|
Stainless Steel 1-Piece 40 Series 4-Way Ball Valve, 0.08 Cv, 1/8 in. Female Swagelok Tube Fitting The 40 series ball valve is designed to regulate liquid flow through its straightforward on-off, two-way design.
Код изделия: SS-43YFS2
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
4-ходовые распределительныеШаровые краны для КИП с неразъемным корпусом серии 40 надежно служат в различных отраслях почти 40 лет. Компания Swagelok модифицировала конструкцию крана и разработала инновационный процесс монтажа. В результате был разработан шаровой кран серии 40G, который отличается расширенным номиналом рабочих температур, улучшенными возможностями термического циклирования и сниженной вероятностью возникновения утечек. Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel 1-Piece 40 Series 4-Way Ball Valve, 0.08 Cv, 1/8 in. Female Swagelok Tube Fitting
The 40 series ball valve is designed to regulate liquid flow through its straightforward on-off, two-way design.
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
4-ходовые распределительные
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
40 series ball valve (standard) packing adjustment instructions, multilingual
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Технические характеристики
SS-43YFS2 — Stainless Steel 1-Piece 40 Series 4-Way Ball Valve, 0.08 Cv, 1/8 in. Female Swagelok Tube Fitting
| Атрибут | Значение |
|---|---|
| Материал шара / штока | Stainless Steel |
| Материал корпуса | 316 Stainless Steel |
| Процедура очистки | Standard Cleaning and Packaging (SC-10) |
| Размер соединения 1 | 1/8 in. |
| Тип соединения 1 | Female Swagelok® Tube Fitting |
| Размер соединения 2 | 1/8 in. |
| Тип соединения 2 | Female Swagelok® Tube Fitting |
| Размер соединения 3 | 1/8 in. |
| Тип соединения 3 | Female Swagelok® Tube Fitting |
| Размер соединения 4 | 1/8 in. |
| Тип соединения 4 | Female Swagelok® Tube Fitting |
| Максимальный коэффициент расхода (Cv) | 0.08 |
| Схема движения потока | 4-Way, Crossover |
| Цвет рукоятки | Black |
| Тип рукоятки | Lever |
| С сертификатом о низком уровне выбросов | Yes |
| Условный проход, | 0.062 in /1.6 mm |
| Материал уплотнения | PTFE |
| Материал кольца / мембраны | PTFE-Coated Stainless Steel |
| Номинальные параметры давления при комнатной температуре | 2500 PSIG @ 100°F /172 BAR @ 37°C |
| Класс обслуживания | General |
| Испытания | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183103 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| B-43YF2 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Просмотр изделия |
| B-45YF8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Просмотр изделия |
| SS-43YF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Просмотр изделия |
| SS-43YF2-125 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Просмотр изделия |
| SS-43YFS2-049 | 316 Stainless Steel | 1/8 in. | Female Swagelok® Tube Fitting | 1/8 in. | Female Swagelok® Tube Fitting | Просмотр изделия |
| SS-43ZFS2 | 316 Stainless Steel | 1/8 in. | Female Swagelok® Tube Fitting | 1/8 in. | Female Swagelok® Tube Fitting | Просмотр изделия |
| SS-45YF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Просмотр изделия |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
