|
PFAチューブ、外径サイズ:1/8 インチ × 肉厚:0.030インチ × 長さ:500 フィート
型番: PFA-T2-030-500
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
PFAフレキシブル・チューブ実験室環境などのアプリケーションでは、柔軟性かつ可視性があり、信頼性も高いSwagelok PFAフレキシブル・チューブをご利用ください。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
カタログ
PFAフレキシブル・チューブ
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
仕様
PFA-T2-030-500 — PFAチューブ、外径サイズ:1/8 インチ × 肉厚:0.030インチ × 長さ:500 フィート
| 属性 | 値 |
|---|---|
| ボディ材質 | PFA |
| ホース長さ | 500 フィート |
| チューブ外径 | 1/8 インチ |
| 肉厚 | 0.030 インチ |
| eClass (4.1) | 37110101 |
| eClass (5.1.4) | 37110101 |
| eClass (6.0) | 27140912 |
| eClass (6.1) | 27140912 |
| eClass (10.1) | 27140912 |
| UNSPSC (4.03) | 40141813 |
| UNSPSC (10.0) | 40142010 |
| UNSPSC (11.0501) | 31231313 |
| UNSPSC (13.0601) | 40183000 |
| UNSPSC (15.1) | 40183000 |
| UNSPSC (17.1001) | 40183000 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| PFA-T10M-1M-30M | PFA | - | - | - | - | 製品を見る |
| PFA-T12-062-50 | PFA | - | - | - | - | 製品を見る |
| PFA-T12M-1M-30M | PFA | - | - | - | - | 製品を見る |
| PFA-T2-030-100 | PFA | - | - | - | - | 製品を見る |
| PFA-T4-047-100 | PFA | - | - | - | - | 製品を見る |
| PFA-T4-062-100 | PFA | - | - | - | - | 製品を見る |
| PFA-T6-062-100 | PFA | - | - | - | - | 製品を見る |
| PFA-T6-062-50 | PFA | - | - | - | - | 製品を見る |
| PFA-T6M-1.5M-30M | PFA | - | - | - | - | 製品を見る |
| PFA-T6M-1M-30M | PFA | - | - | - | - | 製品を見る |
| PFA-T8-062-100 | PFA | - | - | - | - | 製品を見る |
| PFA-T8-062-50 | PFA | - | - | - | - | 製品を見る |
| PFA-T8M-1M-30M | PFA | - | - | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
