Flexible Tubing — PFA Flexible Tubing
PFA flexible tubing available with these specifications:
- 1/8 to 1 in. (6 to 12 mm)
- 70°F (20 °C) to 400°F (204°C)
- Smooth-bore, perfluoroalkoxy (PFA) material
- 3 psig (0.2 bar) to 275 psig (18.9 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Flexible Tubing — PFA Flexible Tubing — PFA Flexible Tubing
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypePFA-T12M-1M-30M PFA - - - - PFA-T2-030-100 PFA - - - - PFA-T2-030-500 PFA - - - - PFA-T4-047-100 PFA - - - - PFA-T4-062-100 PFA - - - - PFA-T6-062-100 PFA - - - - PFA-T6-062-50 PFA - - - - PFA-T6M-1.5M-30M PFA - - - - PFA-T6M-1M-30M PFA - - - - PFA-T8-062-100 PFA - - - - PFA-T8-062-50 PFA - - - - PFA-T10M-1M-30M PFA - - - - PFA-T12-062-50 PFA - - - - PFA-T8M-1M-30M PFA - - - -
Product Availability by Store Location
Hours