|
Edelstahlummantelter PTFE- Schlauch, 12 mm Swagelok Edelstahl-Rohrstutzen, Länge 84,7 cm (33,3 Zoll)
Part #: SS-8MBHT-36
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
T Series PTFE HoseProvide flexibility for your applications requiring chemical compatibility or static dissipation with Swagelok smooth-bore PTFE core hoses. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
Edelstahlummantelter PTFE- Schlauch, 12 mm Swagelok Edelstahl-Rohrstutzen, Länge 84,7 cm (33,3 Zoll)
Log in or Register to view price
Catalogs
T Series PTFE Hose
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Specifications
SS-8MBHT-36 — Edelstahlummantelter PTFE- Schlauch, 12 mm Swagelok Edelstahl-Rohrstutzen, Länge 84,7 cm (33,3 Zoll)
| Attribute | Value |
|---|---|
| Body Material | PTFE |
| Connection 1 Size | 12 mm |
| Connection 1 Type | Swagelok® Rohrstutzen |
| Connection 2 Size | 12 mm |
| Connection 2 Type | Swagelok® Rohrstutzen |
| Hose Length | 84,7 cm (33,3 Zoll) |
| Hose Size | 1/2 Zoll |
| Maximum Temperature, °F (°C) | 450 (232) |
| Minimum Temperature, °F (°C) | -65 (-53) |
| eClass (4.1) | 37110201 |
| eClass (5.1.4) | 37110201 |
| eClass (6.0) | 37110000 |
| eClass (6.1) | 37110000 |
| eClass (10.1) | 37110000 |
| UNSPSC (4.03) | 40142009 |
| UNSPSC (10.0) | 40142007 |
| UNSPSC (11.0501) | 40142000 |
| UNSPSC (13.0601) | 40142000 |
| UNSPSC (15.1) | 40142000 |
| UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12BHT-24 | PTFE | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Adaptateur pour tube Swagelok® | View Product |
| SS-12BHT-36 | PTFE | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Adaptateur pour tube Swagelok® | View Product |
| SS-12BHT-48 | PTFE | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Adaptateur pour tube Swagelok® | View Product |
| SS-4BHT-12 | PTFE | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Adaptateur pour tube Swagelok® | View Product |
| SS-4BHT-120 | PTFE | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Adaptateur pour tube Swagelok® | View Product |
| SS-4BHT-18 | PTFE | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Adaptateur pour tube Swagelok® | View Product |
| SS-4BHT-24 | PTFE | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Adaptateur pour tube Swagelok® | View Product |
| SS-4BHT-36 | PTFE | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Adaptateur pour tube Swagelok® | View Product |
| SS-4BHT-48 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-6 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-60 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-72 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4MBHT-12 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-4MBHT-24 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-4MBHT-36 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-6BHT-12 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-18 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-24 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-36 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-48 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-60 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-72 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-12 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-120 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-18 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-24 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-36 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-48 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-60 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-72 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8MBHT-24 | PTFE | 12 mm | Swagelok® Tube Adapter | 12 mm | Swagelok® Tube Adapter | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
