|
PTFE-Lined, Stainless Steel Braided Hose Assembly, 3/4 in. Stainless Steel Swagelok Tube Adapters, 20.7 IN (52.6 cm) Live Length
Part #: SS-12BHT-24
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
T Series PTFE HoseProvide flexibility for your applications requiring chemical compatibility or static dissipation with Swagelok smooth-bore PTFE core hoses. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
PTFE-Lined, Stainless Steel Braided Hose Assembly, 3/4 in. Stainless Steel Swagelok Tube Adapters, 20.7 IN (52.6 cm) Live Length
Log in or Register to view price
Catalogs
T Series PTFE Hose
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Specifications
SS-12BHT-24 — PTFE-Lined, Stainless Steel Braided Hose Assembly, 3/4 in. Stainless Steel Swagelok Tube Adapters, 20.7 IN (52.6 cm) Live Length
| Attribute | Value |
|---|---|
| Body Material | PTFE |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | Swagelok® Tube Adapter |
| Connection 2 Size | 3/4 in. |
| Connection 2 Type | Swagelok® Tube Adapter |
| Hose Length | 26.5 in. (67.3 cm) |
| Hose Size | 3/4 in. |
| Maximum Temperature, °F (°C) | 450 (232) |
| Minimum Temperature, °F (°C) | -65 (-53) |
| eClass (4.1) | 37110201 |
| eClass (5.1.4) | 37110201 |
| eClass (6.0) | 37110000 |
| eClass (6.1) | 37110000 |
| eClass (10.1) | 37110000 |
| UNSPSC (4.03) | 40142009 |
| UNSPSC (10.0) | 40142007 |
| UNSPSC (11.0501) | 40142000 |
| UNSPSC (13.0601) | 40142000 |
| UNSPSC (15.1) | 40142000 |
| UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12BHT-36 | PTFE | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-12BHT-48 | PTFE | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-12 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-120 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-18 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-24 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-36 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-48 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-6 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-60 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-72 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4MBHT-12 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-4MBHT-24 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-4MBHT-36 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-6BHT-12 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-18 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-24 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-36 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-48 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-60 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-72 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-12 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-120 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-18 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-24 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-36 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-48 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-60 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-72 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8MBHT-24 | PTFE | 12 mm | Swagelok® Tube Adapter | 12 mm | Swagelok® Tube Adapter | View Product |
| SS-8MBHT-36 | PTFE | 12 mm | Swagelok® Tube Adapter | 12 mm | Swagelok® Tube Adapter | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
