text.skipToContent text.skipToNavigation

Rückschlagventil, Edelstahl, 1/2 Zoll Swagelok Rohrverschraubung, 0,07 bar (1 psig) nominaler Öffnungsdruck

Part #: SS-8C-1

Specifications

Attribute Value
Body Material Edelstahl 316
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/2 Zoll
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 1/2 Zoll
Connection 2 Type Swagelok® Rohrverschraubung
Cracking Pressure 0,07 bar, 1 psig ( 0,007 MPa)
CV Maximum 1.68
O-Ring Material Fluorkautschuk FPM
Room Temperature Pressure Rating 206 BAR bei 37 °C /3000 PSIG bei 100 °F
Surface Finish Standard
Testing Keine optionalen Prüfungen
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.

Rückschlagventil, Edelstahl, 1/2 Zoll Swagelok Rohrverschraubung, 0,07 bar (1 psig) nominaler Öffnungsdruck

Part #: SS-8C-1
View Catalog

Add To Favorites

Catalogs

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

SS-8C-1 — Rückschlagventil, Edelstahl, 1/2 Zoll Swagelok Rohrverschraubung, 0,07 bar (1 psig) nominaler Öffnungsdruck

Attribute Value
Body Material Edelstahl 316
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/2 Zoll
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 1/2 Zoll
Connection 2 Type Swagelok® Rohrverschraubung
Cracking Pressure 0,07 bar, 1 psig ( 0,007 MPa)
CV Maximum 1.68
O-Ring Material Fluorkautschuk FPM
Room Temperature Pressure Rating 206 BAR bei 37 °C /3000 PSIG bei 100 °F
Surface Finish Standard
Testing Keine optionalen Prüfungen
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2C2-1/3 Laiton 1/8 po Filetage NPT mâle 1/8 po Filetage NPT mâle View Product
B-4C-1/3 Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
B-4C4-1 Laiton 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
B-4CP2-1 Laiton 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
B-4CP2-1/3 Laiton 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
B-4CP2-25 Laiton 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
B-4CP2-RT-1 Laiton 1/4 po Filetage conique ISO mâle 1/4 po Filetage conique ISO mâle View Product
B-4CP4-1 Laiton 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
B-4CP5-1 Laiton 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
B-6C-1 Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
B-6C-1/3 Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
B-6C-MM-1 Laiton 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
B-6C-MM-1/3 Laiton 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
B-8C-1 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
B-8C-1/3 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
B-8C4-1 Laiton 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
B-8CP2-1 Laiton 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
B-8CP2-10 Laiton 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
SS-10C-MM-1 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-10C-MM-1/3 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-10C-MM-10 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-12C-1 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-12C-1/3 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-12C-10 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-12C4-1 Acier inoxydable 316 3/4 po Filetage NPT femelle 3/4 po Filetage NPT femelle View Product
SS-12C-MM-1 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-12C-MM-1/3 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-16C-1 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-16C-1/3 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-16C-10 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-16C4-1 Acier inoxydable 316 1 po Filetage NPT femelle 1 po Filetage NPT femelle View Product
SS-2C-1 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-2C-1/3 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-2C-10 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-2C2-1 Acier inoxydable 316 1/8 po Filetage NPT mâle 1/8 po Filetage NPT mâle View Product
SS-2C-25 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-2C4-1 Acier inoxydable 316 1/8 po Filetage NPT femelle 1/8 po Filetage NPT femelle View Product
SS-2C4-1/3 Acier inoxydable 316 1/8 po Filetage NPT femelle 1/8 po Filetage NPT femelle View Product
SS-2C-KZ-1 Acier inoxydable 316 1/8 po Raccord pour tube Swagelok® 1/8 po Raccord pour tube Swagelok® View Product
SS-2C-KZ-1/3 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-2C-KZ-10 Acier inoxydable 316 1/8 po Raccord pour tube Swagelok® 1/8 po Raccord pour tube Swagelok® View Product
SS-4C-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-1/3 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-1/3-SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-10 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C1-1/3 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-1-SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C2-1 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4C2-1/3 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4C2-10 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4C-25 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C4-1 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-4C4-1/3 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-4C4-10 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-4C-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-50 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-EP-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-15 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-30 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CP2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-100 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-KZ-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-RT-1 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP2-RT-1/3 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP2-RT-10 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CP4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CP4-RT-1 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-4CP5-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP6-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT View Product
SS-4C-TR-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-VCR-1 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4C-VCR-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4C-VCR-10 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4C-VCRKZ-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) W/male Nut 1/4 in. Face Seal (Metal Gasket) W/male Nut View Product
SS-6C-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-25 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C4-1 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-6C-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-KZ-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-KZ-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-MM-1 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-MM-1/3 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-MM-10 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-MM-25 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-TR-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-8C-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C2-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8C2-25 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8C-25 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C4-1 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8C4-1/3 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8C4-10 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8C-5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C-KZ-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C-KZ-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8CP2-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CP2-1/3 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CP2-10 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CP2-25 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CP2-KZ-10 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CP2-RT-1 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/2 in. Male ISO Tapered Thread View Product
SS-8CP4-1 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8CP5-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-8C-TR-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-8C-VCR-1 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-8C-VCR-1/3 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-8C-VCR-KZ-1/3 Acier inoxydable 316 1/2 po Raccord VCR mâle (joint métallique) 1/2 po Raccord VCR mâle (joint métallique) View Product
SS-CHF12-1 Acier inoxydable 316 3/4 po Filetage NPT femelle 3/4 po Filetage NPT femelle View Product
SS-CHF12RT-1 Acier inoxydable 316 3/4 po Taraudage conique ISO 3/4 po Taraudage conique ISO View Product
SS-CHF16-1 Acier inoxydable 316 1 po Filetage NPT femelle 1 po Filetage NPT femelle View Product
SS-CHF4-1 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-CHF4-1/3 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-CHF4-10 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-CHF6-1 Acier inoxydable 316 3/8 po Filetage NPT femelle 3/8 po Filetage NPT femelle View Product
SS-CHF8-1 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-CHF8-1/3 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-CHF8-10 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-CHF8-5 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-CHF8RT-1 Acier inoxydable 316 1/2 po Taraudage conique ISO 1/2 po Taraudage conique ISO View Product
SS-CHM12-1 Acier inoxydable 316 3/4 po Filetage NPT mâle 3/4 po Filetage NPT mâle View Product
SS-CHM12-1/3 Acier inoxydable 316 3/4 po Filetage NPT mâle 3/4 po Filetage NPT mâle View Product
SS-CHM2-10 Acier inoxydable 316 1/8 po Filetage NPT mâle 1/8 po Filetage NPT mâle View Product
SS-CHM4-1 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-CHM4-1/3 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-CHM4-10 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-CHM4-25 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-CHM4-5 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-CHM4RT-1 Acier inoxydable 316 1/4 po Filetage conique ISO mâle 1/4 po Filetage conique ISO mâle View Product
SS-CHM8-1 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
SS-CHM8-10 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
SS-CHS10MM-1 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-CHS10MM-1/3 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-CHS12-1 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-CHS12-1/3 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-CHS12-10 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-CHS12-5 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-CHS12MM-1 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-CHS12MM-1/3 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-CHS12MM-10 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-CHS12MM-5 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-CHS16-1 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-CHS16-1/3 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-CHS16-10 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-CHS2-1 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-CHS2-1/3 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-CHS2-10 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-CHS2-5 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-CHS2-KZ-1/3 Acier inoxydable 316 1/8 po Raccord pour tube Swagelok® 1/8 po Raccord pour tube Swagelok® View Product
SS-CHS4-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-CHS4-1/3 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-CHS4-10 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-CHS4-1-SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-CHS4-25 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-CHS4-5 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-CHS4-KZ-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-CHS4-KZ-1/3 Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® 1/4 po Raccord pour tube Swagelok® View Product
SS-CHS6-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6-1/3 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6-10 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6-100 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6-25 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6-5 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6-BU-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6-EP-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6M8-BU-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-CHS6MM-1 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-CHS6MM-10 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-CHS6MM-25 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-CHS6MM-5 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-CHS8-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-1/3 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-10 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-1-SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-25 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-5 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-BU-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-EP-1 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-CHS8-EP-1/3 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-CHS8-KZ-1 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-CHS8MM-1 Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
SS-CHS8MM-1/3 Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
SS-CHVCR4-1 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-CHVCR4-1/3 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-CHVCR4-KZ-1/3 Acero inoxidable 316 1/4 pulg. Cierre Frontal (Junta Plana) VCR Macho 1/4 pulg. Cierre Frontal (Junta Plana) VCR Macho View Product
SS-CHVCR8-1 Acero inoxidable 316 1/2 pulg. Cierre frontal (junta plana) macho VCR 1/2 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-CHVCR8-1/3 Acero inoxidable 316 1/2 pulg. Cierre frontal (junta plana) macho VCR 1/2 pulg. Cierre frontal (junta plana) macho VCR View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.