|
Stainless Steel Severe Service Union Bonnet Needle Valve, 0.35 Cv, 6 mm Swagelok Tube Fitting, Ball Stem
Part #: SS-3NBS6MM
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, Ball StemNeedle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10000 psig (689 bar) and temperatures up to 1200°F (648°C). Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Stainless Steel Severe Service Union Bonnet Needle Valve, 0.35 Cv, 6 mm Swagelok Tube Fitting, Ball Stem
Log in or Register to view price
Catalogs
Straight Pattern, Ball Stem
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials
Features: Step-by-step identification procedure for threads and end connections.
Kits Contents PTFE Packing, UHMWPE Packing
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-3NBS6MM — Stainless Steel Severe Service Union Bonnet Needle Valve, 0.35 Cv, 6 mm Swagelok Tube Fitting, Ball Stem
| Attribute | Value |
|---|---|
| Body Material | Acier inoxydable 316 |
| Cleaning Process | Nettoyage et conditionnement standard (SC-10) |
| Connection 1 Size | 6 mm |
| Connection 1 Type | Raccord Swagelok® pour tubes |
| Connection 2 Size | 6 mm |
| Connection 2 Type | Raccord Swagelok® pour tubes |
| CV Maximum | 0.35 |
| Flow Pattern | Droite (2 voies) |
| Handle Style | En T, aluminium |
| Maximum Temperature, °F (°C) | 450 (232) |
| Max Temperature Pressure Rating | 450°F À 4130 PSIG / 232°C À 284 BAR |
| Minimum Temperature, °F (°C) | -65 (-53) |
| Orifice | 0,156 po |
| Room Temperature Pressure Rating | 6000 PSIG À 100°F / 413 BAR À 37°C |
| Stem Tip Material | Alliage à base de cobalt |
| Stem Type | Tige à embout sphérique |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| HC-3NBS4-HC | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12NBF12 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | View Product |
| SS-12NBF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| SS-12NBF8-G | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| SS-12NBS12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12NBS12-G | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12NBS16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| SS-12NBS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-12NBS8-G | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-12NBSW8P-G | 316 스테인리스강 | 1/2인치 | 파이프 소켓 용접 | 1/2인치 | 파이프 소켓 용접 | View Product |
| SS-3NBF2 | 316 스테인리스강 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | View Product |
| SS-3NBF4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| SS-3NBF4-G | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| SS-3NBS2-G | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-3NBS4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-3NBS4-BKP-G | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-3NBS4-G | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-3NBS6MM-G | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | View Product |
| SS-3NBVCR4 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | View Product |
| SS-6HNBF8 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | View Product |
| SS-6NBF4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| SS-6NBF6 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | View Product |
| SS-6NBS10MM-G | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | View Product |
| SS-6NBS12MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-6NBS12MM-G | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-6NBS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | View Product |
| SS-6NBS6-G | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | View Product |
| SS-6NBS8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
| SS-6NBS8-G | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
| SS-6NBSW8T-G | Acero inoxidable 316 | 1/2 pulg. | Soldadura de tubo por encastre | 1/2 pulg. | Soldadura de tubo por encastre | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
