text.skipToContent text.skipToNavigation

Junta plana VCR de Acero inox. 316L, 3/4 pulg. Ensamblaje de junta sin recubrimiento y sin retenedor

Part #: SS-12-VCR-2-VS

Specifications

Attribute Value
Body Material Acero inoxidable 316L
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Flow Restrictor No
Gasket Size 3/4 pulg.
eClass (4.1) 37020718
eClass (5.1.4) 37920191
eClass (6.0) 23071500
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31181500
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 31401704
Gaskets

Metal gasket provides consistent, high-integrity sealing for face seal fittings in ultra-high-purity, high-vacuum, and thermal cycling applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.

Junta plana VCR de Acero inox. 316L, 3/4 pulg. Ensamblaje de junta sin recubrimiento y sin retenedor

Part #: SS-12-VCR-2-VS
View Catalog

Add To Favorites

Catalogs

Gaskets
Metal gasket provides consistent, high-integrity sealing for face seal fittings in ultra-high-purity, high-vacuum, and thermal cycling applications.

Specifications

SS-12-VCR-2-VS — Junta plana VCR de Acero inox. 316L, 3/4 pulg. Ensamblaje de junta sin recubrimiento y sin retenedor

Attribute Value
Body Material Acero inoxidable 316L
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Flow Restrictor No
Gasket Size 3/4 pulg.
eClass (4.1) 37020718
eClass (5.1.4) 37920191
eClass (6.0) 23071500
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31181500
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 31401704
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
CU-12-VCR-2 Copper - - - - View Product
CU-16-VCR-2 Copper - - - - View Product
CU-2-VCR-2 Copper - - - - View Product
CU-4-VCR-2 Copper - - - - View Product
CU-4-VCR-2-GR Copper - - - - View Product
CU-8-VCR-2 Copper - - - - View Product
CU-8-VCR-2-GR Copper - - - - View Product
NI-12-VCR-2 Nickel - - - - View Product
NI-12-VCR-2-GR Nickel - - - - View Product
NI-12-VCR-2-GR-VS Nickel - - - - View Product
NI-12-VCR-2-VS Nickel - - - - View Product
NI-16-VCR-2 Nickel - - - - View Product
NI-16-VCR-2-GR Nickel - - - - View Product
NI-16-VCR-2-GR-VS Nickel - - - - View Product
NI-2-VCR-2 Nickel - - - - View Product
NI-2-VCR-2-VS Nickel - - - - View Product
NI-4-VCR-2 Nickel - - - - View Product
NI-4-VCR-2-BL Nickel - - - - View Product
NI-4-VCR-2-GR Nickel - - - - View Product
NI-4-VCR-2-GR-VS Nickel - - - - View Product
NI-4-VCR-2-GR-VS-BL Nickel - - - - View Product
NI-4-VCR-2-VS Nickel - - - - View Product
NI-4-VCR-2-VS-BL Nickel - - - - View Product
NI-4-VCR-2-ZCT-VS Nickel - - - - View Product
NI-4-VCR-2-ZC-VS Nickel - - - - View Product
NI-8-VCR-2 Nickel - - - - View Product
NI-8-VCR-2-GR Nickel - - - - View Product
NI-8-VCR-2-GR-VS Nickel - - - - View Product
NI-8-VCR-2-VS Nickel - - - - View Product
NI-8-VCR-2-VS-BL Nickel - - - - View Product
NI-8-VCR-2-ZC-VS Nickel - - - - View Product
SS-10-VCR-2 316L Stainless Steel - - - - View Product
SS-12-VCR-2 316L Stainless Steel - - - - View Product
SS-12-VCR-2-GR 316L Stainless Steel - - - - View Product
SS-12-VCR-2-GR-VS 316L Stainless Steel - - - - View Product
SS-16-VCR-2 316L Stainless Steel - - - - View Product
SS-16-VCR-2-GR 316L Stainless Steel - - - - View Product
SS-16-VCR-2-GR-VS 316L Stainless Steel - - - - View Product
SS-16-VCR-2-VS 316L Stainless Steel - - - - View Product
SS-2-VCR-2 316L Stainless Steel - - - - View Product
SS-2-VCR-2-VS 316L Stainless Steel - - - - View Product
SS-4-VCR-2 316L Stainless Steel - - - - View Product
SS-4-VCR-2-BL 316L Stainless Steel - - - - View Product
SS-4-VCR-2-GR 316L Stainless Steel - - - - View Product
SS-4-VCR-2-GR-BL 316L Stainless Steel - - - - View Product
SS-4-VCR-2-GR-VS 316L Stainless Steel - - - - View Product
SS-4-VCR-2-GR-VS-BL 316L Stainless Steel - - - - View Product
SS-4-VCR-2-KN-VS 316L Stainless Steel - - - - View Product
SS-4-VCR-2-MR-VS 316L Stainless Steel - - - - View Product
SS-4-VCR-2-VS 316L Stainless Steel - - - - View Product
SS-4-VCR-2-VS-BL 316L Stainless Steel - - - - View Product
SS-4-VCR-2-ZCT-VS 316L Stainless Steel - - - - View Product
SS-4-VCR-2-ZC-VS 316L Stainless Steel - - - - View Product
SS-8-VCR-2 316L Stainless Steel - - - - View Product
SS-8-VCR-2-BL 316L Stainless Steel - - - - View Product
SS-8-VCR-2-GR 316L Stainless Steel - - - - View Product
SS-8-VCR-2-GR-VS 316L Stainless Steel - - - - View Product
SS-8-VCR-2-VS 316L Stainless Steel - - - - View Product
SS-8-VCR-2-VS-BL 316L Stainless Steel - - - - View Product
SS-8-VCR-2-ZC-VS 316L Stainless Steel - - - - View Product
T-8-VCR-2 PTFE - - - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.