text.skipToContent text.skipToNavigation

Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok Tube Fitting, 1/3 psig (0.03 bar), SC-11 Cleaned

Part #: SS-4C-1/3-SC11

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Cracking Pressure 1/3 psi (0.03 bar, 0.003 MPa)
CV Maximum 0.47
O-Ring Material Fluorocarbon FKM
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40141641
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok Tube Fitting, 1/3 psig (0.03 bar), SC-11 Cleaned

Part #: SS-4C-1/3-SC11
View Catalog

Add To Favorites

Catalogs

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

SS-4C-1/3-SC11 — Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok Tube Fitting, 1/3 psig (0.03 bar), SC-11 Cleaned

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Cracking Pressure 1/3 psi (0.03 bar, 0.003 MPa)
CV Maximum 0.47
O-Ring Material Fluorocarbon FKM
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40141641
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2C2-1/3 Brass 1/8 in. Male NPT 1/8 in. Male NPT View Product
B-4C-1/3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4C4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP2-1 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-1/3 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-25 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-RT-1 Brass 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
B-4CP4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP5-1 Brass 1/4 in. Male NPT 1/4 in. Female NPT View Product
B-6C-1 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-1/3 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-MM-1 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6C-MM-1/3 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-8C-1 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C-1/3 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C4-1 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-8CP2-1 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
B-8CP2-10 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-10C-MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-10 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-12C-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C4-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-12C-MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12C-MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-16C-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C4-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-2C-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C2-1 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-2C-25 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C4-1 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C4-1/3 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C-KZ-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-4C-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C1-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-10 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-50 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-EP-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-15 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-30 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4CP2-1 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-1/3 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-10 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-100 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-25 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-5 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-50 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-KZ-1 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-RT-1 316 스테인리스강 1/4인치 수나사 ISO 경사나사 1/4인치 수나사 ISO 경사나사 View Product
SS-4CP2-RT-1/3 316 스테인리스강 1/4인치 수나사 ISO 경사나사 1/4인치 수나사 ISO 경사나사 View Product
SS-4CP2-RT-10 316 스테인리스강 1/4인치 수나사 ISO 경사나사 1/4인치 수나사 ISO 경사나사 View Product
SS-4CP4-1 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-4CP4-1/3 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-4CP4-RT-1 316 스테인리스강 1/4인치 암나사 ISO 경사나사 1/4인치 암나사 ISO 경사나사 View Product
SS-4CP5-1 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-4CP5-1/3 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-4CP5-10 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-4CP5-25 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-4CP6-1 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 수나사 NPT View Product
SS-4C-TR-1 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-VCR-1 316 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-4C-VCR-1/3 316 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-4C-VCR-10 316 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-4C-VCRKZ-1/3 316 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) W/수나사 너트 1/4인치 면 밀폐(메탈 가스켓) W/수나사 너트 View Product
SS-6C-1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6C-1/3 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6C-10 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6C-25 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6C4-1 316 스테인리스강 3/8인치 암나사 NPT 3/8인치 암나사 NPT View Product
SS-6C-5 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6C-KZ-1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6C-KZ-1/3 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6C-MM-1 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-6C-MM-1/3 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-6C-MM-10 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-6C-MM-25 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-6C-TR-1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-8C-1 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C-1/3 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C-10 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C2-1 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8C2-25 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8C-25 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C4-1 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-8C4-1/3 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-8C4-10 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-8C-5 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C-KZ-1 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C-KZ-1/3 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8CP2-1 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CP2-1/3 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CP2-10 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CP2-25 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CP2-KZ-10 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CP2-RT-1 316 스테인리스강 1/2인치 수나사 ISO 경사나사 1/2인치 수나사 ISO 경사나사 View Product
SS-8CP4-1 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-8CP5-1 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 암나사 NPT View Product
SS-8C-TR-1 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C-VCR-1 316 스테인리스강 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-8C-VCR-1/3 316 스테인리스강 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-8C-VCR-KZ-1/3 316 스테인리스강 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-CHF12-1 316 ステンレス鋼 3/4 インチ NPTめねじ 3/4 インチ NPTめねじ View Product
SS-CHF12RT-1 316 ステンレス鋼 3/4 インチ ISO管用テーパーめねじ 3/4 インチ ISO管用テーパーめねじ View Product
SS-CHF16-1 316 ステンレス鋼 1 インチ NPTめねじ 1 インチ NPTめねじ View Product
SS-CHF4-1 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-CHF4-1/3 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-CHF4-10 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-CHF6-1 316 ステンレス鋼 3/8 インチ NPTめねじ 3/8 インチ NPTめねじ View Product
SS-CHF8-1 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-CHF8-1/3 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-CHF8-10 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-CHF8-5 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-CHF8RT-1 Нержавеющая сталь 316 1/2 дюйма Внутр. коническая резьба ISO 1/2 дюйма Внутр. коническая резьба ISO View Product
SS-CHM12-1 Нержавеющая сталь 316 3/4 дюйма Наруж. резьба NPT 3/4 дюйма Наруж. резьба NPT View Product
SS-CHM12-1/3 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-CHM2-10 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-CHM4-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4RT-1 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-CHM8-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-CHM8-10 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-CHS10MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-CHS10MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-CHS12-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-5 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-CHS12MM-1 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-CHS12MM-1/3 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-CHS12MM-10 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-CHS12MM-5 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-CHS16-1 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
SS-CHS16-1/3 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
SS-CHS16-10 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
SS-CHS2-1 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-CHS2-1/3 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-CHS2-10 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-CHS2-5 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-CHS2-KZ-1/3 316ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-CHS4-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS4-1/3 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS4-10 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS4-1-SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS4-25 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS4-5 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS4-KZ-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS4-KZ-1/3 316ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-CHS6-1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-CHS6-1/3 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-CHS6-10 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-CHS6-100 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-CHS6-25 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-CHS6-5 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-CHS6-BU-1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-CHS6-EP-1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-CHS6M8-BU-1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-CHS6MM-1 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-CHS6MM-10 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-CHS6MM-25 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-CHS6MM-5 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS8-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-1-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-25 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-BU-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-EP-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-EP-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-KZ-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8MM-1 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-CHS8MM-1/3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-CHVCR4-1 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR4-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR4-KZ-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR8-1 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR8-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.