|
스테인리스강 PTFE 밀폐 퀵 코넥트 몸체, 0.2Cv, 1/4인치 수나사 NPT, 파란색 키(QTM2 시리즈)
Part #: SS-QTM2A-B-4PMK5
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
ボディスウェージロックPTFE製シール式クイック・コネクツは、内部シール構造によりシール部を保護し、危険な用途で使用される多くの物質と化学的に併用することができるため、システムの完全性を高めることができます。 Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
스테인리스강 PTFE 밀폐 퀵 코넥트 몸체, 0.2Cv, 1/4인치 수나사 NPT, 파란색 키(QTM2 시리즈)
Log in or Register to view price
Catalogs
ボディ
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Features: Step-by-step identification procedure for threads and end connections.
QTM Series Quick-Connects Operation Instructions
QTM Series Quick-Connects Operation Instructions
Specifications
SS-QTM2A-B-4PMK5 — 스테인리스강 PTFE 밀폐 퀵 코넥트 몸체, 0.2Cv, 1/4인치 수나사 NPT, 파란색 키(QTM2 시리즈)
| Attribute | Value |
|---|---|
| 空気混入量 | 0.1 cm3 |
| ボディ材質 | Xylan®-Coated 316 Stainless Steel |
| 洗浄プロセス | Standard Cleaning and Packaging (SC-10) |
| コネクション1 サイズ | 1/4 in. |
| コネクション1 タイプ | Male NPT |
| 最大Cv | 0.2 - If coupled with a DESO stem, 0.2 - If coupled with a SESO stem |
| 潤滑剤 | Krytox 240AC Grease |
| Oリング材質 | PTFE |
| 最高使用圧力(室温での切り離し時) | 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C |
| 最高使用温度 / 圧力(接続時および切り離し時) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| シリーズ | QTM2 |
| 特殊用スリーブ | Blue Keyed Sleeve |
| スピリッジ(流体流出量) | 0.1 cm3 |
| 試験 | 0.1 cm3 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 40141721 |
| UNSPSC (11.0501) | 31163101 |
| UNSPSC (13.0601) | 31163101 |
| UNSPSC (15.1) | 31163101 |
| UNSPSC (17.1001) | 31163101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| M-QTM2A-B-4PF | Alloy 400 | 1/4 in. | Female NPT | - | - | View Product |
| SS-QTM2A-B-400 | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM2A-B-4PF | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QTM2A-B-4PM | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QTM2A-B-4PMK2 | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QTM2A-B-600 | Xylan®-Coated 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM2A-B-6M0 | Xylan®-Coated 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM2A-B-8M0K2 | Xylan®-Coated 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM2A-B-8M0K4 | Xylan®-Coated 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM4A-B-400 | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM4A-B-4PF | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QTM4A-B-4PM | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QTM4A-B-600 | Xylan®-Coated 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM4A-B-6PF | Xylan®-Coated 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
| SS-QTM8A-B-1210 | Xylan®-Coated 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM8A-B-12PF | Xylan®-Coated 316 Stainless Steel | 3/4 in. | Female NPT | - | - | View Product |
| SS-QTM8A-B-12PM | Xylan®-Coated 316 Stainless Steel | 3/4 in. | Male NPT | - | - | View Product |
| SS-QTM8A-B-1610 | Xylan®-Coated 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM8A-B-16PF | Xylan®-Coated 316 Stainless Steel | 1 in. | Female NPT | - | - | View Product |
| SS-QTM8A-B-16PM | Xylan®-Coated 316 Stainless Steel | 1 in. | Male NPT | - | - | View Product |
| SS-QTM8A-B-810 | Xylan®-Coated 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM8A-B-8PF | Xylan®-Coated 316 Stainless Steel | 1/2 in. | Female NPT | - | - | View Product |
| SS-QTM8A-B-8PM | Xylan®-Coated 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
