text.skipToContent text.skipToNavigation

Brass Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Female NPT

Part #: B-QC4-B-4PF

Specifications

Attribute Value
Air Inclusion 0.3 cm3
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
CV Maximum 0.2 - If coupled with a DESO stem, 0.3 - If coupled with a SESO stem
Lubricant Dow Corning 111
O-Ring Material Buna N (Standard)
Pressure Rating Coupled at Max Temp 250 PSIG @ 250 °F /17.2 BAR @ 121 °C
Pressure Rating Coupled at Room Temp 2000 PSIG @ 70 °F /137 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC4
Spillage 0.3 cm3
Testing 0.3 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Female NPT

Part #: B-QC4-B-4PF
View Catalog

Add To Favorites

Catalogs

Bodies
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

B-QC4-B-4PF — Brass Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Female NPT

Attribute Value
Air Inclusion 0.3 cm3
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
CV Maximum 0.2 - If coupled with a DESO stem, 0.3 - If coupled with a SESO stem
Lubricant Dow Corning 111
O-Ring Material Buna N (Standard)
Pressure Rating Coupled at Max Temp 250 PSIG @ 250 °F /17.2 BAR @ 121 °C
Pressure Rating Coupled at Room Temp 2000 PSIG @ 70 °F /137 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC4
Spillage 0.3 cm3
Testing 0.3 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-B-2PF Brass 1/8 in. Female NPT - - View Product
B-QC4-B-2PM Brass 1/8 in. Male NPT - - View Product
B-QC4-B-400 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-B-4MT Brass 1/4 in. Male ISO Tapered Thread - - View Product
B-QC4-B-4PM Brass 1/4 in. Male NPT - - View Product
B-QC4-B-6M0 Brass 6 mm Swagelok® Tube Fitting - - View Product
B-QC6-B-4PF Brass 1/4 in. Female NPT - - View Product
B-QC6-B-4PM Brass 1/4 in. Male NPT - - View Product
B-QC6-B-600 Brass 3/8 in. Swagelok® Tube Fitting - - View Product
B-QC6-B-6PF Brass 3/8 in. Female NPT - - View Product
B-QC6-B-6PM Brass 3/8 in. Male NPT - - View Product
B-QC8-B-810 Brass 1/2 in. Swagelok® Tube Fitting - - View Product
B-QC8-B-8PF Brass 1/2 in. Female NPT - - View Product
B-QC8-B-8PM Brass 1/2 in. Male NPT - - View Product
SS-QC4-B-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-2PF 316 Stainless Steel 1/8 in. Female NPT - - View Product
SS-QC4-B-2PM 316 Stainless Steel 1/8 in. Male NPT - - View Product
SS-QC4-B-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400IS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-4FT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread - - View Product
SS-QC4-B-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-QC4-B-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFEP 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFJA 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK1 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK2 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK3 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK4 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK5 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMEP 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK1 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK3 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK4 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK5 Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC4-B-4PMKR Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC4-B-4PM-SC11 Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC4-B-6M0 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes - - View Product
SS-QC6-B-10M0 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes - - View Product
SS-QC6-B-4PF Acier inoxydable 316 1/4 po Filetage NPT femelle - - View Product
SS-QC6-B-4PM Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC6-B-600 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-QC6-B-600IS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-QC6-B-600K1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-QC6-B-600K2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600K3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-6MT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - View Product
SS-QC6-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QC6-B-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC6-B-6PMIS 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC8-B-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-QC8-B-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-B-810K5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-B-8FT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread - - View Product
SS-QC8-B-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product
SS-QC8-B-8PF 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QC8-B-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.