|
Corps de raccord rapide en alliage 400, étanchéité PTFE, Cv de 0,2, filetage NPT femelle 1/4 po (série QTM2)
Part #: M-QTM2A-B-4PF
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
BodiesEnhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Corps de raccord rapide en alliage 400, étanchéité PTFE, Cv de 0,2, filetage NPT femelle 1/4 po (série QTM2)
Log in or Register to view price
Catalogs
Bodies
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Features: Step-by-step identification procedure for threads and end connections.
QTM Series Quick-Connects Operation Instructions
QTM Series Quick-Connects Operation Instructions
Specifications
M-QTM2A-B-4PF — Corps de raccord rapide en alliage 400, étanchéité PTFE, Cv de 0,2, filetage NPT femelle 1/4 po (série QTM2)
| Attribute | Value |
|---|---|
| Body Material | Alliage 400 |
| Cleaning Process | Nettoyage et conditionnement standard (SC-10) |
| Connection 1 Size | 1/4 po |
| Connection 1 Type | Filetage NPT femelle |
| O-Ring Material | PTFE |
| Series | QTM2 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37110302 |
| eClass (10.1) | 37110302 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-QTM2A-B-400 | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM2A-B-4PF | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QTM2A-B-4PM | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QTM2A-B-4PMK2 | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QTM2A-B-4PMK5 | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QTM2A-B-600 | Xylan®-Coated 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM2A-B-6M0 | Xylan®-Coated 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM2A-B-8M0K2 | Xylan®-Coated 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM2A-B-8M0K4 | Xylan®-Coated 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM4A-B-400 | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM4A-B-4PF | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QTM4A-B-4PM | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QTM4A-B-600 | Xylan®-Coated 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM4A-B-6PF | Xylan®-Coated 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
| SS-QTM8A-B-1210 | Xylan®-Coated 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM8A-B-12PF | Xylan®-Coated 316 Stainless Steel | 3/4 in. | Female NPT | - | - | View Product |
| SS-QTM8A-B-12PM | Xylan®-Coated 316 Stainless Steel | 3/4 in. | Male NPT | - | - | View Product |
| SS-QTM8A-B-1610 | Xylan®-Coated 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM8A-B-16PF | Xylan®-Coated 316 Stainless Steel | 1 in. | Female NPT | - | - | View Product |
| SS-QTM8A-B-16PM | Xylan®-Coated 316 Stainless Steel | 1 in. | Male NPT | - | - | View Product |
| SS-QTM8A-B-810 | Xylan®-Coated 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QTM8A-B-8PF | Xylan®-Coated 316 Stainless Steel | 1/2 in. | Female NPT | - | - | View Product |
| SS-QTM8A-B-8PM | Xylan®-Coated 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
