|
Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Swagelok Tube Fitting, Black Key
Referencia #: SS-QC4-B-400K1
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
BasesRápidas y fáciles conexiones con los enchufes rápidos Swagelok para aplicaciones con frecuentes conexiones y mínima inclusión de aire y derrame. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Swagelok Tube Fitting, Black Key
Inicie la sesión o regístrese para ver los precios
Catálogos
Bases
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Features: Step-by-step identification procedure for threads and end connections.
Warning: System pressure must not exceed 250 psig (17.2 bar) at 70°F (20°C) when coupling and uncoupling this product. When uncoupling single-end shutoff quick-connects, system pressure on stem side will vent to atmosphere.
Especificaciones
SS-QC4-B-400K1 — Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Swagelok Tube Fitting, Black Key
| Atributo | Valor |
|---|---|
| Inclusión de aire | 0.3 cm3 |
| Material del Cuerpo | 316 Stainless Steel |
| Proceso de Limpieza | Standard Cleaning and Packaging (SC-10) |
| Tamaño conexión 1 | 1/4 in. |
| Tipo de conexión 1 | Swagelok® Tube Fitting |
| Cv Máximo | 0.2 - If coupled with a DESO stem, 0.3 - If coupled with a SESO stem |
| Lubricante | Dow Corning 111 |
| Material de la junta tórica | Fluorocarbon FKM |
| Rango de presión acoplado a máx. temp. | 250 PSIG @ 400 °F /17.2 BAR @ 204 °C |
| Rango de presión acoplado a temp. ambiente | 3000 PSIG @ 70 °F /206 BAR @ 21 °C |
| Rango de Presión Desacoplado a Temp. Ambiente | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Rango de Presión (Durante la conexión y desconexión) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Serie | QC4 |
| Funda Especial | Black Keyed Sleeve |
| Derrame | 0.3 cm3 |
| Pruebas | 0.3 cm3 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| B-QC4-B-2PF | Brass | 1/8 in. | Female NPT | - | - | Ver producto |
| B-QC4-B-2PM | Brass | 1/8 in. | Male NPT | - | - | Ver producto |
| B-QC4-B-400 | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| B-QC4-B-4MT | Brass | 1/4 in. | Male ISO Tapered Thread | - | - | Ver producto |
| B-QC4-B-4PF | Brass | 1/4 in. | Female NPT | - | - | Ver producto |
| B-QC4-B-4PM | Brass | 1/4 in. | Male NPT | - | - | Ver producto |
| B-QC4-B-6M0 | Brass | 6 mm | Swagelok® Tube Fitting | - | - | Ver producto |
| B-QC6-B-4PF | Brass | 1/4 in. | Female NPT | - | - | Ver producto |
| B-QC6-B-4PM | Brass | 1/4 in. | Male NPT | - | - | Ver producto |
| B-QC6-B-600 | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| B-QC6-B-6PF | Brass | 3/8 in. | Female NPT | - | - | Ver producto |
| B-QC6-B-6PM | Brass | 3/8 in. | Male NPT | - | - | Ver producto |
| B-QC8-B-810 | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| B-QC8-B-8PF | Brass | 1/2 in. | Female NPT | - | - | Ver producto |
| B-QC8-B-8PM | Brass | 1/2 in. | Male NPT | - | - | Ver producto |
| SS-QC4-B-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-B-2PF | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | Ver producto |
| SS-QC4-B-2PM | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Ver producto |
| SS-QC4-B-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-B-400IS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-B-400K2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-B-400K3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-B-400K4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-B-400K5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-B-400-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-B-4FT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | - | - | Ver producto |
| SS-QC4-B-4MT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | Ver producto |
| SS-QC4-B-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
| SS-QC4-B-4PFEP | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
| SS-QC4-B-4PFJA | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
| SS-QC4-B-4PFK1 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
| SS-QC4-B-4PFK2 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
| SS-QC4-B-4PFK3 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
| SS-QC4-B-4PFK4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
| SS-QC4-B-4PFK5 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
| SS-QC4-B-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
| SS-QC4-B-4PMEP | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
| SS-QC4-B-4PMK1 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
| SS-QC4-B-4PMK2 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
| SS-QC4-B-4PMK3 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
| SS-QC4-B-4PMK4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
| SS-QC4-B-4PMK5 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
| SS-QC4-B-4PMKR | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
| SS-QC4-B-4PM-SC11 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
| SS-QC4-B-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC6-B-10M0 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC6-B-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
| SS-QC6-B-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
| SS-QC6-B-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC6-B-600IS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC6-B-600K1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC6-B-600K2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC6-B-600K3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC6-B-6MT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | - | - | Ver producto |
| SS-QC6-B-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | Ver producto |
| SS-QC6-B-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Ver producto |
| SS-QC6-B-6PMIS | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Ver producto |
| SS-QC8-B-12M0 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC8-B-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC8-B-810K5 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC8-B-8FT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | - | - | Ver producto |
| SS-QC8-B-8MT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | Ver producto |
| SS-QC8-B-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | Ver producto |
| SS-QC8-B-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
