text.skipToContent text.skipToNavigation

밸브가 없는 스테인리스강 관통 유로형 퀵 코넥트 스템, 3/8인치 암나사 NPT(QF8 시리즈)

Part #: SS-QF8-S-6PF

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female NPT
CV Maximum 7.1 - Coupled with a body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Stems

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

밸브가 없는 스테인리스강 관통 유로형 퀵 코넥트 스템, 3/8인치 암나사 NPT(QF8 시리즈)

Part #: SS-QF8-S-6PF
View Catalog

Add To Favorites

Catalogs

Stems
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Specifications

SS-QF8-S-6PF — 밸브가 없는 스테인리스강 관통 유로형 퀵 코넥트 스템, 3/8인치 암나사 NPT(QF8 시리즈)

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female NPT
CV Maximum 7.1 - Coupled with a body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QF12-S-12PF Brass 3/4 in. Female NPT - - View Product
B-QF4-S-4PF Brass 1/4 in. Female NPT - - View Product
B-QF4-S-4PM Brass 1/4 in. Male NPT - - View Product
B-QF8-S-8PF Brass 1/2 in. Female NPT - - View Product
SS-QF12-S-1210 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - View Product
SS-QF12-S-12PF 316 Stainless Steel 3/4 in. Female NPT - - View Product
SS-QF12-S-12PM 316 Stainless Steel 3/4 in. Male NPT - - View Product
SS-QF16-S-1610 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - View Product
SS-QF16-S-16PF 316 Stainless Steel 1 in. Female NPT - - View Product
SS-QF16-S-16PM 316 Stainless Steel 1 in. Male NPT - - View Product
SS-QF4-S-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QF4-S-4MS 316 Stainless Steel 1/4 in. Male ISO Parallel Thread - - View Product
SS-QF4-S-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-QF4-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QF4-S-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QF4-S-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QF4-S-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QF4-S-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QF8-S-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QF8-S-810 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 - - View Product
SS-QF8-S-8FS 316 ステンレス鋼 1/2 インチ ISO管用平行めねじ - - View Product
SS-QF8-S-8MS 316 Stainless Steel 1/2 in. ISO管用平行おねじ - - View Product
SS-QF8-S-8MT 316 ステンレス鋼 1/2 インチ ISO管用テーパーおねじ - - View Product
SS-QF8-S-8PF 316 ステンレス鋼 1/2 インチ NPTめねじ - - View Product
SS-QF8-S-8PM 316 스테인리스강 1/2인치 수나사 NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.