|
Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 12 mm Tube OD x 3/8 in. Male ISO Tapered Thread
Réf. pièce : SS-12-MTA-1-6RT
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
DroitsDes raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 12 mm Tube OD x 3/8 in. Male ISO Tapered Thread
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Droits
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
■ Snoop®(スヌープ)漏れ検出液/■ Goop(グープ)ねじ潤滑剤/■ SWAK(スワック)/PTFEテープ/PTFEフリー管用ねじシール剤
■ チューブの選定について/■ チューブの取り扱いについて/■ ガス配管について/■ チューブの取り付け/■ 最高使用圧力(参考情報)/■ 温度上昇と圧力低下係数
この仕様書では、ASTM G93 Level C に規定する製品清浄度要件に適合するため、スウェージロック(サプライヤーを含む)が用いているガイドラインについて記述しています。記載内容は、接液・接ガス部のシステム・コンポーネントに限り、適用されます。この仕様書は、必ず製品カタログ、技術資料、技術情報と併せてご使用ください。
Swagelok 仕様書SC-10は、Swagelok製品の標準品に対するクリーニング、潤滑剤、アセンブリー、パッケージングに関する要件を規定するもので、これらの要件を満たすための方法について詳述しています。このSC-10は基本的な産業用手順について記載しています。システム設計者およびユーザーは、この仕様書を検討し、ユーザーのクリーニング要件に適合するかどうかを決定してください。
Spécifications
SS-12-MTA-1-6RT — Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 12 mm Tube OD x 3/8 in. Male ISO Tapered Thread
| Attribut | Valeur |
|---|---|
| Matériau du corps | 316 Stainless Steel |
| Traversant | Non |
| Procédé de nettoyage | Standard Cleaning and Packaging (SC-10) |
| Dimension du raccordement 1 | 12 mm |
| Type du raccordement 1 | Swagelok® Tube Adapter |
| Dimension du raccordement 2 | 3/8 in. |
| Type du raccordement 2 | Male ISO Tapered Thread |
| Réducteur de débit | Non |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40183109 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 インチ | Swagelok® チューブ・アダプター | 1/2 インチ | NPTおねじ | Afficher le produit |
| B-10-MTA-1-4RS | 真ちゅう | 10 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | Afficher le produit |
| B-10-TA-1-8 | 真ちゅう | 5/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | Afficher le produit |
| B-12-MTA-1-4RS | 真ちゅう | 12 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | Afficher le produit |
| B-12-TA-1-12 | 真ちゅう | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTおねじ | Afficher le produit |
| B-400-A-4ANF | 真ちゅう | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37° めすAN フレアー | Afficher le produit |
| B-4-TA-1-2 | 真ちゅう | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | Afficher le produit |
| B-4-TA-1-4 | 真ちゅう | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Afficher le produit |
| B-4-TA-7-4 | 真ちゅう | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | Afficher le produit |
| B-4-TA-7-6 | 真ちゅう | 1/4 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTめねじ | Afficher le produit |
| B-6-TA-1-4 | 真ちゅう | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Afficher le produit |
| B-6-TA-7-4 | 真ちゅう | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | Afficher le produit |
| B-8-MTA-1-4RS | 真ちゅう | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | Afficher le produit |
| B-8-TA-1-8 | 真ちゅう | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | Afficher le produit |
| B-8-TA-7-6 | 황동 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | Afficher le produit |
| B-8-TA-7-8 | 황동 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | Afficher le produit |
| S-6-TA-1-4 | 탄소강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-10-MTA-1-4 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-10-MTA-1-4RS | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-10-MTA-1-4RT | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-10-MTA-1-6 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 NPT | Afficher le produit |
| SS-10-MTA-1-6RS | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-10-MTA-1-6RT | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-10-MTA-1-8 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-10-MTA-1-8RS | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-10-MTA-7-4 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | Afficher le produit |
| SS-10-MTA-7-4RG | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | Afficher le produit |
| SS-10-MTA-7-4RT | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | Afficher le produit |
| SS-10-MTA-7-8 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | Afficher le produit |
| SS-10-MTA-7-8RG | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | Afficher le produit |
| SS-10-TA-1-10ST | 316 스테인리스강 | 5/8인치 | Swagelok®튜브 어댑터 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-10-TA-1-8 | Acier inoxydable 316 | 5/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-10-TA-7-8 | Acier inoxydable 316 | 5/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | Afficher le produit |
| SS-1210-A-12ANF | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | AN 37° femelle | Afficher le produit |
| SS-12-MTA-1-4 | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-12-MTA-1-4RS | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-12-MTA-1-4RT | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
| SS-12-MTA-1-6RS | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-12-MTA-1-8 | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-12-MTA-1-8RS | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-12-MTA-1-8RT | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
| SS-12-MTA-7-4 | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | Afficher le produit |
| SS-12-MTA-7-4RG | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | Afficher le produit |
| SS-12-MTA-7-8 | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | Afficher le produit |
| SS-12-MTA-7-8RG | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | Afficher le produit |
| SS-12-MTA-7-8RP | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP Paralela | Afficher le produit |
| SS-12-TA-1-12 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | NPT macho | Afficher le produit |
| SS-12-TA-1-12AN | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Macho AN 37° | Afficher le produit |
| SS-12-TA-1-12RS | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | Afficher le produit |
| SS-12-TA-1-12RT | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Afficher le produit |
| SS-12-TA-1-12ST | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela | Afficher le produit |
| SS-12-TA-1-12W | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Soldadura de tubería a tope | Afficher le produit |
| SS-12-TA-1-16 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | NPT macho | Afficher le produit |
| SS-12-TA-1-16ST | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | Afficher le produit |
| SS-12-TA-1-8 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | Afficher le produit |
| SS-12-TA-1-8RS | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-12-TA-7-12 | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 암나사 NPT | Afficher le produit |
| SS-12-TA-7-12RT | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 암나사 ISO 경사나사 | Afficher le produit |
| SS-12-TA-7-16 | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | 1인치 | 암나사 NPT | Afficher le produit |
| SS-12-TA-7-8 | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | Afficher le produit |
| SS-1610-A-16ANF | 316 스테인리스강 | 1인치 | 페럴이 장착된 Swagelok® 튜브 어댑터 | 1인치 | 암나사 37° 확관 | Afficher le produit |
| SS-16-MTA-1-8 | 316 스테인리스강 | 16mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-16-MTA-1-8RS | 316 스테인리스강 | 16mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-16-MTA-7-8RG | 316 스테인리스강 | 16mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | Afficher le produit |
| SS-16-TA-1-12 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 NPT | Afficher le produit |
| SS-16-TA-1-16 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1인치 | 수나사 NPT | Afficher le produit |
| SS-16-TA-1-16AN | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1인치 | 수나사 37° AN | Afficher le produit |
| SS-16-TA-1-16RS | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-16-TA-1-16RT | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-16-TA-1-16ST | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-16-TA-1-8 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-16-TA-7-12 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 암나사 NPT | Afficher le produit |
| SS-16-TA-7-16 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1인치 | 암나사 NPT | Afficher le produit |
| SS-16-TA-7-8 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | Afficher le produit |
| SS-18-MTA-1-12RS | 316 스테인리스강 | 18mm | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-18-MTA-1-8RS | 316 스테인리스강 | 18mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-18-MTA-7-8RG | 316 스테인리스강 | 18mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | Afficher le produit |
| SS-1-TA-1-2 | 316 스테인리스강 | 1/16인치 | Swagelok®튜브 어댑터 | 1/8인치 | 수나사 NPT | Afficher le produit |
| SS-200-A-2ANF | 316 스테인리스강 | 1/8인치 | Swagelok®튜브 어댑터 | 1/8인치 | 암나사 37° AN | Afficher le produit |
| SS-200-A-4ANF | 316 스테인리스강 | 1/8인치 | Swagelok®튜브 어댑터 | 1/4인치 | 암나사 37° AN | Afficher le produit |
| SS-20-TA-1-20 | 316 스테인리스강 | 1 1/4인치 | 스웨즈락 튜브 어댑터 | 1 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-24-TA-1-24 | 316 ステンレス鋼 | 1 1/2 インチ | 予備締めされたSwagelok® チューブ・アダプター | 1 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-2-TA-1-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-2-TA-1-2RS | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-2-TA-1-2ST | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 5/16-24 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-2-TA-1-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-2-TA-1-4RT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-2-TA-1-OR | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 5/16-24 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-2-TA-7-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | Afficher le produit |
| SS-2-TA-7-2RP | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-2-TA-7-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | Afficher le produit |
| SS-32-TA-1-32 | 316 ステンレス鋼 | 2 インチ | 予備締めされたSwagelok®チューブ・アダプター | 2 インチ | NPTおねじ | Afficher le produit |
| SS-400-A-4ANF | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°めすAN | Afficher le produit |
| SS-4-TA-1-2 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-4-TA-1-2RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-4-TA-1-2RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-4-TA-1-4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-4-TA-1-4AN | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°おすAN | Afficher le produit |
| SS-4-TA-1-4RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
| SS-4-TA-1-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-4-TA-1-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
| SS-4-TA-1-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | Afficher le produit |
| SS-4-TA-1-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male Pipe Weld | Afficher le produit |
| SS-4-TA-1-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Afficher le produit |
| SS-4-TA-1-6RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| SS-4-TA-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
| SS-4-TA-1-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | Afficher le produit |
| SS-4-TA-7-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | Afficher le produit |
| SS-4-TA-7-2RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | Afficher le produit |
| SS-4-TA-7-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-4-TA-7-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
| SS-4-TA-7-4RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-4-TA-7-4RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Thread (RJ) | Afficher le produit |
| SS-4-TA-7-4RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | Afficher le produit |
| SS-4-TA-7-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-4-TA-7-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Afficher le produit |
| SS-4-TA-7-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Afficher le produit |
| SS-600-A-6ANF | 316 스테인리스강 | 3/8인치 | Swagelok®튜브 어댑터 | 3/8인치 | 암나사 37° AN | Afficher le produit |
| SS-6-MTA-1-2 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 NPT | Afficher le produit |
| SS-6-MTA-1-2RS | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-6-MTA-1-2RT | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-6-MTA-1-4 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-6-MTA-1-4RS | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-6-MTA-1-4RT | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-6-MTA-1-6RS | 316 스테인리스강 | 6mm | Swagelok®튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-6-MTA-7-2 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 NPT | Afficher le produit |
| SS-6-MTA-7-2RP | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 ISO 평행나사 | Afficher le produit |
| SS-6-MTA-7-4 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | Afficher le produit |
| SS-6-MTA-7-4RG | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | Afficher le produit |
| SS-6-MTA-7-4RJ | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 나사(RJ) | Afficher le produit |
| SS-6-MTA-7-4RP | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행나사 | Afficher le produit |
| SS-6-MTA-7-4RT | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | Afficher le produit |
| SS-6-MTA-7-6RG | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 평행 게이지 나사 | Afficher le produit |
| SS-6-MTA-7-8RG | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | Afficher le produit |
| SS-6-TA-1-12 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 NPT | Afficher le produit |
| SS-6-TA-1-2 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 NPT | Afficher le produit |
| SS-6-TA-1-4 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-6-TA-1-4AN | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 37° AN | Afficher le produit |
| SS-6-TA-1-4RS | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-6-TA-1-4RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-6-TA-1-4ST | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-6-TA-1-6 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 NPT | Afficher le produit |
| SS-6-TA-1-6AN | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 37° AN | Afficher le produit |
| SS-6-TA-1-6RS | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-6-TA-1-6RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-6-TA-1-6ST | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-6-TA-1-8 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-6-TA-1-8RS | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-6-TA-1-8RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-6-TA-1-8ST | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-6-TA-1-8W | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | Male 파이프 용접 | Afficher le produit |
| SS-6-TA-1-OR | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 9/16-18인치 | 수나사 O-Seal SAE/MS 평행나사 | Afficher le produit |
| SS-6-TA-7-2 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 NPT | Afficher le produit |
| SS-6-TA-7-4 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | Afficher le produit |
| SS-6-TA-7-4RP | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행나사 | Afficher le produit |
| SS-6-TA-7-4RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | Afficher le produit |
| SS-6-TA-7-6 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | Afficher le produit |
| SS-6-TA-7-6RG | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 평행 게이지 나사 | Afficher le produit |
| SS-6-TA-7-6RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 경사나사 | Afficher le produit |
| SS-6-TA-7-8 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | Afficher le produit |
| SS-810-A-8ANF | 316 스테인리스강 | 1/2인치 | Swagelok®튜브 어댑터 | 1/2인치 | 암나사 37° AN | Afficher le produit |
| SS-8-MTA-1-4 | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-8-MTA-1-4RS | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-8-MTA-1-4RT | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-8-MTA-7-4 | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | Afficher le produit |
| SS-8-MTA-7-4RG | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | Afficher le produit |
| SS-8-MTA-7-4RT | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | Afficher le produit |
| SS-8-MTA-7-8RG | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | Afficher le produit |
| SS-8-TA-1-12 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 NPT | Afficher le produit |
| SS-8-TA-1-4 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-8-TA-1-4RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-8-TA-1-4RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-8-TA-1-6 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 NPT | Afficher le produit |
| SS-8-TA-1-6RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-8-TA-1-6RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-8-TA-1-6ST | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-8-TA-1-8 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-8-TA-1-8AN | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 37° AN | Afficher le produit |
| SS-8-TA-1-8RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-8-TA-1-8RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-8-TA-1-8ST | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-8-TA-1-8W | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | Male 파이프 용접 | Afficher le produit |
| SS-8-TA-1-OR | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-8-TA-7-12 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 암나사 NPT | Afficher le produit |
| SS-8-TA-7-4 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | Afficher le produit |
| SS-8-TA-7-4RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | Afficher le produit |
| SS-8-TA-7-6 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | Afficher le produit |
| SS-8-TA-7-6RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 경사나사 | Afficher le produit |
| SS-8-TA-7-8 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | Afficher le produit |
| SS-8-TA-7-8RG | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | Afficher le produit |
| SS-8-TA-7-8RP | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행나사 | Afficher le produit |
| SS-8-TA-7-8RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 경사나사 | Afficher le produit |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
