text.skipToContent text.skipToNavigation

世伟洛克不锈钢卡套管接头,内螺纹连接,12 mm 卡套管外径 x 3/8 in. ISO 锥形内螺纹

Part #: SS-12M0-7-6RT

Specifications

Attribute Value
Body Material 316 不锈钢
Bored Through No
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 12 mm
Connection 1 Type 世伟洛克® 卡套管接头
Connection 2 Size 3/8 in.
Connection 2 Type ISO 锥形内螺纹
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

世伟洛克不锈钢卡套管接头,内螺纹连接,12 mm 卡套管外径 x 3/8 in. ISO 锥形内螺纹

Part #: SS-12M0-7-6RT
View Catalog

Add To Favorites

Catalogs

Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Specifications

SS-12M0-7-6RT — 世伟洛克不锈钢卡套管接头,内螺纹连接,12 mm 卡套管外径 x 3/8 in. ISO 锥形内螺纹

Attribute Value
Body Material 316 不锈钢
Bored Through No
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 12 mm
Connection 1 Type 世伟洛克® 卡套管接头
Connection 2 Size 3/8 in.
Connection 2 Type ISO 锥形内螺纹
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-810-7-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
6MO-810-7-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1010-7-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. NPTめねじ View Product
B-1010-7-8 真ちゅう 5/8 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
B-1210-7-12 真ちゅう 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
B-12M0-7-4RT 真ちゅう 12 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーめねじ View Product
B-1410-7-12 真ちゅう 7/8 インチ Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
B-1810-7-16 真ちゅう 1 1/8 インチ Swagelok®チューブ継手 1 インチ NPTめねじ View Product
B-200-7-2 真ちゅう 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
B-200-7-4 真ちゅう 1/8 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
B-400-7-2 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
B-400-7-4 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
B-400-7-4RG 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行めねじ View Product
B-400-7-6 真ちゅう 1/4 インチ Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
B-400-7-8 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
B-600-7-4 真ちゅう 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
B-600-7-4RT 真ちゅう 3/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーめねじ View Product
B-600-7-6 真ちゅう 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
B-600-7-8 真ちゅう 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
B-6M0-7-4RG 真ちゅう 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行めねじ View Product
B-810-7-8 真ちゅう 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
HC-810-7-8 合金C-276 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
M-400-7-4 合金400/R-405 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
M-810-7-8 合金400/R-405 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
S-1210-7-12 炭素鋼チューブ 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
S-810-7-8 炭素鋼チューブ 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-100-7-2 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
SS-100-7-4 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-1010-7-12 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
SS-1010-7-6 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
SS-1010-7-8 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-10M0-7-4 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-10M0-7-4RG 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行めねじ View Product
SS-10M0-7-4RJ 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ ISO管用めねじ(RJ継手用) View Product
SS-10M0-7-4RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーめねじ View Product
SS-10M0-7-6 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
SS-10M0-7-6RG 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行めねじ View Product
SS-10M0-7-6RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーめねじ View Product
SS-10M0-7-8 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-10M0-7-8RG 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行めねじ View Product
SS-10M0-7-8RJ 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ ISO管用めねじ(RJ継手用) View Product
SS-10M0-7-8RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーめねじ View Product
SS-1210-7-12 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
SS-1210-7-12RT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ ISO管用テーパーめねじ View Product
SS-1210-7-16 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 インチ NPTめねじ View Product
SS-1210-7-8 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-12M0-7-0007 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行めねじ View Product
SS-12M0-7-12 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
SS-12M0-7-12RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーめねじ View Product
SS-12M0-7-4 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-12M0-7-4RG 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行めねじ View Product
SS-12M0-7-4RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーめねじ View Product
SS-12M0-7-6 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
SS-12M0-7-6RG 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行めねじ View Product
SS-12M0-7-6RJ 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ ISO管用めねじ(RJ継手用) View Product
SS-12M0-7-8 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-12M0-7-8RG 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行めねじ View Product
SS-12M0-7-8RJ 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ ISO管用めねじ(RJ継手用) View Product
SS-12M0-7-8RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーめねじ View Product
SS-12M0-7-M20X1.5RG 316 ステンレス鋼 12 mm Swagelok®チューブ継手 M20 x 1.5 めねじゲージ View Product
SS-1410-7-12 316 ステンレス鋼 7/8 インチ Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
SS-15M0-7-8 316 ステンレス鋼 15 mm Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-1610-7-12 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
SS-1610-7-16 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ NPTめねじ View Product
SS-1610-7-8 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-16M0-7-8 316 ステンレス鋼 16 mm Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-18M0-7-8 316 ステンレス鋼 18 mm Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-2000-7-20 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ NPTめねじ View Product
SS-200-7-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
SS-200-7-2RT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーめねじ View Product
SS-200-7-4 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-200-7-4RG 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行めねじ View Product
SS-20M0-7-12 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
SS-20M0-7-8 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-22M0-7-12 316 ステンレス鋼 22 mm Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
SS-22M0-7-12RP 316 ステンレス鋼 22 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行めねじ View Product
SS-2400-7-24 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ NPTめねじ View Product
SS-25M0-7-16 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ NPTめねじ View Product
SS-25M0-7-16RP 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ ISO管用平行めねじ View Product
SS-300-7-2 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
SS-3M0-7-4 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-3M0-7-4RG 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行めねじ View Product
SS-400-7-12 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
SS-400-7-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
SS-400-7-2RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行めねじ View Product
SS-400-7-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーめねじ View Product
SS-400-7-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-400-7-4RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行めねじ View Product
SS-400-7-4RJ 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用めねじ(RJ継手用) View Product
SS-400-7-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーめねじ View Product
SS-400-7-4SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-400-7-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
SS-400-7-6RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行めねじ View Product
SS-400-7-6RJ 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ ISO管用めねじ(RJ継手用) View Product
SS-400-7-6RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーめねじ View Product
SS-400-7-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-400-7-8RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行めねじ View Product
SS-400-7-8RJ 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用めねじ(RJ継手用) View Product
SS-400-7-8RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーめねじ View Product
SS-500-7-4 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-600-7-12 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-600-7-2 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. резьба NPT View Product
SS-600-7-4 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-600-7-4RG Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-600-7-4RJ Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба ISO (RJ) View Product
SS-600-7-4RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-600-7-6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. резьба NPT View Product
SS-600-7-6RG Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-600-7-6RJ Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. резьба ISO (RJ) View Product
SS-600-7-6RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. коническая резьба ISO View Product
SS-600-7-8 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-600-7-8RG Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-600-7-8RJ Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба ISO (RJ) View Product
SS-600-7-8RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. коническая резьба ISO View Product
SS-6M0-7-2 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. резьба NPT View Product
SS-6M0-7-2RG Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-6M0-7-2RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. цилиндрическая резьба ISO View Product
SS-6M0-7-2RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. коническая резьба ISO View Product
SS-6M0-7-4 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-6M0-7-4RG Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-6M0-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-6M0-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Thread View Product
SS-6M0-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-6M0-7-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-6M0-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-6M0-7-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-6M0-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-8RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-6M0-7-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-810-7-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-810-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-810-7-4RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-810-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-810-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-810-7-6RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-6RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-810-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-810-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-810-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-8RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-810-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. SAE/MS Straight Thread View Product
SS-8M0-7-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-8M0-7-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-8M0-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-4RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-8M0-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-8M0-7-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-8M0-7-6RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-8M0-7-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-8M0-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-8RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-8M0-7-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.