text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Union, 30 mm Tube OD

Part #: SS-30M0-6

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 30 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 30 mm
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Straights

Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Union, 30 mm Tube OD

Part #: SS-30M0-6
View Catalog

Add To Favorites

Catalogs

Straights

Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.

Specifications

SS-30M0-6 — Stainless Steel Swagelok Tube Fitting, Union, 30 mm Tube OD

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 30 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 30 mm
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-3-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-1210-6-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-1210-9-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-400-6-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-400-9-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-3-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-600-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-600-9-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-810-3-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
2507-810-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
2507-810-9-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
6MO-400-6 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6MO-600-6 6-Moly 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
6MO-810-6 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
825-400-6 Alloy 825 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-100-6 Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-1010-6 Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
B-10M0-6 Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
B-10M0-6-6 Brass 10 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-1210-6 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
B-12M0-6 Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
B-1410-6 Brass 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting View Product
B-15M0-6 Brass 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting View Product
B-1610-6 Brass 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
B-1810-6 Brass 1 1/8 in. Swagelok® Tube Fitting 1 1/8 in. Swagelok® Tube Fitting View Product
B-200-6 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-300-6 Brass 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
B-400-6 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-600-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6M0-6 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6M0-6-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-810-6 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8M0-6 Brass 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
HC-200-6 Alloy C-276 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
HC-400-6 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
HC-400-61 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
HC-600-6 Alloy C-276 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
HC-810-6 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
M-400-6 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-600-6 Alloy 400/R-405 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
M-810-6 Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
PFA-220-6 PFA 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
PFA-420-6 PFA 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
PFA-620-6 PFA 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
PFA-820-6 PFA 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
S-1210-6 Acier au carbone 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
S-300-6 Acier au carbone 3/16 po Raccord Swagelok® pour tubes 3/16 po Raccord Swagelok® pour tubes View Product
S-400-6 Acier au carbone 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
S-600-6 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
S-810-6 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-100-6 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-100-6BT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-1010-6 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 5/8 po Raccord Swagelok® pour tubes View Product
SS-10M0-6 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-10M0-6-2 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-10M0-6-4 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-10M0-6-6 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-10M0-6-8 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-1210-6 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-1210-6-0021 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord long pour tubes Swagelok® View Product
SS-1210-6-12AN Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Évasement AN View Product
SS-1210-6BT Acier inoxydable 316 3/4 po Raccord pour tube Swagelok® 3/4 po Raccord pour tube Swagelok® View Product
SS-1210-6SC11 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-12M0-6 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-12M0-6-4 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-12M0-6-6 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-12M0-6-8 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-1410-6 Acier inoxydable 316 7/8 po Raccord Swagelok® pour tubes 7/8 po Raccord Swagelok® pour tubes View Product
SS-14M0-6 Acier inoxydable 316 14 mm Raccord Swagelok® pour tubes 14 mm Raccord Swagelok® pour tubes View Product
SS-14M0-6-8 Acier inoxydable 316 14 mm Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-15M0-6 Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 15 mm Raccord Swagelok® pour tubes View Product
SS-15M0-6-8 Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-1610-6 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-1610-6-16AN Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Évasement AN View Product
SS-1610-6BT Acier inoxydable 316 1 po Raccord pour tube Swagelok® 1 po Raccord pour tube Swagelok® View Product
SS-16M0-6 Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 16 mm Raccord Swagelok® pour tubes View Product
SS-16M0-6-10 Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 5/8 po Raccord Swagelok® pour tubes View Product
SS-18M0-6 Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 18 mm Raccord Swagelok® pour tubes View Product
SS-18M0-6-12 Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-1F0-6GC Acier inoxydable 316 1/16 po Raccord pour tubes Swagelok® femelle 1/16 po Raccord pour tubes Swagelok® femelle View Product
SS-2000-6 Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Raccord Swagelok® pour tubes View Product
SS-200-6 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-200-6-2AN Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Évasement AN View Product
SS-200-6-4AN Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Évasement AN View Product
SS-20M0-6 Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 20 mm Raccord Swagelok® pour tubes View Product
SS-20M0-6-12 Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-22M0-6 Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 22 mm Raccord Swagelok® pour tubes View Product
SS-2400-6 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Raccord Swagelok® pour tubes View Product
SS-25M0-6 Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 25 mm Raccord Swagelok® pour tubes View Product
SS-28M0-6 Acier inoxydable 316 28 mm Raccord Swagelok® pour tubes 28 mm Raccord Swagelok® pour tubes View Product
SS-2M0-6 Acier inoxydable 316 2 mm Raccord Swagelok® pour tubes 2 mm Raccord Swagelok® pour tubes View Product
SS-2M0-6-1 Acier inoxydable 316 2 mm Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-2M0-6-2 Acier inoxydable 316 2 mm Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-2M0-6-4 Edelstahl 316 2 mm Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-300-6 Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 3/16 Zoll Swagelok® Rohrverschraubung View Product
SS-3200-6 316 Stainless Steel 2 in. Swagelok® Tube Fitting 2 in. Swagelok® Tube Fitting View Product
SS-38M0-6 316 Stainless Steel 38 mm Swagelok® Tube Fitting 38 mm Swagelok® Tube Fitting View Product
SS-3M0-6 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 3 mm Swagelok® Rohrverschraubung View Product
SS-3M0-6-2 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-400-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-6-1FGC 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting 1/16 in. Female Swagelok® Tube Fitting View Product
SS-400-6-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. AN Tube Flare View Product
SS-400-6JA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-6SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4M0-6 316 ステンレス鋼 4 mm Swagelok®チューブ継手 4 mm Swagelok®チューブ継手 View Product
SS-4M0-6-2 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-4M0-6-4 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-500-6 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 5/16 インチ Swagelok®チューブ継手 View Product
SS-600-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-6-4AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ AN チューブ・フレアー View Product
SS-600-6-6AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ AN チューブ・フレアー View Product
SS-600-6BT 316ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-6SC11 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6M0-6 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6M0-6-2 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-6M0-6-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-6M0-6-6 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6M0-6-8 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-810-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-810-6-0030 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-810-6-8AN Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Évasement AN View Product
SS-810-6SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-8M0-6 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product
SS-8M0-6-2 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-8M0-6-4 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-8M0-6-6 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
T-400-6 PTFE 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
TI-400-6 Titane 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
TI-810-6 Titane 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.