text.skipToContent text.skipToNavigation

Трубный обжимной фитинг Swagelok из нерж. стали, соединитель с наруж. резьбой, наруж. диам. трубки 1/4 дюйма – вставное трубное соединение 1/2 дюйма под приварку

Part #: SS-400-1-8W

Specifications

Attribute Value
Body Material Edelstahl 316
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/4 Zoll
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 1/2 Zoll
Connection 2 Type Winkelanschweißverschraubung
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.

Трубный обжимной фитинг Swagelok из нерж. стали, соединитель с наруж. резьбой, наруж. диам. трубки 1/4 дюйма – вставное трубное соединение 1/2 дюйма под приварку

Part #: SS-400-1-8W
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

SS-400-1-8W — Трубный обжимной фитинг Swagelok из нерж. стали, соединитель с наруж. резьбой, наруж. диам. трубки 1/4 дюйма – вставное трубное соединение 1/2 дюйма под приварку

Attribute Value
Body Material Edelstahl 316
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/4 Zoll
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 1/2 Zoll
Connection 2 Type Winkelanschweißverschraubung
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-400-1-4 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-8 6-Moly 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-810-1-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-1-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
825-400-1-6BT Alloy 825 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-100-1-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-1-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1010-1-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-1010-1-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1010-1-8RT Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-10M0-1-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-10M0-1-4RS Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-10M0-1-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-10M0-1-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-10M0-1-8RT Brass 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1210-1-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1210-1-12RT Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
B-1210-1-16 Brass 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1210-1-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1210-1-8RT Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-12M0-1-6RS Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-6RT Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-12M0-1-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-12M0-1-8RS Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-8RT Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1410-1-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1410-1-16 Brass 7/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1410-1-8 Brass 7/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-15M0-1-8RT Brass 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1610-1-12 Brass 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1610-1-16 Brass 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1610-1-16RT Brass 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
B-1610-1-8 Brass 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1810-1-12 Brass 1 1/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1810-1-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-18M0-1-8RT Brass 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-200-1-2 Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-200-1-2BT Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-200-1-2RS Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
B-200-1-2RT Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-200-1-2ST Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
B-200-1-4 Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-200-1-OR Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
B-300-1-2 Латунь 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-300-1-2BT Латунь 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-300-1-4BT Латунь 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-3M0-1-2RT Латунь 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-400-1-1 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
B-400-1-2 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-400-1-2RT Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-400-1-4 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-400-1-4BT Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-400-1-4RS Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
B-400-1-4RT Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-400-1-4ST Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
B-400-1-6 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
B-400-1-8 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-400-1-OR Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
B-600-1-12 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-600-1-2 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-600-1-4 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-600-1-4RT Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-600-1-6 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
B-600-1-6RT Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
B-600-1-6ST Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
B-600-1-8 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-600-1-8RT Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
B-600-1-OR Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
B-6M0-1-2 Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-6M0-1-2RS Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
B-6M0-1-2RT Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-6M0-1-4 Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-6M0-1-4RT Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-810-1-12 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-810-1-16 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
B-810-1-2 真ちゅう 1/2 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
B-810-1-4 真ちゅう 1/2 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
B-810-1-6 真ちゅう 1/2 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
B-810-1-6RT 真ちゅう 1/2 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ View Product
B-810-1-8 真ちゅう 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
B-810-1-8RT 真ちゅう 1/2 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
B-8M0-1-2RT 真ちゅう 8 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ View Product
B-8M0-1-4 真ちゅう 8 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
B-8M0-1-4RS 真ちゅう 8 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
B-8M0-1-4RT 真ちゅう 8 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
B-8M0-1-6RT 真ちゅう 8 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ View Product
HC-200-1-2 合金C-276 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
HC-400-1-2 合金C-276 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
HC-400-1-4 合金C-276 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
HC-400-1-8 合金C-276 1/4 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
HC-600-1-4 合金C-276 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
HC-600-1-6 合金C-276 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
HC-600-1-8 合金C-276 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
HC-810-1-12 合金C-276 1/2 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
HC-810-1-4 合金C-276 1/2 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
HC-810-1-6 Alloy C-276 1/2 インチ Swagelok® チューブ継手 1/2 インチ NPTおねじ View Product
HC-810-1-8 合金C-276 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
M-1210-1-12 合金400/R-405 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
M-400-1-2 合金400/R-405 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
M-400-1-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-400-1-4BT Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-400-1-8 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-600-1-4 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-600-1-6 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
M-600-1-8 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-810-1-12 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
M-810-1-4 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-810-1-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
PFA-220-1-2 PFA 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-1-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-1-4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-1-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-1-6 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
PFA-820-1-8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-10M0-1-4RT Carbon Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
S-1210-1-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-1210-1-8 Carbon Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-12M0-1-8RP Carbon Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
S-1610-1-16 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
S-2000-1-20 Carbon Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
S-2400-1-24 Carbon Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
S-400-1-2 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-400-1-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-400-1-4ST Carbon Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
S-600-1-2 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-600-1-4 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-600-1-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
S-600-1-8 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-810-1-12 Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-810-1-4 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-810-1-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-100-1-1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-1-1BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-100-1-2BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-100-1-2RS 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-100-1-2RT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-100-1-2RTBT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-100-1-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-100-1-4BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-100-1-OR 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-1010-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1010-1-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-1-12BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-1-4 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-1010-1-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1010-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-1-8BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-1-8RS 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1010-1-8RT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1010-1-8ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1010-1-8W 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-1-12 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-10M0-1-12RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-10M0-1-2RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-2RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-10M0-1-4RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-10M0-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-4W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-10M0-1-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-10M0-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-6ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-6W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-10M0-1-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-10M0-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8RTBT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-8W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-2-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-10ST Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 7/8-14 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1210-1-12 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-1210-1-12-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12BT Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-1210-1-12RP Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-1210-1-12RS Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1210-1-12RT Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-1210-1-12SC11 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-1210-1-12ST Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1210-1-12W Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-1210-1-16 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-1210-1-16BT Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-1210-1-16RS Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1210-1-16RT Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-1210-1-16ST Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1210-1-4 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-1210-1-6 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-1210-1-8 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-1210-1-8-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8RP Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-1210-1-8RS Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1210-1-8RT Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-1210-1-8ST Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1210-1-8W Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-1210-1-OR Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/16-12 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-12M0-1-12 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-12M0-1-12RP Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12M0-1-12RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-12M0-1-12RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-12M0-1-12W Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-12M0-1-16 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-12M0-1-16RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-12M0-1-2 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-12M0-1-2RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-12M0-1-4 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-12M0-1-4RP Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12M0-1-4RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-12M0-1-4RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-12M0-1-4W Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-12M0-1-6 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-12M0-1-6RP Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12M0-1-6RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-12M0-1-6RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-12M0-1-6ST Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 9/16 дюйма Наружная цилиндрическая резьба SAE/MS View Product
SS-12M0-1-6W Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-12M0-1-8 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-12M0-1-8BT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-12M0-1-8RP Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12M0-1-8RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-12M0-1-8RSBT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-12M0-1-8RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-12M0-1-8ST Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба SAE/MS View Product
SS-12M0-1-8W Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-12M0-1-8WBT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-12M0-1-M16X1.5RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 16 мм Наруж. цилиндрическая резьба ISO View Product
SS-12M0-1-M18X1.5RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® M18 x 1,5 Наруж. метрическая резьба View Product
SS-1410-1-12 Нержавеющая сталь 316 7/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-14M0-1-4 Нержавеющая сталь 316 14 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-14M0-1-8 Нержавеющая сталь 316 14 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-14M0-1-8RS Нержавеющая сталь 316 14 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-15M0-1-6RS Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-15M0-1-8 Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-15M0-1-8RP Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-15M0-1-8RS Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-15M0-1-8RT Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-15M0-1-8W Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-1610-1-12 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-1610-1-12RS Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1610-1-12RT Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-1610-1-12ST Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 1/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1610-1-16 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-1610-1-16BT Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-1610-1-16RP Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. цилиндрическая резьба ISO View Product
SS-1610-1-16RS Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1610-1-16RT Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-1610-1-16ST Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1610-1-16W Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Вставное толстостенное трубное соединение под приварку View Product
SS-1610-1-20 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-1610-1-20ST Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 5/8-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1610-1-24 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наруж. резьба NPT View Product
SS-1610-1-8 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-1610-1-8RS Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1610-1-OR Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-16M0-1-12 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-16M0-1-12RS Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-16M0-1-12RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-4RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-6 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-16M0-1-6RS Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-16M0-1-6RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-8 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-16M0-1-8RP Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-16M0-1-8RS Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-16M0-1-8RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-8W Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-18M0-1-12 Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-18M0-1-12RP Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-18M0-1-12RS Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-18M0-1-12RT Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-18M0-1-8 Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-18M0-1-8RP Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-18M0-1-8RS Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-18M0-1-8RT Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-18M0-1-8W Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-2000-1-16 Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-2000-1-20 Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-2000-1-20BT Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-2000-1-20RS Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-2000-1-20ST 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 5/8-12 インチ SAE/MS平行おねじ View Product
SS-2000-1-20W 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ おすパイプ溶接エルボー View Product
SS-2000-6-20AN 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ 37°おすANフレアー View Product
SS-200-1-0157 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 #10-32 おねじ View Product
SS-200-1-1 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ View Product
SS-200-1-1BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ View Product
SS-200-1-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-200-1-2BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-200-1-2-OR 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Oシール NPTおねじ View Product
SS-200-1-2RP 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ View Product
SS-200-1-2RS 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-200-1-2RT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ View Product
SS-200-1-2RTBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ View Product
SS-200-1-2ST 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 5/16-24 インチ SAE/MS平行おねじ View Product
SS-200-1-2STBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 5/16-24 インチ SAE/MS平行おねじ View Product
SS-200-1-2W 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー View Product
SS-200-1-2WBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー View Product
SS-200-1-4 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-200-1-4BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-200-1-4RP 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ View Product
SS-200-1-4RS 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-200-1-4RT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-200-1-4RTBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-200-1-4ST 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ View Product
SS-200-1-6 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-200-1-6BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-200-1-6RS 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-200-1-6ST 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ View Product
SS-200-1-8 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-200-1-8BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-200-1-OR 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 5/16-24 インチ OシールSAE/MS平行おねじ View Product
SS-200-1-ORAS 316ステンレス鋼 1/8 インチ Swagelok® チューブ継手 5/16-24 インチ Oシール平行ねじ継手(SAE/MSおねじ) View Product
SS-200-1-ORBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 5/16-24 インチ OシールSAE/MS平行おねじ View Product
SS-20M0-1-12 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-20M0-1-12RP 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ View Product
SS-20M0-1-12RS 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-20M0-1-12RT 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ View Product
SS-20M0-1-16 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-20M0-1-8 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-20M0-1-8RP 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ View Product
SS-20M0-1-8RS 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-20M0-1-8RT 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-22M0-1-12 316 ステンレス鋼 22 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-22M0-1-12RS 316 ステンレス鋼 22 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-22M0-1-12RT 316 ステンレス鋼 22 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ View Product
SS-22M0-1-16 316 ステンレス鋼 22 mm Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-22M0-1-16RS 316 ステンレス鋼 22 mm Swagelok®チューブ継手 1 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-22M0-1-16RT 316 ステンレス鋼 22 mm Swagelok®チューブ継手 1 インチ ISO管用テーパーおねじ View Product
SS-2400-1-16 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-2400-1-20 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2400-1-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
SS-2400-1-24RS 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-2400-1-24RT 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male ISO Tapered Thread View Product
SS-2400-1-24ST 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 7/8-12 in. Male SAE/MS Straight Thread View Product
SS-2400-1-24W 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male Pipe Weld View Product
SS-25M0-1-12 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-25M0-1-12RS 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-25M0-1-12RT 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-25M0-1-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-25M0-1-16RP 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread View Product
SS-25M0-1-16RS 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-25M0-1-16RT 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-25M0-1-16W 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-25M0-1-8 Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-28M0-1-16 Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-28M0-1-16RS Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-28M0-1-16RT Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-300-1-2 Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-300-1-2BT Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-300-1-4 Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-300-1-4BT Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-300-1-OR Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 3/8-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-3200-1-32 Нержавеющая сталь 316 2 дюйма Трубный обжимной фитинг Swagelok® 2 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2 Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2BT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2RP Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-3M0-1-2RS Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-3M0-1-2RSBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-3M0-1-2RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-3M0-1-2RTBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-3M0-1-2W 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-3M0-1-2WBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-3M0-1-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-1-4BT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-1-4RS 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-3M0-1-4RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-3M0-1-4RTBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-0256 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting #10-32 Male Thread View Product
SS-400-1-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-400-1-10ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-400-1-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-400-1-12BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-400-1-16 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-400-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male O-Seal NPT View Product
SS-400-1-2RP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-400-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-400-1-2SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-400-1-2W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-400-1-3ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8-24 in. Male SAE/MS Straight Thread View Product
SS-400-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4JA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male O-Seal NPT View Product
SS-400-1-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-400-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-4RTBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4STBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-1-4WBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-1-5ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-1-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-400-1-6ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-1-6STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-1-8BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-1-8RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-400-1-8ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-400-1L-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-ORBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-402-1 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting - - View Product
SS-4M0-1-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-1-2BT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-1-2RP 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-4M0-1-2RS 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-4M0-1-2RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-4M0-1-2W 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-4M0-1-4 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-4M0-1-4RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-1-2 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-500-1-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-500-1-4BT 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-500-1-4RT 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-1-5ST 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/2-20 in. Male SAE/MS Straight Thread View Product
SS-500-1-6 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-500-1-OR 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/2-20 in. Male O-Seal SAE/MS Straight Thread View Product
SS-600-1-10ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-600-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-600-1-12BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-600-1-12RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-600-1-12ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-600-1-12W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-600-1-16 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-600-1-16BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-600-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-600-1-2RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-2RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-600-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-1-4BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-1-4-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male O-Seal NPT View Product
SS-600-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-600-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-600-1-4W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-600-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-1-6BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-1-6MP 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. 59 Degree Taper View Product
SS-600-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-600-1-6RTBT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-600-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-1-6STDE 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-1-6W 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ おすパイプ溶接エルボー View Product
SS-600-1-6WBT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-600-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-600-1-8BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-600-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-600-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-600-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-600-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male O-Seal SAE/MS Straight Thread View Product
SS-600-9-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-602-1 316 Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - View Product
SS-6M0-1-0046 316 Stainless Steel 6 mm Swagelok® Tube Fitting M5 x 0.8 Male Metric Thread View Product
SS-6M0-1-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-1-2BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-1-2RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-6M0-1-2RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-2RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-2RTBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-2W 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-6M0-1-2WBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-6M0-1-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-1-4BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-1-4RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-4RSBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-1-4RTBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-1-4W 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-6M0-1-4WBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-6M0-1-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-6M0-1-6RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-6M0-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-6ST 316 Stainless Steel 6 mm Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6M0-1-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-1-8BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-1-8RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-6M0-1-8RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-6M0-1-M10X1.0RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 10 mm Male ISO Parallel Thread View Product
SS-6M0-1-M12X1.0RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting M12 x 1.0 Male Metric Thread View Product
SS-810-1-10ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-810-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-1-12BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-1-12RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-12RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-810-1-12ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-810-1-12W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-810-1-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-1-16BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-1-16ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-810-1-16W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-810-1-2 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-810-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-810-1-4SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-1-4ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-810-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-1-6BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-1-6RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-810-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-810-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-810-1-6W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-810-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-49485 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-50553 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52166 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52167 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male O-Seal NPT View Product
SS-810-1-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-810-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8RTBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8STWD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-8WBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-812-1 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting - - View Product
SS-8M0-1-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-8M0-1-2RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-2RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-2RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-2W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-8M0-1-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-8M0-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4RTBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-4WBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-8M0-1-6RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-6RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-8M0-1-8RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-8M0-1-8W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
T-400-1-2 PTFE 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
T-400-1-4 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
TI-810-1-8 チタニウム 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.