|
Filtro de partículas en línea de acero inox., 6 mm Swagelok, 90 micrones de tamaño de poro
Referencia #: SS-6F-MM-90
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Filtros en LíneaElimine con los filtros Swagelok, partículas contaminantes en aplicaciones de gases o líquidos, donde el espacio es limitado (en línea), o de fácil mantenimiento mientras están conectados al sistema (en te). Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Filtro de partículas en línea de acero inox., 6 mm Swagelok, 90 micrones de tamaño de poro
Inicie la sesión o regístrese para ver los precios
Catálogos
Filtros en Línea
Features: Remove system particulate contaminants; Gas and liquid service; 1/8 to 1/2 in. and 3 to 12 mm end connections; Stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Especificaciones
SS-6F-MM-90 — Filtro de partículas en línea de acero inox., 6 mm Swagelok, 90 micrones de tamaño de poro
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 6 mm |
| Tipo de conexión 1 | Racor Swagelok® |
| Tamaño conexión 2 | 6 mm |
| Tipo de conexión 2 | Racor Swagelok® |
| Característica | Tamaño de poro de elemento filtrante 90 micrones |
| Tamaño del Elemento Filtrante | 90 micrones |
| Máxima Temperatura, °F (°C) | 900 (482) |
| Mínima Temperatura, °F (°C) | -40 (-40) |
| eClass (4.1) | 36101905 |
| eClass (5.1.4) | 36102090 |
| eClass (6.0) | 36102090 |
| eClass (6.1) | 36102090 |
| UNSPSC (4.03) | 40161500 |
| UNSPSC (10.0) | 40161516 |
| UNSPSC (11.0501) | 40161516 |
| UNSPSC (13.0601) | 40161516 |
| UNSPSC (15.1) | 40161516 |
| UNSPSC (17.1001) | 40161516 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| B-2F-15 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| B-2F-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| B-2F-7 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| B-4F-15 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| B-4F2-15 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| B-4F2-15-SC11 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| B-4F4-15 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| B-4F-7 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-2F-05 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-2F-15 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-2F-2 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-2F-60 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-2F-7 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-2F-T7-7 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 스웨즈락 튜브 어댑터 | Ver producto |
| SS-3F-MM-2 | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 3mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-4F-05 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-4F-140 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-4F-15 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-4F-2 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-4F2-60 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | Ver producto |
| SS-4F-40 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-4F4-7 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Ver producto |
| SS-4F4-90 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Ver producto |
| SS-4F-60 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-4F-7 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-4F-90 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-4F-T7-15 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | Ver producto |
| SS-4F-T7-2 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | Ver producto |
| SS-4F-T7-7 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | Ver producto |
| SS-4F-VCR-05 | 316 스테인리스강 | 1/4인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | 1/4인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | Ver producto |
| SS-4F-VCR-2 | 316 스테인리스강 | 1/4인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | 1/4인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | Ver producto |
| SS-4F-VCR-7 | 316 스테인리스강 | 1/4인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | 1/4인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | Ver producto |
| SS-6F-05 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-6F-15 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-6F-60 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-6F-7 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-6F-MM-05 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-6F-MM-15 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-6F-MM-2 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-6F-MM-60 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-6F-MM-7 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-8F-05 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-8F-140 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-8F-40 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-8F-60 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-8F-7 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Ver producto |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
