|
Black Nylon Handle Kit (Bronze Insert) for 45 Series Ball Valve
부품 번호: BZ-5K-45-BK
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
Комплект рукояткиПредлагается широкий выбор запасных деталей и вспомогательных принадлежностей для вашего клапана Swagelok. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Black Nylon Handle Kit (Bronze Insert) for 45 Series Ball Valve
로그인 또는 회원가입하여 가격 보기
카탈로그
Комплект рукоятки
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
40 series ball valve (standard) packing adjustment instructions, multilingual
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
사양
BZ-5K-45-BK — Black Nylon Handle Kit (Bronze Insert) for 45 Series Ball Valve
| 속성 | 값 |
|---|---|
| Процедура очистки | Standard Cleaning and Packaging (SC-10) |
| Для серии | 45 Series |
| Цвет рукоятки | Black |
| Тип рукоятки | Nylon Handle Bronze Insert |
| eClass (4.1) | 37010631 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183109 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| NY-5K-42G-BL | - | - | - | - | - | 제품 보기 |
| NY-5K-42G-GR | - | - | - | - | - | 제품 보기 |
| NY-5K-42G-OG | - | - | - | - | - | 제품 보기 |
| NY-5K-42G-RD | - | - | - | - | - | 제품 보기 |
| NY-5K-42G-YW | - | - | - | - | - | 제품 보기 |
| NY-5K-43G-BK | - | - | - | - | - | 제품 보기 |
| NY-5K-43G-BL | - | - | - | - | - | 제품 보기 |
| NY-5K-43G-GR | - | - | - | - | - | 제품 보기 |
| NY-5K-43GLL-BK | Nylon | - | - | - | - | 제품 보기 |
| NY-5K-43GLL-RD | Nylon | - | - | - | - | 제품 보기 |
| NY-5K-43G-RD | - | - | - | - | - | 제품 보기 |
| NY-5K-43GXLL-BK | - | - | - | - | - | 제품 보기 |
| NY-5K-43G-YW | - | - | - | - | - | 제품 보기 |
| NY-5K-44LL-BK | - | - | - | - | - | 제품 보기 |
| NY-5K-44XLL-BK | - | - | - | - | - | 제품 보기 |
| NY-5K-45LL-BK | Nylon | - | - | - | - | 제품 보기 |
| NY-5K-45LLC-BK | Nylon | - | - | - | - | 제품 보기 |
| PH-5K-83-BK | - | - | - | - | - | 제품 보기 |
| PHEN-P6T-K4-RD | - | - | - | - | - | 제품 보기 |
| SS-51K-62K-OG | Stainless Steel | - | - | - | - | 제품 보기 |
| SS-51K-62L-BK | Stainless Steel | - | - | - | - | 제품 보기 |
| SS-51K-62LK-OG | Stainless Steel | - | - | - | - | 제품 보기 |
| SS-51K-63K-OG | Stainless Steel | - | - | - | - | 제품 보기 |
| SS-51K-63K-OG-4 | Stainless Steel | - | - | - | - | 제품 보기 |
| SS-51K-63L | Stainless Steel | - | - | - | - | 제품 보기 |
| SS-51K-63LLK-OG | Stainless Steel | - | - | - | - | 제품 보기 |
| SS-51K-65K-OG | Stainless Steel | - | - | - | - | 제품 보기 |
| SS-51K-65L | Stainless Steel | - | - | - | - | 제품 보기 |
| SS-51K-67L | Stainless Steel | - | - | - | - | 제품 보기 |
| SS-5K-42GPM | Stainless Steel | - | - | - | - | 제품 보기 |
| SS-5K-43GPM | Stainless Steel | - | - | - | - | 제품 보기 |
| SS-5K-83 | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-5K-83LH | 316 Stainless Steel | - | - | - | - | 제품 보기 |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
