Swagelok® Measurement Devices
Swagelok offers easy-to-operate and easy-to-read liquid and gas measuring devices such as gauges, transducers, sensors, and flowmeters that provide accurate readings on demand.
Request Measurement Device InformationAccurate measurement of temperature and pressure in fluid systems is imperative to maintaining stable fluid flow for process accuracy. Achieve precision with any of Swagelok’s fluid and gas measurement devices.
- Swagelok® FV4 series flow sensors help identify increasing or decreasing flow in gas systems by providing positive actuation for accurate sensing with a snap-action float
- Pressure gauges provide precise measurement for industrial, ultrahigh-purity, and sanitary applications, offered in a range of pressure ranges, dial sizes, connections, and mountings
- Swagelok pressure transducers accurately monitor electronic pressure for industrial applications. Transducers are available in a wide range of pressure ranges, process connections, electrical connectors, and output signals supporting various system requirements.
- Variable area flowmeters offer highly accurate measurement with individually calibrated scales based on flow tests for process accuracy
- Thermometers are actuated by a bimetal helix coil with silicone-free gel inserts to dampen vibration effects with cases that are hermetically sealed to prevent fogging and moisture damage to internal components
- Thermowells are recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process or system.
Measurement Device Categories
Flow Sensors
Designed for robust performance in challenging environments, high-sensitivity flow sensors consistently achieve precision in industrial processes.
Pressure Transducers
Maintain accurate electronic pressure monitoring in a variety of industrial applications with Swagelok pressure transducers.
Thermometers
Ensure reliable readings and easy field calibration with ASME B40.200 compliant, easy-to-use, dampened-movement, bimetal thermometers.
Thermowells
Designed to protect sensors from harsh conditions and ensure accurate measurements, facilitating sensor maintenance without process interruption.
Variable Area Flowmeters
Provide precision gas and liquid measurement and ensure system efficiency with a tapered tube and float design available in both metal and glass designs.
Measurement Devices Catalogs
Gather the detailed product information needed, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: One device measures both pressure and temperature in near-real time; ANSI/ISA 76.00.02-compliant interface compatible with Swagelok® MPC series modular system or 1/4 in. Swagelok tube fitting end connections; IP64 ingress protection; ± 2 % full-scale pressure measurement accuracy; ± 4°F (± 2.2°C) absolute temperature measurement accuracy; Low-volume flow path and rapid purge bowl design dramatically reduce delay time in sample systems; Two analog putputs (0 to 5 V )for pressure and temperature
Features: Easy-to-read dial sizes with dual and single scales; 50 % overrange protection; Stainless steel construction
Features: Monitor vacuum and positive system pressures up to 15 000 psi, 1000 bar, or 100 000 kPa; 2 1/2 in. (63 mm) dial size; Fits industry-standard 2 9/16 in. (65.0 mm) panel hole cutout
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections
Features: 50 mm (1 1/2 and 2 in.) dial sizes; Accuracy in accordance with ASME B40.100; 316L VAR end connections (PGU series); Center-back and lower mount configurations
Features: Up to six network-controlled pilot valves; LED valve status indicators; Threaded end connections for inlet, outlets, and exhaust; Integrates easily with conventional or Swagelok® modular platform component (MPC) systems; DeviceNet™ network interface; IP64 ingress protection
Features: Accuracy 0.5 % of span limit point calibration (0.25 % of span best fit straight line); Broad selection of pressure ranges, engineering units in psi, bar, MPa, kg/cm2, and kPa. Pressure references: gauge (vacuum, positive, compound) and absolute; Available with a variety of electrical connections and output signals; Available with a variety of process connections including flush diaphragm and Swagelok® tube adapter
Features: Glass and metal (armored) tube models, including miniature armored model; Highly accurate measurement even at very low flow, with individually calibrated scales based on flow tests; Flexible and adaptable to specific system requirements; High quality, durability, and repeatability; 1/8 to 1 1/4 in. process end connections
Features: Senses increasing or decreasing flow in gas systems; Actuates an electrical switch at a predetermined flow range; Welded 316L SS construction; Working pressures up to 5000 psig (344 bar)
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled
Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You
Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
Genauigkeit bei der Probenahme—Die besten Tipps für erfolgreiche Ergebnisse
Mit unseren Tipps stellen Sie sicher, dass Ihr industrielles Probenahmesystem künftig genauere und repräsentativere Proben liefert.
Prozessmessungen—Best Practices rund um Impulsleitungen
Wenn man sich ausschließlich auf die Ausgabe des Messwertgebers konzentriert, kann es mitunter schwierig sein, Probleme in der Prozessinstrumentierung zu erkennen. Erfahren Sie, wie Sie Probleme in Ihrer Instrumentierungsleitung mit den Tipps und Best Practices von Swagelok einfach in den Griff bekommen.