릴리프 밸브 — 블리드 및 퍼지 밸브, BV 및 P 시리즈
이 사양에 사용 가능한 밸브:
- 1/8~1/2인치(6~8 mm)
- –65°F(–53°C)~850°F(454°C)
- 316 스테인리스강, 탄소강, 400 합금, C-276 합금
- 6085 psig(419 bar)~10,000 psig(689 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
릴리프 밸브 — 블리드 및 퍼지 밸브, BV 및 P 시리즈 — Purge Valve, Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4PM2RT 316 Stainless Steel 1/8 in. Male ISO Tapered Thread - - B-4P-6M Brass 3/8 in. Male NPT - - S-4P-4M Carbon Steel 1/4 in. Male NPT - - B-4P-2M Brass 1/8 in. Male NPT - - B-4P-4M Brass 1/4 in. Male NPT - - B-4P-4M-MP-SC11 Brass 1/4 in. Male NPT - - SS-4P-2M 316 Stainless Steel 1/8 in. Male NPT - - SS-4P-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-4P-4M 316 Stainless Steel 1/4 in. Male NPT - - SS-4P-4T 316 Stainless Steel 1/4 in. Tube Stub - - SS-4P-6M 316 Stainless Steel 3/8 in. Male NPT - - SS-4PM8 316 Stainless Steel 1/2 in. Male NPT - - SS-4PST4 316 Stainless Steel 7/16-20 in. Male UNF Thread - - -
릴리프 밸브 — 블리드 및 퍼지 밸브, BV 및 P 시리즈 — Bleed Valve, Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-BVM2-SH 316 Stainless Steel 1/8 in. Male NPT 3/16 in. Tube Stub SS-BVM4 316 Stainless Steel 1/4 in. Male NPT 3/16 in. Vent Tube SS-BVM4-C3-SH 316 Stainless Steel 1/4 in. Male NPT 3/16 in. Barbed Vent Tube SS-BVM4RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 3/16 in. Vent Tube SS-BVM4-SH 316 Stainless Steel 1/4 in. Male NPT 3/16 in. Vent Tube SS-BVM6 316 Stainless Steel 3/8 in. Male NPT 3/16 in. Vent Tube SS-BVM8 316 Stainless Steel 1/2 in. Male NPT 3/16 in. Vent Tube SS-BVM8-SH 316 Stainless Steel 1/2 in. Male NPT 3/16 in. Vent Tube SS-BVST4 316 Stainless Steel 7/16-20 in. Male UNF Thread 3/16 in. Vent Tube SS-BVM2 316 Stainless Steel 1/8 in. Male NPT 3/16 in. Vent Tube
Product Availability by Store Location
Hours