Swagelok® Bellows-Sealed Valves
Swagelok bellows-sealed valves are designed to limit the potential for leaks, with many featuring a packless design or welded seals. They provide reliable, leak-tight performance in applications where the seal to atmosphere is critical to keep operators safe and processes functioning as intended.
View Bellows ValvesSwagelok bellows-sealed valves are available in a variety of styles and configurations, allowing users to find options that work well in their general and high-purity applications. Options include gasketed or welded body-to-bellows seals, stem tips for shutoff or regulating service, a variety of end connections, a wide range of flow coefficients, and panel or bottom mounting.
- Specialized Swagelok bellows-sealed valves with micrometer handles allow for precise, repeatable flow setting by allowing stem position changes in as little as 0.001 in. (0.025 mm) increments
- Compact Swagelok bellows-sealed valves for switching service allow for flow to be changed from one line to another using manual and spring-return or double-acting pneumatic actuators
- High-pressure, pneumatically actuated Swagelok bellows-sealed valves can handle elevated working pressures and temperatures to match process requirements
- Select Swagelok bellows-sealed valves feature a secondary containment system that prevents leaks to atmosphere even if the primary seal fails, enhancing reliability, versatility, and safety
Need help choosing bellows valves?
Bellows-Sealed Valves Categories
Bellows-Sealed Multi-Valve Manifolds, V3 Series
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements.
Bellows-Sealed Valves for Switching Service, BY Series
Discover the BY Series Bellows-Sealed Valve for switching service. Compact, packless design with Torlon® stem guide for consistent shutoff.
General-Service Bellows Valves, B and H Series
Ensure reliable shutoff with precision-formed metal bellows valves with gasketed or welded body-to-bellows seals and stem tips for regulating service.
High-Pressure Bellows Valves, HB Series
Explore high-pressure, pneumatically actuated bellows-sealed valves with all-metal seal to atmosphere and with full pressure rating in either direction.
High-Purity Bellows Valves, BN Series
Discover high-purity valves with positive stem retraction, smooth actuation, and union bonnet construction for enhanced cycle life and cleanliness.
High-Temp Bellows Valves with Secondary Packing, U Series
Enhance reliability and versatility with Swagelok® U series bellows-sealed valves, which feature a secondary containment system that prevents atmospheric leaks.
Metering Bellows Valves, BM Series
Reliable metering bellows valves feature a hardened stainless steel actuator, six-turn max flow, and slotted handles for screwdriver adjustments.
Pneumatic Actuators
Enhance your system's performance with high-quality pneumatic actuators for bellows-sealed valves, designed for reliable and precise fluid control.
Spare Parts and Accessories
Find high-quality components designed for optimal compatibility. Spare parts and accessories for stem tip kits, bellows kits, indicator switch kits, and gasket kits.
Bellows-Sealed Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® B series bellows-sealed valves are available in a range of configurations to meet a variety of system needs. Gasketed and weld body-to-bellows seals, shutoff and regulating stem tips, and several end connections are offered.
Swagelok® BM series bellows-sealed metering valves use a micrometer handle for precise, repeatable flow settings at pressures up to 700 psig (48.2 bar) and temperatures up to 900°F (482°C).
Features: Compact size; Working pressures up to 1000 psig (68.9 bar); Temperatures up to 600˚F (315˚C)
Features: Compact, packless valve switches flow from one line to another. Torlon® stem guide ensures proper alignment for consistent shutoff performance. Manual and spring-return and double-acting pneumatic actuators are available. End connections include 1/4 in. Swagelok® VCR® metal gasket face seal fittings and 1/4 in. Swagelok tube fittings.
Packless valves with all-metal seal to atmosphere; Working pressures up to 3500 psig (241 bar); Temperatures up to 400°F (204°C); VCR® face seal fitting, Swagelok® tube fitting, and weld end connections
Features: Secondary containment system above the bellows; Working pressures up to 2500 psig (172 bar); Temperatures up to 1200°F (648°C); 1/4, 3/8, 1/2, 3/4, and 1 in.; 6, 10, and 12 mm end connections; Stainless steel material
Features: Packless valves with all-metal seal to atmosphere; Working pressures up to 500 psig (34.4 bar); Temperatures up to 200°F (93°); 1/4 to 1/2 in. and 6 to 12 mm end connections
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the Tool関連資料/コラム記事
Tipps zur richtigen Auswahl von Ventilen für industrielle Fluidsysteme
Erfahren Sie mehr über die praktische STAMPED-Methode und wie Sie die idealen Ventile für Ihr Fluid- oder Probenahmesystem auswählen.
Wie Sie kostspielige flüchtige Emissionen mithilfe von zertifizierten Ventilen reduzieren
In chemischen Anlagen und Erdölraffinerien stellen flüchtige Emissionen ein immer größeres Problem dar. Mit entsprechend zertifizierten Ventilen für geringe flüchtige Emissionen können Sie Ihren Betrieb schützen und Ihre Profitabilität optimieren. In diesem Beitrag stellen wir diese Ventile vor und gehen darauf ein, wie sie getestet werden und welche Vorteile sie bieten.
Was Sie bei der Isolierung industrieller Fluidsysteme mit Absperrventilen beachten müssen
Für die Sicherheit industrieller Fluidsysteme ist es unerlässlich, dass Rohrleitungen vor der Aufnahme von Wartungsarbeiten isoliert werden. Die Installation von zwei Absperrventilen stellt eine der sichersten Möglichkeiten dar, um Rohrleitungen in Fluidsystemen zu isolieren. Erfahren Sie, wie Sie Ihr System richtig konfigurieren.
Kleines Ventil mit großer Wirkung: Warum ein neues Ventil die Halbleiterproduktion verändern könnte
Erfahren Sie mehr darüber, wie die neueste Innovation in der ALD-Ventiltechnologie neue Möglichkeiten für Hersteller modernster Halbleiter schafft.