text.skipToContent text.skipToNavigation
Purge Valve

Swagelok® Relief Valves

Swagelok® proportional relief valves provide overpressure protection in general industrial applications with a variety of set pressures available. Bleed and purge valves provide effective bleeding, venting, or draining of signal line pressure to atmosphere.

View Relief Valves

Swagelok® R series proportional relief valves open gradually as pressure increases, providing simple, reliable overpressure protection, protecting workers, and helping to maintain proper process conditions. Set pressures can be configured at the factory or easily adjusted in the field to suit changing operating conditions. Swagelok® RV series medium-pressure relief valves can be used in applications with operating pressures up to 20 000 psig (1378 bar).

Swagelok® PRV series proportional safety relief valves are certified to PED 2014/68/EU Category IV and CE-marked in accordance with the Pressure Equipment Directive as a safety valve according to ISO-4126-1. They are factory-set, tested, locked, and tagged with the set pressure.

Swagelok® BV series bleed valves can be used on instrumentation devices such as multivalve manifolds or gauge valves to allow safe removal of instruments and to assist in the calibration of control devices. They are available with low emission (Low-E) certification according to API 624 to combat fugitive emissions.

Swagelok® P series purge valves are manual bleed, vent, or drain valves. Knurled caps are permanently assembled to valve bodies for safety, and both bleed and purge valves are compact for convenient installation.

Want to know more about relief, bleed, or purge valves?

Find Local Support

Relief Valve Categories

Bleed and Purge Valves, BV and P Series

Bleed and Purge Valves, BV and P Series

Experience convenient installation with compact bleed valves for instrumentation devices and purge valves, such as manual bleed, vent, or drain valves.

Medium-Pressure Relief Valves, RV Series

Medium-Pressure Relief Valves, RV Series

Ensure over-pressure protection in general-industry applications with set or adjustable pressure and lock nut for stability.

Proportional Relief Valves, R3, R4, RL3, RL4 and KVV Series

Proportional Relief Valves, R3, R4, RL3, RL4 and KVV Series

Discover high- and low-pressure proportional relief valves that open gradually as pressure increases. Suitable for liquid or gas service.

Proportional Safety-Relief Valves, PRV Series

Proportional Safety-Relief Valves, PRV Series

Provides flexible, reliable over-pressure protection, certified under PED 2014/68/EU Category IV, and CE-marked according to ISO-4126-1.

Spare Parts and Accessories

Spare Parts and Accessories

Find spare parts and accessories for relief valves, including spring kits, seal kits, handle kits, insert kits, and poppet kits for optimal performance.

Relief Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Выбор запорно-регулирующей арматуры для пробоотборных жидкостных и газовых систем
Как правильно подобрать ЗРА для вашей промышленной системы

Узнайте, как на практике применять метод STAMPED для подбора ЗРА, лучше всего соответствующей областям применения вашей жидкостной/газовой или пробоотборной системы.

Сократите неконтролируемые выбросы в химической промышленности и нефтепереработке
Минимизируйте затраты, связанные с неконтролируемыми выбросами—используйте ЗРА с низким уровнем выбросов

Неконтролируемые выбросы это растущая проблема для химической и нефтеперерабатывающей отраслей. Сертифицированная ЗРА с низким уровнем выбросов может защитить ваше предприятие и доходы. Узнайте, какие испытания проходят клапаны, и как они могут вам помочь.

Запорная арматура в промышленной жидкостной или газовой системе
Как изолировать промышленные жидкостные и газовые системы запорной арматурой

Изоляция трубопроводов в промышленных жидкостных и газовых системах перед проведением технического обслуживания критически важна для безопасности предприятия. Одним из самых безопасных способов изоляции трубопровода жидкостной или газовой системы является установка двух запорных клапанов. Узнайте, как запроектировать необходимые клапанные сборки для вашей системы.

Сборка клапана Swagelok ALD20 UHP в чистом помещении для применения в полупроводниковой отрасли
Один новый клапан—и три причины, которые позволят ему изменить производство полупроводников

Узнайте, как новейшие достижения в технологии ALD (атомно-слоевое осаждение) меняют ситуацию на рынке высокотехнологичного производства полупроводников.

Перепускные клапаны и клапаны сброса

Пропорциональные перепускные клапаны

Пропорциональные перепускные клапаны серии R обеспечивают простую и надежную защиту от избыточного давления в различных жидкостных и газовых системах общего назначения с уставкой давления в диапазоне от 10 до 6000 psig (0,7-413 бар ман). Они открываются постепенно, по мере увеличения давления, и закрываются при падении давления в системе ниже значения уставки. Пропорциональные предохранительные клапаны серии PRV выпускаются с заводской установкой в пяти диапазонах давления пружины. Все клапаны проходят испытания, пломбировку и маркировку для обеспечения стабильной и точной работы.

Продувочные клапаны и клапаны сброса

Используются для выпуска давления из сигнальной линии перед снятием прибора или калибровки регулирующих устройств. Предлагаются торцевые соединения с наружной резьбой NPT и SAE. Продувочные клапаны предусматривают ручной сброс, выпуск или дренаж при использовании торцевых соединений в виде трубного обжимного фитинга Swagelok® или трубного переходника, с резьбой NPT или SAE.

This process may take several minutes. Please be patient and remain on the page.