Welding System — Fixtures and Collets
Welding system available with these specifications:
- 1/8 to 1 (6 to 25 mm) tube size
- Welder Series 5 or 10
Your local authorized Swagelok sales and service center may have additional options.
-
Fixtures and Collets — Fixture Blocks
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5TFB Series 5 1/8 to 5/8 in. and 3 to 17.3 mm CWS-10TFB Series 10 1/4 to 1 in. and 6 to 25 mm -
Fixtures and Collets — Weld Head Fixtures
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeSWS-8MFA-04 Series 8 1/4 in. SWS-4MFB-04 Series 4 1/4 in. -
Fixtures and Collets — Tube Collets
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-10UCI-12 Series 10 3/4 in. CWS-10UCI-16 Series 10 1 in. CWS-5UCI-04 Series 5 1/4 in. CWS-5UCI-08 Series 5 1/2 in. CWS-10UCI-08 Series 10 1/2 in. CWS-5UCI-02 Series 5 1/8 in. CWS-5UCI-06 Series 5 3/8 in. CWS-5UCI-10 Series 5 5/8 in. K-11132 Series 5 - K-11108 Series 5 - SWS-WHEC-D-35 Series 4, 8, 8HPH, 5, 10, 20, 40 - K-SWS-5H-RTR-GEAR Series 5 - -
Fixtures and Collets — Adapter inserts
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5FVCR-04 Series 5 - -
Fixtures and Collets — Fixture Side Plates
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5FSP1 Series 5 - CWS-5FSP2 Series 5 - -
Fixtures and Collets — Micro-Fit® Collets
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5MWCI-06 Series 5 3/8 in., 8 and 10 mm CWS-5MWCI-08 Series 5 1/2 in. and 12 mm CWS-5MWCI-04 Series 5 1/8, 1/4 in., and 6 mm
Product Availability by Store Location
Hours