text.skipToContent text.skipToNavigation

Base enchufe rápido con juntas de PTFE para instrumentación de acero inox., Cv 4,4, 1/2 pulg. NPT macho

Part #: SS-QTM8A-B-8PM

Specifications

Attribute Value
Air Inclusion 2 cm3
Body Material Acero inoxidable 316 Recubierto de Xylan®
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 1/2 pulg.
Connection 1 Type NPT macho
CV Maximum 4,4 - Acoplada con espiga DESO, 5,1 - acoplada con espiga SESO
Lubricant Grasa Krytox 240AC
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 68,9 BAR @ -17°C a 48°C / 1000 PSIG @ 0°F a 120°F
Pressure/Temp Rating (Coupling and Uncoupling) 3,4 BAR @ 21°C / 50 PSIG @ 70°F
Series QTM8
Spillage 1 cm3
Testing 2 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
ボディ

スウェージロックPTFE製シール式クイック・コネクツは、内部シール構造によりシール部を保護し、危険な用途で使用される多くの物質と化学的に併用することができるため、システムの完全性を高めることができます。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.

Base enchufe rápido con juntas de PTFE para instrumentación de acero inox., Cv 4,4, 1/2 pulg. NPT macho

Part #: SS-QTM8A-B-8PM
View Catalog

Add To Favorites

Catalogs

ボディ
スウェージロックPTFE製シール式クイック・コネクツは、内部シール構造によりシール部を保護し、危険な用途で使用される多くの物質と化学的に併用することができるため、システムの完全性を高めることができます。

Specifications

SS-QTM8A-B-8PM — Base enchufe rápido con juntas de PTFE para instrumentación de acero inox., Cv 4,4, 1/2 pulg. NPT macho

Attribute Value
Air Inclusion 2 cm3
Body Material Acero inoxidable 316 Recubierto de Xylan®
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 1/2 pulg.
Connection 1 Type NPT macho
CV Maximum 4,4 - Acoplada con espiga DESO, 5,1 - acoplada con espiga SESO
Lubricant Grasa Krytox 240AC
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 68,9 BAR @ -17°C a 48°C / 1000 PSIG @ 0°F a 120°F
Pressure/Temp Rating (Coupling and Uncoupling) 3,4 BAR @ 21°C / 50 PSIG @ 70°F
Series QTM8
Spillage 1 cm3
Testing 2 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
M-QTM2A-B-4PF 합금 400 1/4인치 암나사 NPT - - View Product
SS-QTM2A-B-400 Xylan® 코팅 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QTM2A-B-4PF Xylan® 코팅 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QTM2A-B-4PM Xylan® 코팅 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QTM2A-B-4PMK2 Xylan® 코팅 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QTM2A-B-4PMK5 316ステンレス鋼(Xylan® 被膜) 1/4 インチ NPTおねじ - - View Product
SS-QTM2A-B-600 316ステンレス鋼(Xylan® 被膜) 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QTM2A-B-6M0 316ステンレス鋼(Xylan® 被膜) 6 mm Swagelok®チューブ継手 - - View Product
SS-QTM2A-B-8M0K2 316ステンレス鋼(Xylan® 被膜) 8 mm Swagelok®チューブ継手 - - View Product
SS-QTM2A-B-8M0K4 316ステンレス鋼(Xylan® 被膜) 8 mm Swagelok®チューブ継手 - - View Product
SS-QTM4A-B-400 316ステンレス鋼(Xylan® 被膜) 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QTM4A-B-4PF 316ステンレス鋼(Xylan® 被膜) 1/4 インチ NPTめねじ - - View Product
SS-QTM4A-B-4PM 316ステンレス鋼(Xylan® 被膜) 1/4 インチ NPTおねじ - - View Product
SS-QTM4A-B-600 316ステンレス鋼(Xylan® 被膜) 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QTM4A-B-6PF 316ステンレス鋼(Xylan® 被膜) 3/8 インチ NPTめねじ - - View Product
SS-QTM8A-B-1210 316ステンレス鋼(Xylan® 被膜) 3/4 インチ Swagelok®チューブ継手 - - View Product
SS-QTM8A-B-12PF 316ステンレス鋼(Xylan® 被膜) 3/4 インチ NPTめねじ - - View Product
SS-QTM8A-B-12PM Xylan®-Coated 316 Stainless Steel 3/4 in. Male NPT - - View Product
SS-QTM8A-B-1610 Xylan®-Coated 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - View Product
SS-QTM8A-B-16PF Xylan®-Coated 316 Stainless Steel 1 in. Female NPT - - View Product
SS-QTM8A-B-16PM Xylan®-Coated 316 Stainless Steel 1 in. Male NPT - - View Product
SS-QTM8A-B-810 Xylan®-Coated 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QTM8A-B-8PF Xylan®-Coated 316 Stainless Steel 1/2 in. Female NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.