Swagelok® Diaphragm-Sealed Valves
Swagelok diaphragm-sealed valves improve system efficiency while providing effective flow shutoff by minimizing entrapment areas and facilitating purging with a fully swept flow path. They have long cycle lives and are available in a variety of sizes, materials, and configurations to meet the system requirements of high-purity and ultrahigh-purity (UHP) applications.
View Diaphragm ValvesSwagelok diaphragm-sealed valves come in various sizes, materials, and configurations to meet the needs of high-purity and UHP applications. They feature flow coefficients ranging from 0.20 to 13. Their fully swept flow paths and corrosion-resistant construction make them ideal for applications where cleanliness is crucial. Users can choose from manual, pneumatic, and locking actuator options.
Swagelok diaphragm-sealed valves can be used in atomic layer deposition (ALD), high-flow, modular gas system, thermal-immersion, and ultrahigh-purity applications requiring fluoropolymer component construction.
- Swagelok springless diaphragm valves for modular gas systems are easy to install, provide a visual indication of flow direction, and have a seat design that improves thermal stability
- Swagelok bulk gas diaphragm valves offer a combination of strength, flexibility, and cycle life to support a wide range of ultrahigh-purity shutoff, bulk-gas distribution, and isolation applications
- Swagelok thermal-immersion diaphragm valves can be entirely contained within a high-temperature, high-purity environment, making them strong options for ALD and precursor delivery applications
- Swagelok ultrahigh-purity fluoropolymer diaphragm valves offer a strong solution for UHP chemical distribution, DI water, and bulk chemical delivery systems
Have questions about diaphragm-sealed valves?
ダイヤフラム・バルブのカテゴリー
スペアー・パーツ/アクセサリー
ダイヤフラム・バルブのメンテナンスを行う際の交換用部品/アクセサリー(ダイヤフラム・キット、シール・キット、ステム・キット、アクチュエーター交換キットなど)を幅広く取り揃えています。
超高純度用フルオロポリマー・ダイヤフラム・バルブ、DRPシリーズ
フルオロポリマー・ダイヤフラム・バルブは、流路から障害物を一掃したデザインで応力や流体のコンタミネーションを最小限に抑えると同時に、超高純度薬液システムのパフォーマンスおよび耐久性を最大限に高めます。
超高純度用大流量ダイヤフラム・バルブ、DFシリーズ
大流量用スプリングレス・ダイヤフラム・バルブは、長いサイクル・ライフを実現します。スプリングやねじを使用していないため清浄度が向上し、流路から障害物を一掃したデザインを採用することでパージ性を強化しています。
超高純度用締め切り型ダイヤフラム・バルブ、DPシリーズ
超高純度用締め切り型ダイヤフラム・バルブには、ストレート型(手動式アクチュエーター付き)、マルチポート、集積型(MSM)(一体型アクチュエーター付き)があります。
集積化ガス・システム用スプリングレス・ダイヤフラム・バルブ、1.125インチ、DEシリーズ
本バルブは、スプリングレス構造を採用し、信頼性およびパフォーマンスの向上を図っています。集積化ガス・システムのオペレーションの効率化に最適です。
高純度/高圧用ダイヤフラム・バルブ、DL/DSシリーズ
高純度/高圧用ダイヤフラム・バルブは、ステムの先端がソフト・シート(プラスチック製)の変形を最小限に抑えるよう設計されており、繰り返し締め切ることが可能です。底部取り付けまたはパネル取り付けを選ぶことができます。
Diaphragm-Sealed Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ 超高純度用/■ ボディ材質:316L VIM-VAR ステンレス鋼/■ モデル:低圧型、高圧型/■ エンド・コネクション・タイプ:VCR® メタル・ガスケット式面シール継手、チューブ突き合わせ溶接、集積モデル/■ アクチュエーター・タイプ:手動式、空気式
■ ボディ材質:316L VAR ステンレス鋼/■ 最高使用圧力:2.06 MPa/■ エンド・コネクション・サイズ:1/4 インチ、3/8 インチ、1/2 インチ、10 mm、12 mm
■ パッキンを用いておらず、耐圧部材はすべて金属/■ 使用圧力範囲:真空から24.1 MPaまで/■ 使用温度範囲:273℃から121℃まで
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.