Игольчатые клапаны и клапаны тонкой регулировки — Пробковые краны с подъемной заглушкой, серии 4P и 5P
Предлагаются клапаны со следующими характеристиками:
- 1/4 и 3/4 дюйма
- От –20°F (–28°C) до 400°F (204°C)
- Нерж. сталь 316
- От 100 фунтов на кв. дюйм, ман. (6,8 бара) до 6000 фунтов на кв. дюйм, ман. (413 бар)
Your local authorized Swagelok sales and service center may have additional options.
-
니들 및 미터링 밸브 — 라이징 플러그 밸브, 4P 및 5P 시리즈 — Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4PDF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-4PDM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-5PDF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-5PDM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT -
니들 및 미터링 밸브 — 라이징 플러그 밸브, 4P 및 5P 시리즈 — Straight Pattern with Gauge Port
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4PDGF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-5PDGM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT
Product Availability by Store Location
Hours