Medium-Pressure Tube Fittings — Spare Parts and Accessories
Fittings available with these specifications:
- 1/4 to 1/2 in.
- Nut and ferrule set
- 316 stainless steel
- Maximum 6250 psig (430 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Medium-Pressure Tube Fittings — Spare Parts and Accessories — Nut and Ferrule Sets
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-8FK-NFSET 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting Nut and Ferrule Set - - SS-4FK-NFSET 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting Nut and Ferrule Set - - SS-6FK-NFSET 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting Nut and Ferrule Set - -
Product Availability by Store Location
Hours