![bench top tube benders](https://www.swagelok.com/assets/images/sap-content/banners/bench-top-tube-benders-1400x411.jpg)
Swagelok® Bench Top Tube Benders
Rugged, lightweight Swagelok bench top tube benders make it simple to create consistent tube bends in a range of configurations, allowing you to expedite installation while maintaining high quality standards.
Request More InformationSwagelok’s bench top benders have a rugged aluminum construction for durability and are CE compliant. A bend range of 1 to 180° for tubing with outer diameters of 1/4 to 1 1/4 in. and 6 to 30 mm and wall thicknesses from 0.028 to 0.120 in. and 0.8 to 3.0 mm helps meet the need for producing bent tubing in a variety of configurations.
A grease gun is included for convenience during operation. A metal carrying case provides easy storage and transport when necessary.
The bench top bender is available in manual and electric models. The manual model can be operated with a 1/2 in. drill motor using an optional torque clutch and support arm.
Steel bend shoes are required for the following (other bend shoes will be aluminum):
- 1 in. O.D. tubing with greater than 0.095 in. wall thickness
- 25 mm O.D. tubing with greater than 2.4 mm wall thickness
- All sizes of 2507 tubing
- All sizes of heavy-wall annealed stainless steel tubing
- All sizes of cold-drawn 1/8-hard stainless steel seamless tubing
- All sizes of IPT medium and high pressure tubing
Specifications
Dimensions—tube bender in case | 14 1/2 in. (37 cm) high, 21 in. (53 cm) wide, 11 in. (28 cm) deep |
Weight—tube bender in case, excluding tools: | |
Manual model | 75 lbs. (34 kg) |
Electric model | 79 lbs. (36 kg) |
Power requirements (electric model): | |
MS-BTB-1 | 110 V (ac), 50/60 Hz; maximum current—10 A |
MS-BTB-2 | 230 V (ac), 50/60 Hz; maximum current—5 A |
Bench Top Tube Bender Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Tube preparation tools, including tube cutters and preswaging tools, are also available.
![Swagelok bench top tube bender](https://www.swagelok.com/assets/images/sap-content/featured-resources/tube-bender-video-1400x610.jpg)
Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in ActionSwagelok Resources Curated for You
![Swagelok onsite leak detection services](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/proper-tube-preparation-260x154.jpg)
Essential Training in Fluid System Fundamentals
Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.
![Green Alternative Systems gauge](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/ways-control-labor-costs-260x154.jpg)
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.
![Swagelok hand tube bender in use](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hand-tube-bender-for-intricate-tubing-systems-260x154.jpg)
The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.
![Swagelok hand tube bender in use](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hand-tube-bender-video-260x154.jpg)
How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.