![Swagelok DE Series Springless Diaphragm Valves for Modular Gas Systems](https://www.swagelok.com/assets/images/sap-content/banners/springless-diaphragm-valves-modular-gas-systems-de-series-1400x411.jpg)
Swagelok® Springless Diaphragm Valves for Modular Gas Systems (DE Series)
DE series springless diaphragm valves for 1.125 in. C-seal or W-seal modular gas systems are easy to install, provide a visual indication of flow direction, and have a seat design that improves thermal stability.
Request More InformationDE series springless diaphragm valves are easy to install due to the fixed orientation of the actuator to the body in both pneumatic and manual lockout actuation options.
The valve design includes a fully contained PFA seat for minimal particle generation, a weld isolation ring for enhanced diaphragm cycle life, and a fully swept flowpath in the body which minimizes entrapment areas and facilitates purging.
Specifications
Working Pressure | Vacuum to 125 psig (8.6 bar) |
Burst Pressure | >3200 psig (220 bar) |
Actuation Pressure | |
Normally Closed | 60 to 120 psig (4.1 to 8.2 bar) |
Normally Open and Normally Closed with Manual Integral Lockout Override | 60 to 90 psig (4.1 to 6.2 bar) |
Temperature | 14° to 150°F (–10° to 65°C) |
Flow Coefficient | 0.3 |
Body Materials | 316L VIM-VAR stainless steel |
Diaphragm Material | Cobalt-based superalloy |
End Connections | |
Type | 1.125 in. modular surface mount (MSM) |
Configurations | 2-port and 3-port |
DE Series Springless Diaphragm Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: 1.125 in. C-seal and W-seal designs; Available in two- and three-port configurations; Compact pneumatic and manual actuators; Pneumatic actuator indicator ball: red for normally closed, green for normally open; Fixed orientation of actuator to body for consistency of installation; Corner chamfers on outlet side of body for visual indication of flow direction
![Swagelok flow coefficient (C<sub>v</sub>) calculator for valves](https://www.swagelok.com/assets/images/sap-content/featured-resources/cv-calculator-1400x610.jpg)
The Right Valve Can Make All the Difference
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
![Valve selection for fluid systems](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/valve-selection-260x154.jpg)
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
![Reducing fugitive emissions in the chemical and refining industries](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/fugitive-emissions-260x154.jpg)
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
![Block valves in an industrial fluid system](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/isolate-block-valves-260x154.jpg)
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
![Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/new-ALD20-valve-260x154.jpg)
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.