Swagelok® Hoses and Flexible Tubing
Swagelok offers a broad selection of general industrial and high-purity hoses with a variety of core materials, reinforcement styles, end connections, and insulation options to meet diverse liquid and gas transportation needs.
Hose | A multiple-layered flexible conduit to convey fluid
Flexible Tubing | A single-layered flexible conduit to convey fluid
Swagelok’s breadth of hose types enables sourcing a high-quality hose for a range of applications from one provider. We own the design of all bulk hoses, and they are built according to exact Swagelok specifications to deliver strong performance even in extreme applications. Products are available with the pressure ratings, materials of construction, and flexibility to help keep team members safe, equipment online, and operations profitable.
Hoses are available in metal, PTFE, thermoplastic, and rubber. They come in nominal hose sizes 1/8 to 2 inches, with a wide range of fractional and metric end connections and custom length options.
There are also hundreds of Swagelok-certified hose advisors located across the globe who can help you select optimal hoses for your applications, troubleshoot your hose problems, and teach you how to properly maintain your hoses to maximize fluid system performance.
Hoses and Flexible Tubing Categories
Metal Core Hose
- Flexible Metal Hose, FJ Series
- Flexible Metal Hose, FL Series
- Flexible Metal Hose, FM Series
- High-Pressure Metal Hose, FX Series
- Metal Hose, AH Series
PTFE and PFA Core Hose
- PFA Core Hose Smooth Bore
- PTFE Core Hose Convoluted
- PTFE Core Hose Smooth Bore with 316L SS Convoluted Cover
- PTFE Core Hose Smooth Bore, B-Series
- PTFE Core Hose Smooth Bore, F-Series
Thermal Loop Program
Swagelok's thermal loop management program optimizes yield in semiconductor wafer manufacturing by preventing condensation and improving chiller hose performance.
Hose and Flexible Tubing Catalogs
Available in hose sizes of 1/8 to 2 in. with a wide range of fractional and metric end connections, Swagelok offers hose in metal, PTFE, thermoplastic, and rubber core tube materials. Find detailed product information, including materials of construction, pressure and temperature ratings, tools and accessories, and options such as ECE R110 approval and hose tags in the product literature provided here.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok-Ressourcen für Sie zusammengestellt
In drei Schritten zu sicheren Schläuchen und geringeren Anlagenkosten
Die Sicherheit industrieller Schlauchsysteme spielt bei der regelmäßigen Anlageninstandhaltung oft nur eine untergeordnete Rolle. Allerdings müssen auch Schläuche regelmäßig geprüft werden, denn Leckagen und Verschleiß können sich zu einem ernsthaften Risiko für Ihre Anlage entwickeln. Erfahren Sie, wie Sie gefährliche Situationen vermeiden und gleichzeitig die Betriebskosten senken.
Wie Sie mithilfe eines Wartungsplans für industrielle Schläuche wesentliche Kosteneinsparungen erzielen
Wenn Sie in der Lage sind, den richtigen Zeitpunkt für den Austausch industrieller Schläuche zu erkennen, können Sie unter Umständen immense Wartungskosten im vierstelligen Bereich einsparen. Erfahren Sie, wie Sie Ihre Systeme auf den Prüfstand stellen und mit einem vorbeugenden Wartungsplan die Funktionsfähigkeit Ihrer Schläuche gewährleisten.
Austausch von industriellen Schläuchen: Überlegungen zur Auswahl des richtigen Schlauchinnenwerkstoffs
Bei der Auswahl von industriellen Schläuchen für Ihr Fluidsystem sollten Sie mit der innenliegenden Schicht beginnen, dem Innenschlauch. Erfahren Sie von den Experten von Swagelok, was Sie bei der Auswahl des richtigen Schlauchs für Ihre Anwendung beachten sollten, und erhalten Sie wichtige Informationen zu den Werkstoffen und zum Wandaufbau von Innenschläuchen.
Tipps zur Auswahl der passenden Schlauchverstärkung
Industrielle Schläuche sind in der Regel mit einer Verstärkung ausgestattet, die für eine längere Haltbarkeit und höhere Leistungsfähigkeit des Schlauchs sorgt. Erfahren Sie mehr über die unterschiedlichen Arten von Verstärkungen und welche für Ihre Fluidsystemanwendung am besten geeignet ist.