|
황동 스웨즈락 튜브 피팅, 45° 수나사 엘보우, 1/4인치 튜브 OD x 1/8인치 수나사 NPT
Part #: B-400-5-2
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
90° Elbows90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
황동 스웨즈락 튜브 피팅, 45° 수나사 엘보우, 1/4인치 튜브 OD x 1/8인치 수나사 NPT
Log in or Register to view price
Catalogs
90° Elbows
90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
B-400-5-2 — 황동 스웨즈락 튜브 피팅, 45° 수나사 엘보우, 1/4인치 튜브 OD x 1/8인치 수나사 NPT
| Attribute | Value |
|---|---|
| Body Material | 황동 |
| Bored Through | No |
| Cleaning Process | 표준 세정 및 포장(SC-10) |
| Connection 1 Size | 1/4인치 |
| Connection 1 Type | Swagelok® 튜브 피팅 |
| Connection 2 Size | 1/8인치 |
| Connection 2 Type | 수나사 NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37030705 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142601 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6MO-600-2-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-2-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-2-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-100-2-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-1010-2-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1010-2-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-10M0-2-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-10M0-2-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-10M0-2-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-1210-2-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-12M0-2-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1410-2-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-200-2-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-200-2-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-300-2-2 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-3M0-2-2RT | Brass | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-400-2-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-400-2-2RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-400-2-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-400-2-4RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-400-2-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-400-2-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-500-2-4 | Brass | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-600-2-2 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-600-2-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-600-2-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-600-2-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-600-2-6RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-600-2-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-600-2-8RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-6M0-2-2RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-6M0-2-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-6M0-2-4RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-810-2-12 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-810-2-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-810-2-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-810-2-6RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-810-2-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-810-2-8RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-8M0-2-2RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-8M0-2-4RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| M-400-2-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| M-600-2-4 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| M-810-2-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| PFA-420-2-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| PFA-420-2-4 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| PFA-620-2-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| PFA-820-2-8 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| S-1210-2-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| S-1610-2-16 | Carbon Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| S-400-2-2 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| S-400-2-4 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| S-400-2-4ST | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| S-600-2-2 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| S-600-2-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| S-600-2-6 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| S-600-2-6ST | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| S-600-2-8 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| S-810-2-6 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| S-810-2-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| S-810-2-8ST | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-100-2-1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-100-2-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-1010-2-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-1010-2-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1010-2-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-1010-2-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-10M0-2-2 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-10M0-2-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-10M0-2-4PR | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-10M0-2-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-10M0-2-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-10M0-2-6PR | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-10M0-2-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-10M0-2-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-10M0-2-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-1210-2-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1210-2-12PR | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | View Product |
| SS-1210-2-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-1210-2-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-1210-2-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | View Product |
| SS-1210-2-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-1210-2-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-1210-2-8PR | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-1210-2-8RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-12M0-2-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-12M0-2-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-12M0-2-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-12M0-2-4PR | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-12M0-2-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-12M0-2-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-12M0-2-6PR | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-12M0-2-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-12M0-2-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-12M0-2-8PR | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-12M0-2-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-15M0-2-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-15M0-2-8RT | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-1610-2-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-1610-2-12PR | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | View Product |
| SS-1610-2-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-1610-2-16PR | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread | View Product |
| SS-1610-2-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| SS-1610-2-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-1610-2-16W | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | View Product |
| SS-16M0-2-6RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-16M0-2-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-16M0-2-8RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-18M0-2-12 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-18M0-2-8 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-18M0-2-8RT | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-2000-2-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | View Product |
| SS-2000-2-20ST | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 5/8-12 in. | SAE/MS Straight Thread | View Product |
| SS-200-2-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-200-2-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-200-2-2RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-200-2-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-200-2-4RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-20M0-2-12 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-20M0-2-8RT | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-2400-2-24 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male NPT | View Product |
| SS-2400-2-24ST | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 7/8-12 in. | SAE/MS Straight Thread | View Product |
| SS-25M0-2-12 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-25M0-2-16 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-300-2-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-300-2-4 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-3M0-2-2RT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-3M0-2-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-3M0-2-4RT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-2-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-400-2-12 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-400-2-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-400-2-2PR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-400-2-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-400-2-2W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-400-2-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-2-4PR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-400-2-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-2-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-2-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-2-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-400-2-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-400-2-6RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-400-2-6ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-2-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-400-2-8RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-4M0-2-2 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-4M0-2-2RT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-4M0-2-4RT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-500-2-2 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-500-2-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-600-2-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-600-2-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-600-2-2RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-600-2-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-600-2-4PR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-600-2-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-600-2-4ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-2-4W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-600-2-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-600-2-6PR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-600-2-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-600-2-6ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-2-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-600-2-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-600-2-8ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-6M0-2-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-6M0-2-2PR | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-2-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-2-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-6M0-2-4PR | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-2-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-2-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-6M0-2-6RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-2-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-6M0-2-8RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-810-2-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-810-2-12RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-810-2-16 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-810-2-2 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-810-2-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-810-2-4PR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-810-2-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-810-2-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-810-2-6PR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-810-2-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-810-2-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-2-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-2-8PR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-810-2-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-810-2-8SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-2-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-2-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-8M0-2-2 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-8M0-2-2PR | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-2-2RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-2-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-8M0-2-4PR | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-2-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-2-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-8M0-2-6RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-2-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-8M0-2-8RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
