text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Male Elbow, 8 mm Tube OD x 1/8 in. Male NPT

Part #: SS-8M0-2-2

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Male Elbow, 8 mm Tube OD x 1/8 in. Male NPT

Part #: SS-8M0-2-2
View Catalog

Add To Favorites

Catalogs

90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Specifications

SS-8M0-2-2 — Stainless Steel Swagelok Tube Fitting, Male Elbow, 8 mm Tube OD x 1/8 in. Male NPT

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-600-2-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-2-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-2-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-100-2-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-2-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1010-2-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-10M0-2-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-10M0-2-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-10M0-2-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-1210-2-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-12M0-2-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1410-2-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-200-2-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-2-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-300-2-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-3M0-2-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-2-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-2-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-2-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-2-4RT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-400-2-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-400-2-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-400-5-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-500-2-4 Brass 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-600-2-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-600-2-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-600-2-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-600-2-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-600-2-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-600-2-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-600-2-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-6M0-2-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-6M0-2-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-6M0-2-4RT Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-810-2-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-810-2-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-810-2-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-810-2-6RT Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-810-2-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-2-8RT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-8M0-2-2RT Brass 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-8M0-2-4RT Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
M-400-2-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-600-2-4 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-810-2-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
PFA-420-2-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-2-4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-2-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-820-2-8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-1210-2-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-1610-2-16 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
S-400-2-2 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-400-2-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-400-2-4ST Carbon Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
S-600-2-2 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-600-2-4 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-600-2-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
S-600-2-6ST Carbon Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
S-600-2-8 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-810-2-6 Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
S-810-2-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-810-2-8ST Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-100-2-1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-2-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-1010-2-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1010-2-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-2-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1010-2-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-2-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-10M0-2-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-10M0-2-4PR 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-10M0-2-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-10M0-2-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-2-6PR 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-10M0-2-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-10M0-2-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-2-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1210-2-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-2-12PR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-1210-2-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-1210-2-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-2-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-1210-2-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-2-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-2-8PR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-1210-2-8RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-12M0-2-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-12M0-2-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-12M0-2-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-12M0-2-4PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-12M0-2-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-12M0-2-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-12M0-2-6PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-12M0-2-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-12M0-2-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-2-8PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-12M0-2-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-15M0-2-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-15M0-2-8RT 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1610-2-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1610-2-12PR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-1610-2-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-2-16PR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread View Product
SS-1610-2-16RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-1610-2-16ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-1610-2-16W 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-16M0-2-6RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-16M0-2-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-16M0-2-8RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-18M0-2-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-18M0-2-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-18M0-2-8RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-2000-2-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2000-2-20ST 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 5/8-12 in. SAE/MS Straight Thread View Product
SS-200-2-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-200-2-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-2-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-200-2-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-2-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-20M0-2-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-20M0-2-8RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-2400-2-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
SS-2400-2-24ST 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 7/8-12 in. SAE/MS Straight Thread View Product
SS-25M0-2-12 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-25M0-2-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-300-2-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-300-2-4 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-2-2RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-3M0-2-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-2-4RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-2-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-400-2-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-400-2-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-2-2PR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-400-2-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-400-2-2W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-400-2-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-2-4PR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-400-2-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-2-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-2-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-2-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-2-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-2-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-400-2-6ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-2-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-2-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-4M0-2-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-2-2RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-4M0-2-4RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-2-2 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-500-2-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-2-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-600-2-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-600-2-2RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-600-2-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-2-4PR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-600-2-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-600-2-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-600-2-4W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-600-2-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-2-6PR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-600-2-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-600-2-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-2-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-600-2-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-600-2-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-6M0-2-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-2-2PR 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-6M0-2-2RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-6M0-2-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-2-4PR 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-2-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-2-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-6M0-2-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-6M0-2-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-2-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-2-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-2-12RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-810-2-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-2-2 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-810-2-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-2-4PR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-810-2-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-810-2-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-2-6PR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-810-2-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-810-2-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-810-2-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-2-8PR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-810-2-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-2-8SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-2-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-2-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-8M0-2-2PR 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-8M0-2-2RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-8M0-2-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-2-4PR 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-8M0-2-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-2-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-8M0-2-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-8M0-2-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-2-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.