|
Swagelok Gerade Einschraubverschraubung, Edelstahl, 4 mm Rohrverschraubung x 1/8 Zoll NPT-Außengewinde, durchgebohrt
Part #: SS-4M0-1-2BT
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsMale tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
Swagelok Gerade Einschraubverschraubung, Edelstahl, 4 mm Rohrverschraubung x 1/8 Zoll NPT-Außengewinde, durchgebohrt
Log in or Register to view price
Catalogs
Straights
Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-4M0-1-2BT — Swagelok Gerade Einschraubverschraubung, Edelstahl, 4 mm Rohrverschraubung x 1/8 Zoll NPT-Außengewinde, durchgebohrt
| Attribute | Value |
|---|---|
| Body Material | Edelstahl 316 |
| Bored Through | Yes |
| Cleaning Process | Standardreinigung und -verpackung (SC-10) |
| Connection 1 Size | 4 mm |
| Connection 1 Type | Swagelok® Rohrverschraubung |
| Connection 2 Size | 1/8 Zoll |
| Connection 2 Type | NPT Außengewinde |
| Flow Restrictor | No |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Cone and Thread | View Product |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16 in. | Male Cone and Thread | View Product |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 6MO-400-1-4 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-600-1-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-600-1-8 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 6MO-810-1-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-1-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| 825-400-1-6BT | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-100-1-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-1010-1-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1010-1-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-1010-1-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1010-1-8RT | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-10M0-1-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-10M0-1-4RS | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-10M0-1-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-10M0-1-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-10M0-1-8RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-1210-1-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1210-1-12RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| B-1210-1-16 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-1210-1-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1210-1-8RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-12M0-1-6RS | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-12M0-1-6RT | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-12M0-1-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-12M0-1-8RS | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-12M0-1-8RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-1410-1-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1410-1-16 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-1410-1-8 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-15M0-1-8RT | Brass | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-1610-1-12 | Brass | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1610-1-16 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-1610-1-16RT | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | View Product |
| B-1610-1-8 | Brass | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1810-1-12 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1810-1-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-18M0-1-8RT | Brass | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-200-1-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-200-1-2BT | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-200-1-2RS | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-200-1-2RT | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-200-1-2ST | Brass | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| B-200-1-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-200-1-OR | Brass | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| B-300-1-2 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-300-1-2BT | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-300-1-4BT | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-3M0-1-2RT | Brass | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-400-1-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| B-400-1-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-400-1-2RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-400-1-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-400-1-4BT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-400-1-4RS | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-400-1-4RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-400-1-4ST | Brass | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| B-400-1-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-400-1-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-400-1-OR | Brass | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| B-600-1-12 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-600-1-2 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-600-1-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-600-1-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-600-1-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-600-1-6RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-600-1-6ST | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| B-600-1-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-600-1-8RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-600-1-OR | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| B-6M0-1-2 | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-6M0-1-2RS | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-6M0-1-2RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-6M0-1-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-6M0-1-4RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-810-1-12 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-810-1-16 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| B-810-1-2 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-810-1-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-810-1-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-810-1-6RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-810-1-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-810-1-8RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| B-8M0-1-2RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-8M0-1-4 | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-8M0-1-4RS | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| B-8M0-1-4RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-8M0-1-6RT | Brass | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| HC-200-1-2 | Alloy C-276 | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| HC-400-1-2 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| HC-400-1-4 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| HC-400-1-8 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| HC-600-1-4 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| HC-600-1-6 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| HC-600-1-8 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| HC-810-1-12 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| HC-810-1-4 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| HC-810-1-6 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| HC-810-1-8 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| M-1210-1-12 | Alloy 400/R-405 | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| M-400-1-2 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| M-400-1-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| M-400-1-4BT | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| M-400-1-8 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| M-600-1-4 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| M-600-1-6 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| M-600-1-8 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| M-810-1-12 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| M-810-1-4 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| M-810-1-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| PFA-220-1-2 | PFA | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| PFA-420-1-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| PFA-420-1-4 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| PFA-620-1-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| PFA-620-1-6 | PFA | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| PFA-820-1-8 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| S-10M0-1-4RT | Carbon Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| S-1210-1-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| S-1210-1-8 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| S-12M0-1-8RP | Carbon Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| S-1610-1-16 | Carbon Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| S-2000-1-20 | Carbon Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | View Product |
| S-2400-1-24 | Carbon Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male NPT | View Product |
| S-400-1-2 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| S-400-1-4 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| S-400-1-4ST | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| S-600-1-2 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| S-600-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| S-600-1-6 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| S-600-1-8 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| S-810-1-12 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| S-810-1-4 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| S-810-1-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-100-1-1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-100-1-1BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-100-1-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-100-1-2BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-100-1-2RS | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-100-1-2RT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-100-1-2RTBT | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-100-1-4 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-100-1-4BT | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-100-1-OR | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | View Product |
| SS-1010-1-10ST | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 7/8-14 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-1010-1-12 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-1010-1-12BT | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-1010-1-4 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-1010-1-6 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-1010-1-8 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-1010-1-8BT | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-1010-1-8RS | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-1010-1-8RT | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-1010-1-8ST | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-1010-1-8W | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-10M0-1-12 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-10M0-1-12RT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10M0-1-2 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-10M0-1-2RS | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-10M0-1-2RT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10M0-1-4 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-10M0-1-4RP | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-10M0-1-4RS | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-10M0-1-4RT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10M0-1-4W | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-10M0-1-6 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-10M0-1-6BT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-10M0-1-6RP | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-10M0-1-6RS | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-10M0-1-6RT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10M0-1-6ST | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 9/16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-10M0-1-6W | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Winkelanschweißverschraubung | View Product |
| SS-10M0-1-8 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-10M0-1-8BT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-10M0-1-8RP | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-10M0-1-8RS | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-10M0-1-8RT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10M0-1-8RTBT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10M0-1-8ST | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-10M0-1-8W | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-10M0-2-8ST | Edelstahl 316 | 10 mm | Swagelok®-Rohrverschraubung | 3/4-16 Zoll | SAE/MS-Außengewinde | View Product |
| SS-1210-1-10ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 7/8-14 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-1210-1-12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-1210-1-12-52167 | Edelstahl 316 | 3/4 Zoll | Swagelok®-Rohrverschraubung | 3/4 Zoll | NPT-Außengewinde | View Product |
| SS-1210-1-12BT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-1210-1-12RP | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-1210-1-12RS | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-1210-1-12RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-1210-1-12SC11 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-1210-1-12ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1 1/ 16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-1210-1-12W | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-1210-1-16 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-1210-1-16BT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-1210-1-16RS | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-1210-1-16RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-1210-1-16ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-1210-1-4 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-1210-1-6 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-1210-1-8 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-1210-1-8-52167 | Edelstahl 316 | 3/4 Zoll | Swagelok®-Rohrverschraubung | 1/2 Zoll | NPT-Außengewinde | View Product |
| SS-1210-1-8RP | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-1210-1-8RS | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-1210-1-8RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-1210-1-8ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-1210-1-8W | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-1210-1-OR | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1 1/ 16-12 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | View Product |
| SS-12M0-1-12 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-12M0-1-12RP | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12M0-1-12RS | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-12M0-1-12RT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12M0-1-12W | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-12M0-1-16 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-12M0-1-16RS | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-12M0-1-2 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-12M0-1-2RT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12M0-1-4 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-12M0-1-4RP | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12M0-1-4RS | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-12M0-1-4RT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12M0-1-4W | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-12M0-1-6 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-12M0-1-6RP | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12M0-1-6RS | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-12M0-1-6RT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12M0-1-6ST | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 9/16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-12M0-1-6W | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Winkelanschweißverschraubung | View Product |
| SS-12M0-1-8 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-12M0-1-8BT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-12M0-1-8RP | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12M0-1-8RS | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-12M0-1-8RSBT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-12M0-1-8RT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12M0-1-8ST | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-12M0-1-8W | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-12M0-1-8WBT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-12M0-1-M16X1.5RS | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 16 mm | Zylindrisches ISO-Außengewinde | View Product |
| SS-12M0-1-M18X1.5RS | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | M18 x 1,5 | Metrisches Außengewinde | View Product |
| SS-1410-1-12 | Edelstahl 316 | 7/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-14M0-1-4 | Edelstahl 316 | 14 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-14M0-1-8 | Edelstahl 316 | 14 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-14M0-1-8RS | Edelstahl 316 | 14 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-15M0-1-6RS | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-15M0-1-8 | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-15M0-1-8RP | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-15M0-1-8RS | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-15M0-1-8RT | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-15M0-1-8W | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-1610-1-12 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-1610-1-12RS | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-1610-1-12RT | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-1610-1-12ST | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 1/ 16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-1610-1-16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-1610-1-16BT | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-1610-1-16RP | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-1610-1-16RS | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-1610-1-16RT | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-1610-1-16ST | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-1610-1-16W | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Winkelanschweißverschraubung | View Product |
| SS-1610-1-20 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | NPT Außengewinde | View Product |
| SS-1610-1-20ST | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 5/8-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-1610-1-24 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | NPT Außengewinde | View Product |
| SS-1610-1-8 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-1610-1-8RS | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-1610-1-OR | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-16M0-1-12 | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-16M0-1-12RS | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-16M0-1-12RT | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-16M0-1-4RT | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-16M0-1-6 | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-16M0-1-6RS | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-16M0-1-6RT | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-16M0-1-8 | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-16M0-1-8RP | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-16M0-1-8RS | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-16M0-1-8RT | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-16M0-1-8W | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-18M0-1-12 | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-18M0-1-12RP | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-18M0-1-12RS | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-18M0-1-12RT | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-18M0-1-8 | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-18M0-1-8RP | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-18M0-1-8RS | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-18M0-1-8RT | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-18M0-1-8W | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-2000-1-16 | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-2000-1-20 | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | NPT Außengewinde | View Product |
| SS-2000-1-20BT | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | NPT Außengewinde | View Product |
| SS-2000-1-20RS | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-2000-1-20ST | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 5/8-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-2000-1-20W | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-2000-6-20AN | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | 37° Flare-Außengewinde | View Product |
| SS-200-1-0157 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | #10-32 | Außengewinde | View Product |
| SS-200-1-1 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | View Product |
| SS-200-1-1BT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | View Product |
| SS-200-1-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-200-1-2BT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-200-1-2-OR | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT-Außengewinde mit O-Ring | View Product |
| SS-200-1-2RP | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-200-1-2RS | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-200-1-2RT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-200-1-2RTBT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-200-1-2ST | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-200-1-2STBT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-200-1-2W | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | View Product |
| SS-200-1-2WBT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | View Product |
| SS-200-1-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-200-1-4BT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-200-1-4RP | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-200-1-4RS | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-200-1-4RT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-200-1-4RTBT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-200-1-4ST | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-200-1-6 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-200-1-6BT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-200-1-6RS | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-200-1-6ST | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-200-1-8 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-200-1-8BT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-200-1-OR | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | View Product |
| SS-200-1-ORAS | Edelstahl 316 | 1/8 Zoll | Swagelok®-Rohrverschraubung | 5/16-24 Zoll | Außengewinde mit O-Ring, SAE/MS-Außengewinde | View Product |
| SS-200-1-ORBT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | View Product |
| SS-20M0-1-12 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-20M0-1-12RP | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-20M0-1-12RS | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-20M0-1-12RT | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-20M0-1-16 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-20M0-1-8 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-20M0-1-8RP | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-20M0-1-8RS | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-20M0-1-8RT | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-22M0-1-12 | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-22M0-1-12RS | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-22M0-1-12RT | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-22M0-1-16 | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-22M0-1-16RS | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-22M0-1-16RT | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 1 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-2400-1-16 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-2400-1-20 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | NPT Außengewinde | View Product |
| SS-2400-1-24 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | NPT Außengewinde | View Product |
| SS-2400-1-24RS | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-2400-1-24RT | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-2400-1-24ST | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 7/8-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-2400-1-24W | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-25M0-1-12 | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-25M0-1-12RS | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-25M0-1-12RT | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-25M0-1-16 | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-25M0-1-16RP | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-25M0-1-16RS | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-25M0-1-16RT | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-25M0-1-16W | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | Winkelanschweißverschraubung | View Product |
| SS-25M0-1-8 | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-28M0-1-16 | Edelstahl 316 | 28 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-28M0-1-16RS | Edelstahl 316 | 28 mm | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-28M0-1-16RT | Edelstahl 316 | 28 mm | Swagelok® Rohrverschraubung | 1 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-300-1-2 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-300-1-2BT | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-300-1-4 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-300-1-4BT | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-300-1-OR | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 3/8-24 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-3200-1-32 | Edelstahl 316 | 2 Zoll | Swagelok® Rohrverschraubung | 2 Zoll | NPT Außengewinde | View Product |
| SS-3M0-1-2 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-3M0-1-2BT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | View Product |
| SS-3M0-1-2RP | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-3M0-1-2RS | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-3M0-1-2RSBT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-3M0-1-2RT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-3M0-1-2RTBT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-3M0-1-2W | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | View Product |
| SS-3M0-1-2WBT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | View Product |
| SS-3M0-1-4 | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-3M0-1-4BT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-3M0-1-4RS | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-3M0-1-4RT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-3M0-1-4RTBT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-400-1-0256 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | #10-32 | 수나사 | View Product |
| SS-400-1-1 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/16인치 | 수나사 NPT | View Product |
| SS-400-1-10ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-400-1-12 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | View Product |
| SS-400-1-12BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | View Product |
| SS-400-1-16 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | View Product |
| SS-400-1-2 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | View Product |
| SS-400-1-2BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | View Product |
| SS-400-1-2-OR | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 O-Seal NPT | View Product |
| SS-400-1-2RP | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-400-1-2RS | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-400-1-2RT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-400-1-2SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | View Product |
| SS-400-1-2ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-400-1-2W | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | View Product |
| SS-400-1-3ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8-24인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-400-1-4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-400-1-4BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-400-1-4JA | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-400-1-4-OR | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 O-Seal NPT | View Product |
| SS-400-1-4RP | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-400-1-4RS | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-400-1-4RT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-400-1-4RTBT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-400-1-4SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-400-1-4ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-400-1-4STBT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-400-1-4STDE | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-400-1-4W | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | View Product |
| SS-400-1-4WBT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | View Product |
| SS-400-1-5ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-400-1-6 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | View Product |
| SS-400-1-6BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | View Product |
| SS-400-1-6RS | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-400-1-6RT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-400-1-6ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-400-1-6STDE | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-400-1-8 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-400-1-8BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-400-1-8RS | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-400-1-8RT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | View Product |
| SS-400-1-8ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-400-1-8W | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | View Product |
| SS-400-1L-4ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-400-1-OR | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-400-1-ORBT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-402-1 | 316 스테인리스강 | 1/4인치 | Female Swagelok® 튜브 피팅 | - | - | View Product |
| SS-4M0-1-2 | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | View Product |
| SS-4M0-1-2RP | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-4M0-1-2RS | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-4M0-1-2RT | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-4M0-1-2W | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | View Product |
| SS-4M0-1-4 | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-4M0-1-4RT | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-500-1-2 | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | View Product |
| SS-500-1-4 | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-500-1-4BT | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-500-1-4RT | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-500-1-5ST | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/2-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-500-1-6 | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | View Product |
| SS-500-1-OR | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/2-20인치 | 수나사 O-Seal SAE/MS 평행나사 | View Product |
| SS-600-1-10ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-600-1-12 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | View Product |
| SS-600-1-12BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | View Product |
| SS-600-1-12RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-600-1-12ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-600-1-12W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | Male 파이프 용접 | View Product |
| SS-600-1-16 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | View Product |
| SS-600-1-16BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | View Product |
| SS-600-1-2 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | View Product |
| SS-600-1-2RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-600-1-2RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-600-1-4 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-600-1-4BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-600-1-4-OR | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 O-Seal NPT | View Product |
| SS-600-1-4RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-600-1-4RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-600-1-4ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-600-1-4W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | View Product |
| SS-600-1-6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | View Product |
| SS-600-1-6BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | View Product |
| SS-600-1-6MP | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 59도 경사 | View Product |
| SS-600-1-6RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-600-1-6RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-600-1-6RTBT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-600-1-6ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-600-1-6STDE | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-600-1-6W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | View Product |
| SS-600-1-6WBT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | View Product |
| SS-600-1-8 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-600-1-8BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-600-1-8RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-600-1-8RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | View Product |
| SS-600-1-8ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-600-1-8W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | View Product |
| SS-600-1-OR | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 O-Seal SAE/MS 평행나사 | View Product |
| SS-600-9-4 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-602-1 | 316 스테인리스강 | 3/8인치 | Female Swagelok® 튜브 피팅 | - | - | View Product |
| SS-6M0-1-0046 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | M5 x 0.8 | 수나사 미터나사 | View Product |
| SS-6M0-1-2 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | View Product |
| SS-6M0-1-2BT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | View Product |
| SS-6M0-1-2RP | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-6M0-1-2RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-6M0-1-2RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-6M0-1-2RTBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-6M0-1-2W | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | View Product |
| SS-6M0-1-2WBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | View Product |
| SS-6M0-1-4 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-6M0-1-4BT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-6M0-1-4RP | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-6M0-1-4RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-6M0-1-4RSBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-6M0-1-4RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-6M0-1-4RTBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-6M0-1-4W | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | View Product |
| SS-6M0-1-4WBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | View Product |
| SS-6M0-1-6 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | View Product |
| SS-6M0-1-6RP | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-6M0-1-6RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-6M0-1-6RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-6M0-1-6ST | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-6M0-1-8 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-6M0-1-8BT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-6M0-1-8RP | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | View Product |
| SS-6M0-1-8RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-6M0-1-8RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | View Product |
| SS-6M0-1-M10X1.0RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 10mm | 수나사 ISO 평행나사 | View Product |
| SS-6M0-1-M12X1.0RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | M12 x 1.0 | 수나사 미터나사 | View Product |
| SS-810-1-10ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-810-1-12 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | View Product |
| SS-810-1-12BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | View Product |
| SS-810-1-12RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-810-1-12RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-810-1-12ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-810-1-12W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | Male 파이프 용접 | View Product |
| SS-810-1-16 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | View Product |
| SS-810-1-16BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | View Product |
| SS-810-1-16ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-810-1-16W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | Male 파이프 용접 | View Product |
| SS-810-1-2 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | View Product |
| SS-810-1-4 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-810-1-4RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-810-1-4RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-810-1-4SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | View Product |
| SS-810-1-4ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-810-1-6 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | View Product |
| SS-810-1-6BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | View Product |
| SS-810-1-6RP | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-810-1-6RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-810-1-6RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-810-1-6ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-810-1-6W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | View Product |
| SS-810-1-8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-810-1-8-49485 | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-810-1-8-50553 | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-810-1-8-52166 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-810-1-8-52167 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-810-1-8BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-810-1-8-OR | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 O-Seal NPT | View Product |
| SS-810-1-8RP | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | View Product |
| SS-810-1-8RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-810-1-8RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-810-1-8RTBT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-810-1-8SC11 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-810-1-8ST | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-810-1-8STWD | Edelstahl 316 | 1/2 Zoll | Swagelok®-Rohrverschraubung | 3/4-16 Zoll | SAE/MS-Außengewinde | View Product |
| SS-810-1-8W | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-810-1-8WBT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-810-1-OR | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-812-1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Verschraubung mit Druckschraube | - | - | View Product |
| SS-8M0-1-2 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-8M0-1-2RP | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-8M0-1-2RS | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-8M0-1-2RT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8M0-1-2W | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | View Product |
| SS-8M0-1-4 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-8M0-1-4BT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-8M0-1-4RP | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-8M0-1-4RS | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-8M0-1-4RT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8M0-1-4RTBT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8M0-1-4W | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-8M0-1-4WBT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-8M0-1-6 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-8M0-1-6RP | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-8M0-1-6RS | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-8M0-1-6RT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8M0-1-8 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8M0-1-8BT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8M0-1-8RP | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-8M0-1-8RS | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-8M0-1-8RT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8M0-1-8W | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| T-400-1-2 | PTFE | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| T-400-1-4 | PTFE | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| TI-810-1-8 | Titan | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
