text.skipToContent text.skipToNavigation

Bolted Plastic Clamp Tube Support Kit, 18 mm Tube Size, Polypropylene Support Body

Part #: 304-S3-PP-18TM

Specifications

Attribute Value
Body Material Polypropylene
Hardware Material 304 Stainless Steel
Tube OD 18 mm
eClass (4.1) 27060703
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 31162906
Bolted Plastic Clamp Tube Support

Bolted plastic clamp supports offer versatility for mounting tubing and pipe. Three support kit configurations—single, twin, and single stacking—are available.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Bolted Plastic Clamp Tube Support Kit, 18 mm Tube Size, Polypropylene Support Body

Part #: 304-S3-PP-18TM
View Catalog

Add To Favorites

Catalogs

Bolted Plastic Clamp Tube Support
Bolted plastic clamp supports offer versatility for mounting tubing and pipe. Three support kit configurations—single, twin, and single stacking—are available.

Specifications

304-S3-PP-18TM — Bolted Plastic Clamp Tube Support Kit, 18 mm Tube Size, Polypropylene Support Body

Attribute Value
Body Material Polypropylene
Hardware Material 304 Stainless Steel
Tube OD 18 mm
eClass (4.1) 27060703
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 31162906
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Tube OD
Length
Bend Radius
304-S1-PA-4T Polyamide 1/4 in. - - View Product
304-S1-PP-10TM Polypropylene 10 mm - - View Product
304-S1-PP-12TM Polypropylene 12 mm - - View Product
304-S1-PP-4T Polypropylene 1/4 in. - - View Product
304-S1-PP-6T Polypropylene 3/8 in. - - View Product
304-S1-PP-6TM Polypropylene 6 mm - - View Product
304-S1-PP-8TM Polypropylene 8 mm - - View Product
304-S3-PA-16T Polyamide 1 in. - - View Product
304-S3-PA-8T Polyamide 1/2 in. - - View Product
304-S3-PP-10T Polypropylene 5/8 in. - - View Product
304-S3-PP-12T Polypropylene 3/4 in. - - View Product
304-S3-PP-14T Polypropylene 7/8 in. - - View Product
304-S3-PP-16T Polypropylene 1 in. - - View Product
304-S3-PP-16TM Polypropylene 16 mm - - View Product
304-S3-PP-25TM Polypropylene 25 mm - - View Product
304-S3-PP-8T Polypropylene 1/2 in. - - View Product
304-S5-PP-20T Polypropylene 1 1/4 in. - - View Product
304-S5-PP-24T Polypropylene 1 1/2 in. - - View Product
316-S3-PP-8T Polypropylene 1/2 in. - - View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.