|
316 스테인리스강 전위 페럴, 5/16인치 스웨즈락 튜브 피팅용
型番: SS-503-1
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
전위 페럴전위 페럴은 정밀한 씰 및 튜브 그립을 제공하므로, 핵심 유체 시스템에서 누설 없는 밀폐 성능을 유지하는 데 이상적입니다. ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
カタログ
전위 페럴
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
SS-503-1 — 316 스테인리스강 전위 페럴, 5/16인치 스웨즈락 튜브 피팅용
| 属性 | 値 |
|---|---|
| 몸체 재질 | 316 스테인리스강 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 5/16인치 |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 21022110 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 2507-1213-1 | Super Duplex Stainless Steel | 3/4 in. | - | - | - | 製品を見る |
| 2507-403-1 | Super Duplex Stainless Steel | 1/4 in. | - | - | - | 製品を見る |
| 2507-603-1 | Super Duplex Stainless Steel | 3/8 in. | - | - | - | 製品を見る |
| 2507-813-1 | Super Duplex Stainless Steel | 1/2 in. | - | - | - | 製品を見る |
| 6MO-813-1 | 6-Moly | 1/2 in. | - | - | - | 製品を見る |
| 825-403-1 | Alloy 825 | 1/4 in. | - | - | - | 製品を見る |
| B-203-1 | Brass | 1/8 in. | - | - | - | 製品を見る |
| B-403-1 | Brass | 1/4 in. | - | - | - | 製品を見る |
| B-603-1 | Brass | 3/8 in. | - | - | - | 製品を見る |
| HC-203-1 | Alloy C-276 | 1/8 in. | - | - | - | 製品を見る |
| HC-403-1 | Alloy C-276 | 1/4 in. | - | - | - | 製品を見る |
| HC-603-1 | Alloy C-276 | 3/8 in. | - | - | - | 製品を見る |
| HC-813-1 | Alloy C-276 | 1/2 in. | - | - | - | 製品を見る |
| INC-403-1 | Alloy 600 | 1/4 in. | - | - | - | 製品を見る |
| M-603-1 | Alloy 400/R-405 | 3/8 in. | - | - | - | 製品を見る |
| M-813-1 | Alloy 400/R-405 | 1/2 in. | - | - | - | 製品を見る |
| NY-1213-1 | Nylon | 3/4 in. | - | - | - | 製品を見る |
| NY-1613-1 | Nylon | 1 in. | - | - | - | 製品を見る |
| NY-403-1 | Nylon | 1/4 in. | - | - | - | 製品を見る |
| NY-603-1 | Nylon | 3/8 in. | - | - | - | 製品を見る |
| NY-813-1 | Nylon | 1/2 in. | - | - | - | 製品を見る |
| PFA-423-1 | PFA | 1/4 in. | - | - | - | 製品を見る |
| PFA-823-1 | PFA | 1/2 in. | - | - | - | 製品を見る |
| S-1213-1 | Carbon Steel | 3/4 in. | - | - | - | 製品を見る |
| S-1613-1 | Carbon Steel | 1 in. | - | - | - | 製品を見る |
| SS-1013-1 | 316 Stainless Steel | 5/8 in. | - | - | - | 製品を見る |
| SS-103-1 | 316 Stainless Steel | 1/16 in. | - | - | - | 製品を見る |
| SS-103-1-B1000 | 316 Stainless Steel | 1/16 in. | - | - | - | 製品を見る |
| SS-10M3-1 | 316 Stainless Steel | 10 mm | - | - | - | 製品を見る |
| SS-1213-1 | 316 Stainless Steel | 3/4 in. | - | - | - | 製品を見る |
| SS-12M3-1 | 316 Stainless Steel | 12 mm | - | - | - | 製品を見る |
| SS-1413-1 | 316 Stainless Steel | 7/8 in. | - | - | - | 製品を見る |
| SS-14M3-1 | 316 Stainless Steel | 14 mm | - | - | - | 製品を見る |
| SS-15M3-1 | 316 Stainless Steel | 15 mm | - | - | - | 製品を見る |
| SS-1613-1 | 316 Stainless Steel | 1 in. | - | - | - | 製品を見る |
| SS-16M3-1 | 316 Stainless Steel | 16 mm | - | - | - | 製品を見る |
| SS-18M3-1 | 316 Stainless Steel | 18 mm | - | - | - | 製品を見る |
| SS-2003-1 | 316 Stainless Steel | 1 1/4 in. | - | - | - | 製品を見る |
| SS-203-1 | 316 Stainless Steel | 1/8 in. | - | - | - | 製品を見る |
| SS-20M3-1 | 316 Stainless Steel | 20 mm | - | - | - | 製品を見る |
| SS-22M3-1 | 316 Stainless Steel | 22 mm | - | - | - | 製品を見る |
| SS-2403-1 | 316 Stainless Steel | 1 1/2 in. | - | - | - | 製品を見る |
| SS-25M3-1 | 316 Stainless Steel | 25 mm | - | - | - | 製品を見る |
| SS-28M3-1 | 316 Stainless Steel | 28 mm | - | - | - | 製品を見る |
| SS-2M3-1 | 316 Stainless Steel | 2 mm | - | - | - | 製品を見る |
| SS-303-1 | 316 Stainless Steel | 3/16 in. | - | - | - | 製品を見る |
| SS-3203-1 | 316 Stainless Steel | 2 in. | - | - | - | 製品を見る |
| SS-3M3-1 | 316 Stainless Steel | 3 mm | - | - | - | 製品を見る |
| SS-403-1 | 316 Stainless Steel | 1/4 in. | - | - | - | 製品を見る |
| SS-4M3-1 | 316 Stainless Steel | 4 mm | - | - | - | 製品を見る |
| SS-603-1 | 316 Stainless Steel | 3/8 in. | - | - | - | 製品を見る |
| SS-6M3-1 | 316 Stainless Steel | 6 mm | - | - | - | 製品を見る |
| SS-813-1 | 316 Stainless Steel | 1/2 in. | - | - | - | 製品を見る |
| SS-8M3-1 | 316 Stainless Steel | 8 mm | - | - | - | 製品を見る |
| T-1213-1 | PTFE | 3/4 in. | - | - | - | 製品を見る |
| T-12M3-1 | PTFE | 12 mm | - | - | - | 製品を見る |
| T-1613-1 | PTFE | 1 in. | - | - | - | 製品を見る |
| T-203-1 | PTFE | 1/8 in. | - | - | - | 製品を見る |
| T-303-1 | PTFE | 3/16 in. | - | - | - | 製品を見る |
| T-3M3-1 | PTFE | 3 mm | - | - | - | 製品を見る |
| T-403-1 | PTFE | 1/4 in. | - | - | - | 製品を見る |
| T-503-1 | PTFE | 5/16 in. | - | - | - | 製品を見る |
| T-6M3-1 | PTFE | 6 mm | - | - | - | 製品を見る |
| T-813-1 | PTFE | 1/2 in. | - | - | - | 製品を見る |
| T-8M3-1 | PTFE | 8 mm | - | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
