text.skipToContent text.skipToNavigation

Unión Recta Swagelok de 2507 Súper Dúplex, 3/8 pulg. OD

Part #: 2507-600-6-SG2

Specifications

Attribute Value
Body Material Super Duplex Stainless Steel
Bored Through No
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 3/8 pulg.
Connection 1 Type Racor Swagelok®
Connection 2 Size 3/8 pulg.
Connection 2 Type Racor Swagelok®
Flow Restrictor No
eClass (4.1) 37030701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Straights

Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.

Unión Recta Swagelok de 2507 Súper Dúplex, 3/8 pulg. OD

Part #: 2507-600-6-SG2
View Catalog

Add To Favorites

Catalogs

Straights

Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.

Specifications

2507-600-6-SG2 — Unión Recta Swagelok de 2507 Súper Dúplex, 3/8 pulg. OD

Attribute Value
Body Material Super Duplex Stainless Steel
Bored Through No
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 3/8 pulg.
Connection 1 Type Racor Swagelok®
Connection 2 Size 3/8 pulg.
Connection 2 Type Racor Swagelok®
Flow Restrictor No
eClass (4.1) 37030701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-3-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-1210-6-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-1210-9-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-400-6-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-400-9-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-3-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-600-9-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-810-3-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
2507-810-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
2507-810-9-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
6MO-400-6 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6MO-600-6 6-Moly 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
6MO-810-6 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
825-400-6 Alloy 825 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-100-6 Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-1010-6 Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
B-10M0-6 Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
B-10M0-6-6 Brass 10 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-1210-6 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
B-12M0-6 Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
B-1410-6 真ちゅう 7/8 インチ Swagelok®チューブ継手 7/8 インチ Swagelok®チューブ継手 View Product
B-15M0-6 真ちゅう 15 mm Swagelok®チューブ継手 15 mm Swagelok®チューブ継手 View Product
B-1610-6 真ちゅう 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
B-1810-6 真ちゅう 1 1/8 インチ Swagelok®チューブ継手 1 1/8 インチ Swagelok®チューブ継手 View Product
B-200-6 真ちゅう 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
B-300-6 真ちゅう 3/16 インチ Swagelok®チューブ継手 3/16 インチ Swagelok®チューブ継手 View Product
B-400-6 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
B-600-6 真ちゅう 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
B-6M0-6 真ちゅう 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
B-6M0-6-4 真ちゅう 6 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
B-810-6 真ちゅう 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
B-8M0-6 真ちゅう 8 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ継手 View Product
HC-200-6 合金C-276 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
HC-400-6 Alliage C-276 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
HC-400-61 Alliage C-276 1/4 po Raccord pour tube Swagelok® 1/4 po Raccord pour tube Swagelok® View Product
HC-600-6 Alliage C-276 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
HC-810-6 Alliage C-276 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
M-400-6 Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
M-600-6 Alloy 400/R-405 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
M-810-6 Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
PFA-220-6 PFA 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
PFA-420-6 PFA 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
PFA-620-6 PFA 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
PFA-820-6 PFA 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
S-1210-6 Acier au carbone 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
S-300-6 Acier au carbone 3/16 po Raccord Swagelok® pour tubes 3/16 po Raccord Swagelok® pour tubes View Product
S-400-6 Acier au carbone 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
S-600-6 Углеродистая сталь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
S-810-6 Углеродистая сталь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-100-6 Нержавеющая сталь 316 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-100-6BT Нержавеющая сталь 316 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-1010-6 Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 5/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-10M0-6 Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 10 мм Трубный обжимной фитинг Swagelok® View Product
SS-10M0-6-2 Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-10M0-6-4 Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-10M0-6-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-10M0-6-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1210-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1210-6-0021 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Long Swagelok® Tube Fitting View Product
SS-1210-6-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. AN Tube Flare View Product
SS-1210-6BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1210-6SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12M0-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12M0-6-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-12M0-6-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-12M0-6-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1410-6 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting View Product
SS-14M0-6 316 Stainless Steel 14 mm Swagelok® Tube Fitting 14 mm Swagelok® Tube Fitting View Product
SS-14M0-6-8 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-15M0-6 316 Stainless Steel 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting View Product
SS-15M0-6-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1610-6 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-1610-6-16AN 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. AN Tube Flare View Product
SS-1610-6BT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16M0-6 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting View Product
SS-16M0-6-10 316 Stainless Steel 16 mm Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-18M0-6 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-18M0-6-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1F0-6GC 316 Stainless Steel 1/16 in. Female Swagelok® Tube Fitting 1/16 in. Female Swagelok® Tube Fitting View Product
SS-2000-6 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Swagelok® Tube Fitting View Product
SS-200-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-200-6-2AN 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. AN Tube Flare View Product
SS-200-6-4AN 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. AN Tube Flare View Product
SS-20M0-6 316 Stainless Steel 20 mm Swagelok® Tube Fitting 20 mm Swagelok® Tube Fitting View Product
SS-20M0-6-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-22M0-6 316 Stainless Steel 22 mm Swagelok® Tube Fitting 22 mm Swagelok® Tube Fitting View Product
SS-2400-6 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Fitting View Product
SS-25M0-6 316 Stainless Steel 25 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Fitting View Product
SS-28M0-6 316 Stainless Steel 28 mm Swagelok® Tube Fitting 28 mm Swagelok® Tube Fitting View Product
SS-2M0-6 316 Stainless Steel 2 mm Swagelok® Tube Fitting 2 mm Swagelok® Tube Fitting View Product
SS-2M0-6-1 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-2M0-6-2 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2M0-6-4 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-300-6 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
SS-30M0-6 316 Stainless Steel 30 mm Swagelok® Tube Fitting 30 mm Swagelok® Tube Fitting View Product
SS-3200-6 316 Stainless Steel 2 in. Swagelok® Tube Fitting 2 in. Swagelok® Tube Fitting View Product
SS-38M0-6 316 Stainless Steel 38 mm Swagelok® Tube Fitting 38 mm Swagelok® Tube Fitting View Product
SS-3M0-6 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-3M0-6-2 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-400-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-6-1FGC 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting 1/16 in. Female Swagelok® Tube Fitting View Product
SS-400-6-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. AN Tube Flare View Product
SS-400-6JA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-6SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4M0-6 316 Stainless Steel 4 mm Swagelok® Tube Fitting 4 mm Swagelok® Tube Fitting View Product
SS-4M0-6-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-4M0-6-4 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-500-6 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Fitting View Product
SS-600-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-6-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. AN Tube Flare View Product
SS-600-6-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. AN Tube Flare View Product
SS-600-6BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-6SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6M0-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6M0-6-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-6M0-6-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-6M0-6-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6M0-6-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-6-0030 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-6-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. AN Tube Flare View Product
SS-810-6SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8M0-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-8M0-6-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-8M0-6-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-8M0-6-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
T-400-6 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
TI-400-6 Titanium 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
TI-810-6 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.