|
Brass Swagelok Tube Fitting, Reducer, 3/16 in. Tube OD x 1/4 in. Swagelok Tube Adapter
Код изделия: B-300-R-4
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
StraightsStraight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems. Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Brass Swagelok Tube Fitting, Reducer, 3/16 in. Tube OD x 1/4 in. Swagelok Tube Adapter
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
Straights
Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Технические характеристики
B-300-R-4 — Brass Swagelok Tube Fitting, Reducer, 3/16 in. Tube OD x 1/4 in. Swagelok Tube Adapter
| Атрибут | Значение |
|---|---|
| Body Material | Brass |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/16 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Swagelok® Tube Adapter |
| Flow Restrictor | No |
| eClass (4.1) | 37030710 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40141720 |
| UNSPSC (11.0501) | 40142615 |
| UNSPSC (13.0601) | 40183112 |
| UNSPSC (15.1) | 40183112 |
| UNSPSC (17.1001) | 40183112 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| 2507-400-R-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Просмотр изделия |
| B-100-R-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Просмотр изделия |
| B-1010-6-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-1010-6-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-10M0-6-6M | Brass | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Просмотр изделия |
| B-1210-6-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-1410-6-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-200-6-1 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-200-R-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Просмотр изделия |
| B-400-6-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-400-6-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-400-R-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Просмотр изделия |
| B-500-6-4 | Brass | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-600-6-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-600-R-10 | Brass | 3/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | Просмотр изделия |
| B-600-R-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Просмотр изделия |
| B-6M0-R-6 | Brass | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Просмотр изделия |
| B-810-6-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-810-6-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-810-R-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Просмотр изделия |
| B-8M0-R-6M | Brass | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Просмотр изделия |
| M-810-6-4 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| PFA-420-6-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| PFA-620-6-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| PFA-820-6-4 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| PFA-820-6-6 | PFA | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-100-R-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-100-R-2BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-100-R-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-100-R-4BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-100-R-6M | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Просмотр изделия |
| SS-1010-6-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-1010-6-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-1010-R-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-1010-R-16 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-1010-R-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-10M0-61-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-10M0-6-6M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-10M0-6-8M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-10M0-R-12M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Просмотр изделия |
| SS-10M0-R-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-10M0-R-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-10M0-R-6M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Просмотр изделия |
| SS-10M0-R-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-10M0-R-8M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | Просмотр изделия |
| SS-1210-6-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-1210-6-4 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1210-6-6 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1210-6-8 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1210-R-12 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-1210-R-16 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1 дюйм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-1210-R-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-1210-R-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-1210-R-8 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-12M0-6-10M | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 10 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-12M0-6-6M | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-12M0-6-8M | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 8 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-12M0-R-10M | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 10 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-12M0-R-12 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-12M0-R-16M | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 16 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-12M0-R-18M | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 18 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-12M0-R-20M | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 20 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-12M0-R-22M | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 22 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-12M0-R-25M | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 25 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-12M0-R-6 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-12M0-R-6M | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-12M0-R-8 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-12M0-R-8M | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 8 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-1410-6-12 | Нержавеющая сталь 316 | 7/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-15M0-6-12M | Нержавеющая сталь 316 | 15 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1610-2R-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-1610-6-12 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1610-6-4 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1610-6-8 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1610-R-12 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-1610-R-20 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 1/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-1610-R-24 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 1/2 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-1610-R-32 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 2 дюйма | Трубный переходник Swagelok® с предварительно обжатыми кольцами | Просмотр изделия |
| SS-1610-R-8 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-16M0-6-10M | Нержавеющая сталь 316 | 16 мм | Трубный обжимной фитинг Swagelok® | 10 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-16M0-6-12M | Нержавеющая сталь 316 | 16 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-16M0-R-12M | Нержавеющая сталь 316 | 16 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-18M0-6-12M | Нержавеющая сталь 316 | 18 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-18M0-R-12 | Нержавеющая сталь 316 | 18 мм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-18M0-R-12M | Нержавеющая сталь 316 | 18 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-18M0-R-22M | Нержавеющая сталь 316 | 18 мм | Трубный обжимной фитинг Swagelok® | 22 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-18M0-R-25M | Нержавеющая сталь 316 | 18 мм | Трубный обжимной фитинг Swagelok® | 25 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-2000-6-16 | Нержавеющая сталь 316 | 1 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1 дюйм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-2000-R-24 | Нержавеющая сталь 316 | 1 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1 1/2 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-200-6-1 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-200-6-1BT | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-200-R-1 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-200-R-2 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-200-R-4 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-200-R-4BT | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-200-R-6 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-200-R-6BT | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-200-R-6M | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-200-R-8 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-200-R-8BT | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-20M0-6-8 | Нержавеющая сталь 316 | 20 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-2400-6-16 | Нержавеющая сталь 316 | 1 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1 дюйм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-25M0-6-16 | Нержавеющая сталь 316 | 25 мм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-25M0-6-18M | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-25M0-R-18M | Нержавеющая сталь 316 | 25 мм | Трубный обжимной фитинг Swagelok® | 18 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-2M0-R-2 | Нержавеющая сталь 316 | 2 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-300-6-2 | Нержавеющая сталь 316 | 3/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-300-R-2 | Нержавеющая сталь 316 | 3/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-300-R-4 | Нержавеющая сталь 316 | 3/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-3M0-6-4 | Нержавеющая сталь 316 | 3 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-3M0-R-10M | Нержавеющая сталь 316 | 3 мм | Трубный обжимной фитинг Swagelok® | 10 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-3M0-R-2 | Нержавеющая сталь 316 | 3 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-3M0-R-4 | Нержавеющая сталь 316 | 3 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-3M0-R-6M | Нержавеющая сталь 316 | 3 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-3M0-R-6MBT | Нержавеющая сталь 316 | 3 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-6-1 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-400-6-1BT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-400-6-2 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-400-6-2BT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-400-6-3 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/16 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-400-6BT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-400-R-10 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 5/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-R-12 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-R-12BT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-R-12M | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-R-16 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1 дюйм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-R-2 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-R-3 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/16 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-R-4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-R-5 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 5/16 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-R-6 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-R-6BT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-R-6M | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-R-8 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-R-8BT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-400-R-8M | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 8 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-4M0-R-4 | Нержавеющая сталь 316 | 4 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-4M0-R-6M | Нержавеющая сталь 316 | 4 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-500-6-4 | Нержавеющая сталь 316 | 5/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-500-R-6 | Нержавеющая сталь 316 | 5/16 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-600-6-1 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-600-6-2 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-600-6-2BT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-600-6-4 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-600-6-4BT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-600-6-5 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 5/16 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-600-R-10 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 5/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-600-R-10M | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 10 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-600-R-12 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-600-R-16 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1 дюйм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-600-R-4 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-600-R-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-600-R-8 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-600-R-8BT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-6M0-6-1 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-6M0-61-2 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-6M0-61-4 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-6M0-6-2M | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 2 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-6M0-6-3M | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 3 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-6M0-6-3MBT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 3 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-6M0-6-4M | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 4 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-6M0-R-10M | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 10 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-6M0-R-12M | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-6M0-R-12MBT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-6M0-R-18M | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 18 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-6M0-R-2 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-6M0-R-3M | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 3 мм | Трубный переходник Swagelok® | Просмотр изделия |
| SS-6M0-R-4 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный переходник Swagelok® | Просмотр изделия |
| SS-6M0-R-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-6M0-R-6M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Просмотр изделия |
| SS-6M0-R-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-6M0-R-8M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | Просмотр изделия |
| SS-810-6-2 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-810-6-2BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-810-6-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-810-6-4BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-810-6-4SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-810-6-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-810-6BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-810-R-10 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-810-R-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-810-R-12BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-810-R-12M | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Просмотр изделия |
| SS-810-R-16 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-810-R-16BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-810-R-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-810-R-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-810-R-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-8M0-6-6M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-8M0-6-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-8M0-R-10M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | Просмотр изделия |
| SS-8M0-R-12M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Просмотр изделия |
| SS-8M0-R-16M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Adapter | Просмотр изделия |
| SS-8M0-R-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-8M0-R-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Просмотр изделия |
| SS-8M0-R-6M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Просмотр изделия |
| SS-8M0-R-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Просмотр изделия |
| T-400-6-2 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| T-600-6-4 | PTFE | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
