|
Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 3/4 in. Tube OD x 3/4 in. Male ISO Tapered Thread
Referencia #: SS-12-TA-1-12RT
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
RectosOfrece transiciones fiables y estancas entre el tubo y los puertos roscados, diseñada para entornos críticos de sistemas de fluidos. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 3/4 in. Tube OD x 3/4 in. Male ISO Tapered Thread
Inicie la sesión o regístrese para ver los precios
Catálogos
Rectos
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Especificaciones
SS-12-TA-1-12RT — Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 3/4 in. Tube OD x 3/4 in. Male ISO Tapered Thread
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Edelstahl 316 |
| Taladrado pasante | No |
| Proceso de Limpieza | Standardreinigung und -verpackung (SC-10) |
| Tamaño conexión 1 | 3/4 Zoll |
| Tipo de conexión 1 | Swagelok® Rohrstutzen |
| Tamaño conexión 2 | 3/4 Zoll |
| Tipo de conexión 2 | Kegeliges ISO-Außengewinde |
| Limitador de Caudal | No |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40183109 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | Ver producto |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Ver producto |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Ver producto |
| B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Ver producto |
| B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Ver producto |
| SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Ver producto |
| SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-10-TA-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-10-TA-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-1210-A-12ANF | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female 37° AN | Ver producto |
| SS-12-MTA-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-12-MTA-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-MTA-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-MTA-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-MTA-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-MTA-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-12-MTA-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-MTA-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-MTA-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| SS-12-MTA-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-12-MTA-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-12-MTA-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-12-MTA-7-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | Ver producto |
| SS-12-TA-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
| SS-12-TA-1-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male 37° AN | Ver producto |
| SS-12-TA-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-TA-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 1/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-12-TA-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male Pipe Weld | Ver producto |
| SS-12-TA-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | Ver producto |
| SS-12-TA-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-12-TA-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-12-TA-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-TA-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | Ver producto |
| SS-12-TA-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-12-TA-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | Ver producto |
| SS-12-TA-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-1610-A-16ANF | 316 Stainless Steel | 1 in. | Pre-Swaged Swagelok® Tube Adapter | 1 in. | Female 37° Flare | Ver producto |
| SS-16-MTA-1-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-16-MTA-1-8RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-16-MTA-7-8RG | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-16-TA-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
| SS-16-TA-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | Ver producto |
| SS-16-TA-1-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male 37° AN | Ver producto |
| SS-16-TA-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Parallel Thread | Ver producto |
| SS-16-TA-1-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Tapered Thread | Ver producto |
| SS-16-TA-1-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-16-TA-1-8 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | Ver producto |
| SS-16-TA-7-12 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 암나사 NPT | Ver producto |
| SS-16-TA-7-16 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1인치 | 암나사 NPT | Ver producto |
| SS-16-TA-7-8 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | Ver producto |
| SS-18-MTA-1-12RS | 316 스테인리스강 | 18mm | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 ISO 평행나사 | Ver producto |
| SS-18-MTA-1-8RS | 316 스테인리스강 | 18mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | Ver producto |
| SS-18-MTA-7-8RG | Acier inoxydable 316 | 18 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-1-TA-1-2 | Acier inoxydable 316 | 1/16 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | Ver producto |
| SS-200-A-2ANF | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | AN 37° femelle | Ver producto |
| SS-200-A-4ANF | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/4 po | AN 37° femelle | Ver producto |
| SS-20-TA-1-20 | Acier inoxydable 316 | 1 1/4 po | Adaptateur pour tube Swagelok® | 1 1/4 po | Filetage NPT mâle | Ver producto |
| SS-24-TA-1-24 | Acier inoxydable 316 | 1 1/2 po | Adaptateur pour tube Swagelok® préserti | 1 1/2 po | Filetage NPT mâle | Ver producto |
| SS-2-TA-1-2 | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | Ver producto |
| SS-2-TA-1-2RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | Ver producto |
| SS-2-TA-1-2ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-2-TA-1-4 | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Ver producto |
| SS-2-TA-1-4RT | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Ver producto |
| SS-2-TA-1-OR | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-2-TA-7-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | Ver producto |
| SS-2-TA-7-2RP | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行めねじ | Ver producto |
| SS-2-TA-7-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | Ver producto |
| SS-32-TA-1-32 | 316 ステンレス鋼 | 2 インチ | 予備締めされたSwagelok®チューブ・アダプター | 2 インチ | NPTおねじ | Ver producto |
| SS-400-A-4ANF | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°めすAN | Ver producto |
| SS-4-TA-1-2 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | Ver producto |
| SS-4-TA-1-2RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行おねじ | Ver producto |
| SS-4-TA-1-2RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-4-TA-1-4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Ver producto |
| SS-4-TA-1-4AN | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°おすAN | Ver producto |
| SS-4-TA-1-4RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | Ver producto |
| SS-4-TA-1-4RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-4-TA-1-4SC11 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Ver producto |
| SS-4-TA-1-4ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 7/16-20 インチ | SAE/MS平行おねじ | Ver producto |
| SS-4-TA-1-4W | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | おすパイプ溶接エルボー | Ver producto |
| SS-4-TA-1-6 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTおねじ | Ver producto |
| SS-4-TA-1-6RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-4-TA-1-8 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | Ver producto |
| SS-4-TA-1-OR | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 7/16-20 インチ | SAE/MS平行おねじ | Ver producto |
| SS-4-TA-7-2 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | Ver producto |
| SS-4-TA-7-2RP | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行めねじ | Ver producto |
| SS-4-TA-7-2RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用テーパーめねじ | Ver producto |
| SS-4-TA-7-4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | Ver producto |
| SS-4-TA-7-4RG | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | Ver producto |
| SS-4-TA-7-4RJ | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用めねじ(RJ継手用) | Ver producto |
| SS-4-TA-7-4RP | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | Ver producto |
| SS-4-TA-7-4RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | Ver producto |
| SS-4-TA-7-6 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTめねじ | Ver producto |
| SS-4-TA-7-8 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | Ver producto |
| SS-600-A-6ANF | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | 37°めすAN | Ver producto |
| SS-6-MTA-1-2 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | Ver producto |
| SS-6-MTA-1-2RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行おねじ | Ver producto |
| SS-6-MTA-1-2RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-6-MTA-1-4 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Ver producto |
| SS-6-MTA-1-4RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | Ver producto |
| SS-6-MTA-1-4RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-6-MTA-1-6RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Ver producto |
| SS-6-MTA-7-2 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | Ver producto |
| SS-6-MTA-7-2RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行めねじ | Ver producto |
| SS-6-MTA-7-4 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | Ver producto |
| SS-6-MTA-7-4RG | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | Ver producto |
| SS-6-MTA-7-4RJ | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用めねじ(RJ継手用) | Ver producto |
| SS-6-MTA-7-4RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | Ver producto |
| SS-6-MTA-7-4RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | Ver producto |
| SS-6-MTA-7-6RG | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行めねじ | Ver producto |
| SS-6-MTA-7-8RG | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | Ver producto |
| SS-6-TA-1-12 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTおねじ | Ver producto |
| SS-6-TA-1-2 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | Ver producto |
| SS-6-TA-1-4 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Ver producto |
| SS-6-TA-1-4AN | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°おすAN | Ver producto |
| SS-6-TA-1-4RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-6-TA-1-4RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Ver producto |
| SS-6-TA-1-4ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 7/16-20 po | Filetage cylindrique SAE/MS mâle | Ver producto |
| SS-6-TA-1-6 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT mâle | Ver producto |
| SS-6-TA-1-6AN | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | AN 37° mâle | Ver producto |
| SS-6-TA-1-6RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-6-TA-1-6RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage conique ISO mâle | Ver producto |
| SS-6-TA-1-6ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | Ver producto |
| SS-6-TA-1-8 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Ver producto |
| SS-6-TA-1-8RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-6-TA-1-8RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage conique ISO mâle | Ver producto |
| SS-6-TA-1-8ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Ver producto |
| SS-6-TA-1-8W | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Embout à souder mâle | Ver producto |
| SS-6-TA-1-OR | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | Ver producto |
| SS-6-TA-7-2 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT femelle | Ver producto |
| SS-6-TA-7-4 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-6-TA-7-4RP | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO femelle | Ver producto |
| SS-6-TA-7-4RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | Ver producto |
| SS-6-TA-7-6 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | Ver producto |
| SS-6-TA-7-6RG | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-6-TA-7-6RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Taraudage conique ISO | Ver producto |
| SS-6-TA-7-8 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | Ver producto |
| SS-810-A-8ANF | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | AN 37° femelle | Ver producto |
| SS-8-MTA-1-4 | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Ver producto |
| SS-8-MTA-1-4RS | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-8-MTA-1-4RT | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Ver producto |
| SS-8-MTA-7-4 | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-8-MTA-7-4RG | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-8-MTA-7-4RT | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | Ver producto |
| SS-8-MTA-7-8RG | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-8-TA-1-12 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | Ver producto |
| SS-8-TA-1-4 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Ver producto |
| SS-8-TA-1-4RS | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-8-TA-1-4RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Ver producto |
| SS-8-TA-1-6 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT mâle | Ver producto |
| SS-8-TA-1-6RS | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-8-TA-1-6RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage conique ISO mâle | Ver producto |
| SS-8-TA-1-6ST | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | Ver producto |
| SS-8-TA-1-8 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Ver producto |
| SS-8-TA-1-8AN | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | AN 37° mâle | Ver producto |
| SS-8-TA-1-8RS | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | Ver producto |
| SS-8-TA-1-8RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage conique ISO mâle | Ver producto |
| SS-8-TA-1-8ST | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Ver producto |
| SS-8-TA-1-8W | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Embout à souder mâle | Ver producto |
| SS-8-TA-1-OR | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Ver producto |
| SS-8-TA-7-12 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 암나사 NPT | Ver producto |
| SS-8-TA-7-4 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | Ver producto |
| SS-8-TA-7-4RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | Ver producto |
| SS-8-TA-7-6 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | Ver producto |
| SS-8-TA-7-6RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 경사나사 | Ver producto |
| SS-8-TA-7-8 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | Ver producto |
| SS-8-TA-7-8RG | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | Ver producto |
| SS-8-TA-7-8RP | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행나사 | Ver producto |
| SS-8-TA-7-8RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 경사나사 | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
