|
ステンレス鋼製 Swagelokチューブ継手、めすコネクター、チューブ外径サイズ:7/8 インチ × 3/4 インチ・サイズ NPTめねじ
부품 번호: SS-1410-7-12
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형직선형 암나사 튜브 커넥터는 튜빙과 나사형 부품 사이에 신뢰성 높고 누설 없는 연결을 제공하므로, 핵심 유체 시스템에 이상적입니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
ステンレス鋼製 Swagelokチューブ継手、めすコネクター、チューブ外径サイズ:7/8 インチ × 3/4 インチ・サイズ NPTめねじ
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
SS-1410-7-12 — ステンレス鋼製 Swagelokチューブ継手、めすコネクター、チューブ外径サイズ:7/8 インチ × 3/4 インチ・サイズ NPTめねじ
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 스테인리스강 |
| 관통형 | 아니오 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 7/8인치 |
| 연결구 1 종류 | Swagelok® 튜브 피팅 |
| 연결구 2 크기 | 3/4인치 |
| 연결구 2 종류 | 암나사 NPT |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 2507-810-7-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| 6MO-810-7-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| B-1010-7-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 제품 보기 |
| B-1010-7-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| B-1210-7-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 제품 보기 |
| B-12M0-7-4RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
| B-1410-7-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 제품 보기 |
| B-1810-7-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | 제품 보기 |
| B-200-7-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 제품 보기 |
| B-200-7-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| B-400-7-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 제품 보기 |
| B-400-7-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| B-400-7-4RG | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| B-400-7-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 제품 보기 |
| B-400-7-8 | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | 제품 보기 |
| B-600-7-4 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTめねじ | 제품 보기 |
| B-600-7-4RT | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーめねじ | 제품 보기 |
| B-600-7-6 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTめねじ | 제품 보기 |
| B-600-7-8 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | 제품 보기 |
| B-6M0-7-4RG | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行めねじ | 제품 보기 |
| B-810-7-8 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | 제품 보기 |
| HC-810-7-8 | 合金C-276 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | 제품 보기 |
| M-400-7-4 | 合金400/R-405 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTめねじ | 제품 보기 |
| M-810-7-8 | 合金400/R-405 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | 제품 보기 |
| S-1210-7-12 | 炭素鋼チューブ | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTめねじ | 제품 보기 |
| S-810-7-8 | 炭素鋼チューブ | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | 제품 보기 |
| SS-100-7-2 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTめねじ | 제품 보기 |
| SS-100-7-4 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTめねじ | 제품 보기 |
| SS-1010-7-12 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTめねじ | 제품 보기 |
| SS-1010-7-6 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTめねじ | 제품 보기 |
| SS-1010-7-8 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | 제품 보기 |
| SS-10M0-7-4 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTめねじ | 제품 보기 |
| SS-10M0-7-4RG | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行めねじ | 제품 보기 |
| SS-10M0-7-4RJ | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用めねじ(RJ継手用) | 제품 보기 |
| SS-10M0-7-4RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーめねじ | 제품 보기 |
| SS-10M0-7-6 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTめねじ | 제품 보기 |
| SS-10M0-7-6RG | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行めねじ | 제품 보기 |
| SS-10M0-7-6RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーめねじ | 제품 보기 |
| SS-10M0-7-8 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | 제품 보기 |
| SS-10M0-7-8RG | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行めねじ | 제품 보기 |
| SS-10M0-7-8RJ | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用めねじ(RJ継手用) | 제품 보기 |
| SS-10M0-7-8RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーめねじ | 제품 보기 |
| SS-1210-7-12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTめねじ | 제품 보기 |
| SS-1210-7-12RT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーめねじ | 제품 보기 |
| SS-1210-7-16 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 インチ | NPTめねじ | 제품 보기 |
| SS-1210-7-8 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | 제품 보기 |
| SS-12M0-7-0007 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行めねじ | 제품 보기 |
| SS-12M0-7-12 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTめねじ | 제품 보기 |
| SS-12M0-7-12RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーめねじ | 제품 보기 |
| SS-12M0-7-4 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTめねじ | 제품 보기 |
| SS-12M0-7-4RG | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行めねじ | 제품 보기 |
| SS-12M0-7-4RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーめねじ | 제품 보기 |
| SS-12M0-7-6 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTめねじ | 제품 보기 |
| SS-12M0-7-6RG | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行めねじ | 제품 보기 |
| SS-12M0-7-6RJ | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用めねじ(RJ継手用) | 제품 보기 |
| SS-12M0-7-6RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーめねじ | 제품 보기 |
| SS-12M0-7-8 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | 제품 보기 |
| SS-12M0-7-8RG | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行めねじ | 제품 보기 |
| SS-12M0-7-8RJ | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 ISO 나사(RJ) | 제품 보기 |
| SS-12M0-7-8RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-12M0-7-M20X1.5RG | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | M20 x 1.5 | 암나사 미터 게이지 나사 | 제품 보기 |
| SS-15M0-7-8 | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-1610-7-12 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 3/4인치 | 암나사 NPT | 제품 보기 |
| SS-1610-7-16 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 암나사 NPT | 제품 보기 |
| SS-1610-7-8 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-16M0-7-8 | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-18M0-7-8 | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-2000-7-20 | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-200-7-2 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 암나사 NPT | 제품 보기 |
| SS-200-7-2RT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-200-7-4 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-200-7-4RG | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-20M0-7-12 | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 3/4인치 | 암나사 NPT | 제품 보기 |
| SS-20M0-7-8 | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-22M0-7-12 | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 3/4인치 | 암나사 NPT | 제품 보기 |
| SS-22M0-7-12RP | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 3/4인치 | 암나사 ISO 평행나사 | 제품 보기 |
| SS-2400-7-24 | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-25M0-7-16 | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 1인치 | 암나사 NPT | 제품 보기 |
| SS-25M0-7-16RP | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 1인치 | 암나사 ISO 평행나사 | 제품 보기 |
| SS-300-7-2 | 316 스테인리스강 | 3/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 암나사 NPT | 제품 보기 |
| SS-3M0-7-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| SS-3M0-7-4RG | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-400-7-12 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 제품 보기 |
| SS-400-7-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 제품 보기 |
| SS-400-7-2RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-400-7-2RT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-400-7-4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-400-7-4RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-400-7-4RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | 제품 보기 |
| SS-400-7-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-400-7-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| SS-400-7-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 제품 보기 |
| SS-400-7-6RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-400-7-6RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | 제품 보기 |
| SS-400-7-6RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-400-7-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| SS-400-7-8RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-400-7-8RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | 제품 보기 |
| SS-400-7-8RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-500-7-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| SS-600-7-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 제품 보기 |
| SS-600-7-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 제품 보기 |
| SS-600-7-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| SS-600-7-4RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-600-7-4RJ | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | 제품 보기 |
| SS-600-7-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-600-7-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 제품 보기 |
| SS-600-7-6RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-600-7-6RJ | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | 제품 보기 |
| SS-600-7-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-600-7-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| SS-600-7-8RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-600-7-8RJ | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | 제품 보기 |
| SS-600-7-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-6M0-7-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 제품 보기 |
| SS-6M0-7-2RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-6M0-7-2RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female ISO Parallel Thread | 제품 보기 |
| SS-6M0-7-2RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-6M0-7-4 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-6M0-7-4RG | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-6M0-7-4RJ | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 ISO 나사(RJ) | 제품 보기 |
| SS-6M0-7-4RP | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 ISO 평행나사 | 제품 보기 |
| SS-6M0-7-4RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-6M0-7-6 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 암나사 NPT | 제품 보기 |
| SS-6M0-7-6RG | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-6M0-7-6RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-6M0-7-8 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-6M0-7-8RG | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-6M0-7-8RJ | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 ISO 나사(RJ) | 제품 보기 |
| SS-6M0-7-8RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-810-7-12 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 암나사 NPT | 제품 보기 |
| SS-810-7-16 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 암나사 NPT | 제품 보기 |
| SS-810-7-4 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-810-7-4RJ | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 ISO 나사(RJ) | 제품 보기 |
| SS-810-7-4RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-810-7-6 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 암나사 NPT | 제품 보기 |
| SS-810-7-6RG | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-810-7-6RJ | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 암나사 ISO 나사(RJ) | 제품 보기 |
| SS-810-7-6RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-810-7-8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-810-7-8RG | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-810-7-8RJ | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 ISO 나사(RJ) | 제품 보기 |
| SS-810-7-8RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-810-7-8ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | SAE/MS 평행나사 | 제품 보기 |
| SS-8M0-7-2 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 암나사 NPT | 제품 보기 |
| SS-8M0-7-4 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-8M0-7-4RG | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-8M0-7-4RJ | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 ISO 나사(RJ) | 제품 보기 |
| SS-8M0-7-4RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-8M0-7-6 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 암나사 NPT | 제품 보기 |
| SS-8M0-7-6RG | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-8M0-7-6RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-8M0-7-8 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-8M0-7-8RG | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-8M0-7-8RJ | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 ISO 나사(RJ) | 제품 보기 |
| SS-8M0-7-8RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 암나사 ISO 경사나사 | 제품 보기 |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
