text.skipToContent text.skipToNavigation

ステンレス鋼製 Swagelokチューブ継手、レデューサー、チューブ外径サイズ:1/4 インチ × 5/16 インチ・サイズ Swagelokチューブ・アダプター

Part #: SS-400-R-5

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 5/16 in.
Connection 2 Type Swagelok® Tube Adapter
Flow Restrictor No
eClass (4.1) 37070710
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40141720
UNSPSC (11.0501) 40142615
UNSPSC (13.0601) 40183112
UNSPSC (15.1) 40183112
UNSPSC (17.1001) 40183112
Straights

Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

ステンレス鋼製 Swagelokチューブ継手、レデューサー、チューブ外径サイズ:1/4 インチ × 5/16 インチ・サイズ Swagelokチューブ・アダプター

Part #: SS-400-R-5
View Catalog

Add To Favorites

Catalogs

Straights

Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.

Specifications

SS-400-R-5 — ステンレス鋼製 Swagelokチューブ継手、レデューサー、チューブ外径サイズ:1/4 インチ × 5/16 インチ・サイズ Swagelokチューブ・アダプター

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 5/16 in.
Connection 2 Type Swagelok® Tube Adapter
Flow Restrictor No
eClass (4.1) 37070710
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40141720
UNSPSC (11.0501) 40142615
UNSPSC (13.0601) 40183112
UNSPSC (15.1) 40183112
UNSPSC (17.1001) 40183112
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-R-6-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
B-100-R-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
B-1010-6-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-1010-6-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-10M0-6-6M Brass 10 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-1210-6-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-1410-6-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
B-200-6-1 Brass 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-200-R-4 Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
B-300-R-4 Messing 3/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
B-400-6-1 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/16 Zoll Swagelok® Rohrverschraubung View Product
B-400-6-2 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
B-400-R-6 Messing 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrstutzen View Product
B-500-6-4 Messing 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-600-6-4 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-600-R-10 Messing 3/8 Zoll Swagelok® Rohrverschraubung 5/8 Zoll Swagelok® Rohrstutzen View Product
B-600-R-8 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrstutzen View Product
B-6M0-R-6 Messing 6 mm Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrstutzen View Product
B-810-6-4 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-810-6-6 Messing 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
B-810-R-6 Messing 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrstutzen View Product
B-8M0-R-6M Messing 8 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrstutzen View Product
M-810-6-4 Alloy 400/R-405 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
PFA-420-6-2 PFA➄ 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
PFA-620-6-4 PFA➄ 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
PFA-820-6-4 PFA➄ 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
PFA-820-6-6 PFA➄ 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-100-R-2 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrstutzen View Product
SS-100-R-2BT Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrstutzen View Product
SS-100-R-4 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-100-R-4BT Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-100-R-6M Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrstutzen View Product
SS-1010-6-6 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-1010-6-8 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-1010-R-12 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrstutzen View Product
SS-1010-R-16 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrstutzen View Product
SS-1010-R-8 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrstutzen View Product
SS-10M0-61-6 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-10M0-6-6M Edelstahl 316 10 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-10M0-6-8M Edelstahl 316 10 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product
SS-10M0-R-12M Edelstahl 316 10 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrstutzen View Product
SS-10M0-R-4 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-10M0-R-6 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ・アダプター View Product
SS-10M0-R-6M 316 ステンレス鋼 10 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ・アダプター View Product
SS-10M0-R-8 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ・アダプター View Product
SS-10M0-R-8M 316 ステンレス鋼 10 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ・アダプター View Product
SS-1210-6-10 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 5/8 インチ Swagelok®チューブ継手 View Product
SS-1210-6-4 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-1210-6-6 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-1210-6-8 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-1210-R-12 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ・アダプター View Product
SS-1210-R-16 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ・アダプター View Product
SS-1210-R-4 316ステンレス鋼 3/4 インチ Swagelok® チューブ継手 1/4 インチ Swagelok® チューブ・アダプター View Product
SS-1210-R-6 316ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ・アダプター View Product
SS-1210-R-8 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ・アダプター View Product
SS-12M0-6-10M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ継手 View Product
SS-12M0-6-6M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-12M0-6-8M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ継手 View Product
SS-12M0-R-10M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ・アダプター View Product
SS-12M0-R-12 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ・アダプター View Product
SS-12M0-R-16M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 16 mm Swagelok®チューブ・アダプター View Product
SS-12M0-R-18M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 18 mm Swagelok®チューブ・アダプター View Product
SS-12M0-R-20M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 20 mm Swagelok®チューブ・アダプター View Product
SS-12M0-R-22M 316 ステンレス鋼 12 mm Swagelok®チューブ継手 22 mm Swagelok®チューブ・アダプター View Product
SS-12M0-R-25M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Adapter View Product
SS-12M0-R-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-12M0-R-6M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-12M0-R-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-12M0-R-8M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Adapter View Product
SS-1410-6-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-15M0-6-12M 316 Stainless Steel 15 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1610-2R-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-1610-6-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1610-6-4 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1610-6-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1610-R-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-1610-R-20 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/4 in. Swagelok® Tube Adapter View Product
SS-1610-R-24 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Adapter View Product
SS-1610-R-32 316 Stainless Steel 1 in. Swagelok® Tube Fitting 2 in. Pre-Swaged Swagelok® Tube Adapter View Product
SS-1610-R-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-16M0-6-10M 316 Stainless Steel 16 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-16M0-6-12M 316 Stainless Steel 16 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-16M0-R-12M 316 Stainless Steel 16 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-18M0-6-12M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-18M0-R-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-18M0-R-12M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-18M0-R-22M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 22 mm Swagelok® Tube Adapter View Product
SS-18M0-R-25M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Adapter View Product
SS-2000-6-16 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-2000-R-24 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Adapter View Product
SS-200-6-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-200-6-1BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-200-R-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Adapter View Product
SS-200-R-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-200-R-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-200-R-4BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-200-R-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-200-R-6BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-200-R-6M 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-200-R-8 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-200-R-8BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-20M0-6-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-2400-6-16 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-25M0-6-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-25M0-6-18M 316 Stainless Steel 25 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-25M0-R-18M 316 Stainless Steel 25 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Adapter View Product
SS-2M0-R-2 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-300-6-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-300-R-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-300-R-4 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-3M0-6-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-3M0-R-10M 316 Stainless Steel 3 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-3M0-R-2 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-3M0-R-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-3M0-R-6M 316 Stainless Steel 3 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-3M0-R-6MBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-400-6-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-400-6-1BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-400-6-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-400-6-2BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-400-6-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
SS-400-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-R-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter View Product
SS-400-R-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-400-R-12BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-400-R-12M 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-400-R-16 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-400-R-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-400-R-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Adapter View Product
SS-400-R-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-400-R-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-400-R-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-400-R-6M 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-400-R-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-400-R-8BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-400-R-8M 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 8 mm Swagelok® Tube Adapter View Product
SS-4M0-R-4 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-4M0-R-6M 316 Stainless Steel 4 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-500-6-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-500-R-6 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-600-6-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-600-6-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-600-6-2BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-600-6-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-600-6-4BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-600-6-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Fitting View Product
SS-600-R-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter View Product
SS-600-R-10M 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-600-R-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-600-R-16 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-600-R-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-600-R-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-600-R-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-600-R-8BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-6M0-6-1 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-6M0-61-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-6M0-61-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-6M0-6-2M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 2 mm Swagelok® Tube Fitting View Product
SS-6M0-6-3M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-6M0-6-3MBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-6M0-6-4M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 4 mm Swagelok® Tube Fitting View Product
SS-6M0-R-10M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-6M0-R-12M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-6M0-R-12MBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-6M0-R-18M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Adapter View Product
SS-6M0-R-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-6M0-R-3M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Adapter View Product
SS-6M0-R-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-6M0-R-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-6M0-R-6M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-6M0-R-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-6M0-R-8M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Adapter View Product
SS-810-6-2 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-810-6-2BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-810-6-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-810-6-4BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-810-6-4SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-810-6-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-810-6BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-R-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter View Product
SS-810-R-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-810-R-12BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-810-R-12M 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-810-R-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-810-R-16BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-810-R-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-810-R-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-810-R-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-8M0-6-6M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-8M0-6-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8M0-R-10M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-8M0-R-12M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-8M0-R-16M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Adapter View Product
SS-8M0-R-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-8M0-R-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-8M0-R-6M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-8M0-R-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
T-400-6-2 PTFE 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
T-600-6-4 PTFE 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.