|
Трубный обжимной фитинг Swagelok из нерж. стали, переходник, наруж. диам. трубки 4 мм – трубный переходник Swagelok 1/4 дюйма
型番: SS-4M0-R-4
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
StraightsStraight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems. ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей.
カタログ
Straights
Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
SS-4M0-R-4 — Трубный обжимной фитинг Swagelok из нерж. стали, переходник, наруж. диам. трубки 4 мм – трубный переходник Swagelok 1/4 дюйма
| 属性 | 値 |
|---|---|
| Body Material | Нержавеющая сталь 316 |
| Bored Through | No |
| Cleaning Process | Стандартная инструкция по очистке и упаковке (SC-10) |
| Connection 1 Size | 4 мм |
| Connection 1 Type | Трубный обжимной фитинг Swagelok® |
| Connection 2 Size | 1/4 дюйма |
| Connection 2 Type | Трубный переходник Swagelok® |
| Flow Restrictor | No |
| eClass (4.1) | 37070710 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020514 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40141720 |
| UNSPSC (11.0501) | 40142615 |
| UNSPSC (13.0601) | 40183112 |
| UNSPSC (15.1) | 40183112 |
| UNSPSC (17.1001) | 40183112 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 2507-400-R-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | 製品を見る |
| B-100-R-2 | Латунь | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный переходник Swagelok® | 製品を見る |
| B-1010-6-6 | Латунь | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 製品を見る |
| B-1010-6-8 | Латунь | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 製品を見る |
| B-10M0-6-6M | Латунь | 10 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | 製品を見る |
| B-1210-6-8 | Латунь | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 製品を見る |
| B-1410-6-12 | 真ちゅう | 7/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| B-200-6-1 | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ継手 | 製品を見る |
| B-200-R-4 | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| B-300-R-4 | 真ちゅう | 3/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| B-400-6-1 | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ継手 | 製品を見る |
| B-400-6-2 | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| B-400-R-6 | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| B-500-6-4 | 真ちゅう | 5/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| B-600-6-4 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| B-600-R-10 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 5/8 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| B-600-R-8 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| B-6M0-R-6 | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| B-810-6-4 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| B-810-6-6 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| B-810-R-6 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| B-8M0-R-6M | 真ちゅう | 8 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ・アダプター | 製品を見る |
| M-810-6-4 | 合金400/R-405 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| PFA-420-6-2 | PFA | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| PFA-620-6-4 | PFA | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| PFA-820-6-4 | PFA | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| PFA-820-6-6 | PFA | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-100-R-2 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-100-R-2BT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-100-R-4 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-100-R-4BT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-100-R-6M | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-1010-6-6 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-1010-6-8 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-1010-R-12 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-1010-R-16 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-1010-R-8 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-10M0-61-6 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-10M0-6-6M | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-10M0-6-8M | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 8 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-10M0-R-12M | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-10M0-R-4 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-10M0-R-6 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-10M0-R-6M | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-10M0-R-8 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-10M0-R-8M | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 8 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-1210-6-10 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 5/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-1210-6-4 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-1210-6-6 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-1210-6-8 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-1210-R-12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-1210-R-16 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-1210-R-4 | 316ステンレス鋼 | 3/4 インチ | Swagelok® チューブ継手 | 1/4 インチ | Swagelok® チューブ・アダプター | 製品を見る |
| SS-1210-R-6 | 316ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-1210-R-8 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-12M0-6-10M | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-12M0-6-6M | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-12M0-6-8M | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 8 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-12M0-R-10M | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-12M0-R-12 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-12M0-R-16M | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 16 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-12M0-R-18M | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 18 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-12M0-R-20M | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 20 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-12M0-R-22M | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 22 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-12M0-R-25M | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 25 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-12M0-R-6 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-12M0-R-6M | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-12M0-R-8 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-12M0-R-8M | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 8 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-1410-6-12 | 316 ステンレス鋼 | 7/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-15M0-6-12M | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-1610-2R-16 | 316ステンレス鋼 | 1 インチ | Swagelok® チューブ継手 | 1 インチ | Swagelok® チューブ・アダプター | 製品を見る |
| SS-1610-6-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-1610-6-4 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-1610-6-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-1610-R-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-1610-R-20 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-1610-R-24 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-1610-R-32 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 2 インチ | 予備締めされたSwagelok® チューブ・アダプター | 製品を見る |
| SS-1610-R-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-16M0-6-10M | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-16M0-6-12M | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-16M0-R-12M | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-18M0-6-12M | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-18M0-R-12 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-18M0-R-12M | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-18M0-R-22M | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 22 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-18M0-R-25M | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 25 mm | Swagelok®チューブ・アダプター | 製品を見る |
| SS-2000-6-16 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-2000-R-24 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-200-6-1 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-200-6-1BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-200-R-1 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-200-R-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-200-R-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-200-R-4BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-200-R-6 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-200-R-6BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ・アダプター | 製品を見る |
| SS-200-R-6M | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-200-R-8 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-200-R-8BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-20M0-6-8 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-2400-6-16 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-25M0-6-16 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-25M0-6-18M | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-25M0-R-18M | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-2M0-R-2 | 316 Stainless Steel | 2 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-300-6-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-300-R-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-300-R-4 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-3M0-6-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-3M0-R-10M | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-3M0-R-2 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-3M0-R-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-3M0-R-6M | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-3M0-R-6MBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-400-6-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-400-6-1BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-400-6-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-400-6-2BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-400-6-3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-400-6BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-400-R-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-400-R-12 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-400-R-12BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-400-R-12M | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-400-R-16 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-400-R-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-400-R-3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-400-R-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-400-R-5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 5/16 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-400-R-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-400-R-6BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-400-R-6M | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-400-R-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-400-R-8BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-400-R-8M | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-4M0-R-6M | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-500-6-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-500-R-6 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-600-6-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-600-6-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-600-6-2BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-600-6-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-600-6-4BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-600-6-5 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 5/16 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-600-R-10 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-600-R-10M | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-600-R-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-600-R-16 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-600-R-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-600-R-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-600-R-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-600-R-8BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-6M0-6-1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-61-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-61-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-6-2M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 2 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-6-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-6-3MBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-6-4M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 4 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-R-10M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-6M0-R-12M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-6M0-R-12MBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-R-18M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-6M0-R-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-6M0-R-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-6M0-R-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-6M0-R-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-6M0-R-6M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-6M0-R-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-6M0-R-8M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-810-6-2 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-810-6-2BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-810-6-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-810-6-4BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-810-6-4SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-810-6-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-810-6BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-810-R-10 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-810-R-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-810-R-12BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-810-R-12M | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-810-R-16 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-810-R-16BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-810-R-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-810-R-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-810-R-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-8M0-6-6M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-8M0-6-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-8M0-R-10M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-8M0-R-12M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-8M0-R-16M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-8M0-R-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-8M0-R-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | 製品を見る |
| SS-8M0-R-6M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | 製品を見る |
| SS-8M0-R-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | 製品を見る |
| T-400-6-2 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| T-600-6-4 | PTFE | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
