text.skipToContent text.skipToNavigation

Raccord pour tube Swagelok en laiton, réducteur passe-cloison, diam. ext. tube 1/4 po x adaptateur pour tube Swagelok 1/4 po

Part #: B-400-R1-4

Specifications

Attribute Value
Body Material Laiton
Bored Through No
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 1/4 po
Connection 2 Type Adaptateur pour tube Swagelok®
Flow Restrictor No
eClass (4.1) 37030709
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40141720
UNSPSC (11.0501) 40142615
UNSPSC (13.0601) 40183112
UNSPSC (15.1) 40183112
UNSPSC (17.1001) 40183103
Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

Raccord pour tube Swagelok en laiton, réducteur passe-cloison, diam. ext. tube 1/4 po x adaptateur pour tube Swagelok 1/4 po

Part #: B-400-R1-4
View Catalog

Add To Favorites

Catalogs

Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Specifications

B-400-R1-4 — Raccord pour tube Swagelok en laiton, réducteur passe-cloison, diam. ext. tube 1/4 po x adaptateur pour tube Swagelok 1/4 po

Attribute Value
Body Material Laiton
Bored Through No
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 1/4 po
Connection 2 Type Adaptateur pour tube Swagelok®
Flow Restrictor No
eClass (4.1) 37030709
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40141720
UNSPSC (11.0501) 40142615
UNSPSC (13.0601) 40183112
UNSPSC (15.1) 40183112
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-61-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-61-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-810-61-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
6MO-400-61 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6MO-810-61 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-100-61 Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-12M0-61 Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
B-200-61 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-200-71-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-300-61 Brass 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
B-400-11-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-61 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-400-71-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-71-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-600-61 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-600-71-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-6M0-61 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-810-11-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-61 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-810-71-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-8M0-61 Brass 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
M-400-61 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-810-61 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
PFA-420-61 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
S-400-71-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-100-61 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-1010-61 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-10M0-61 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10M0-R1-10M 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-1210-11-12 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1210-61 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
SS-1210-61-12AN 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 37° 확관 View Product
SS-1210-71-12 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 암나사 NPT View Product
SS-1210-R1-12 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 스웨즈락 튜브 어댑터 View Product
SS-12M0-11-8 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-12M0-61 316 스테인리스강 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
SS-12M0-71-8 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 암나사 NPT View Product
SS-1610-11-16 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1610-61 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 Swagelok® 튜브 피팅 View Product
SS-1610-61-16AN 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 37° 확관 View Product
SS-16M0-61 316 스테인리스강 16mm Swagelok® 튜브 피팅 16mm Swagelok® 튜브 피팅 View Product
SS-18M0-61 316 스테인리스강 18mm Swagelok® 튜브 피팅 18mm Swagelok® 튜브 피팅 View Product
SS-200-11-2 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-200-61 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-200-61-1 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/16인치 Swagelok® 튜브 피팅 View Product
SS-200-71-2 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 암나사 NPT View Product
SS-200-R1-2 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 스웨즈락 튜브 어댑터 View Product
SS-20M0-61 316 스테인리스강 20mm Swagelok® 튜브 피팅 20mm Swagelok® 튜브 피팅 View Product
SS-2400-61 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 Swagelok® 튜브 피팅 View Product
SS-25M0-61 316 스테인리스강 25mm Swagelok® 튜브 피팅 25mm Swagelok® 튜브 피팅 View Product
SS-300-61 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 3/16인치 Swagelok® 튜브 피팅 View Product
SS-3M0-61 Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 3 mm Raccord Swagelok® pour tubes View Product
SS-400-11-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-11-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-61 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-400-61-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-400-61-4AN Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Évasement AN 37° mâle View Product
SS-400-61-6 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-400-61BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-400-61SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-400-71-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-400-71-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-400-R1-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Adaptateur pour tube Swagelok® View Product
SS-4M0-61 Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 4 mm Raccord Swagelok® pour tubes View Product
SS-500-61 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 5/16 po Raccord Swagelok® pour tubes View Product
SS-600-11-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-600-11-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-600-11-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-600-61 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-600-61-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-600-61-6AN Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Évasement AN 37° mâle View Product
SS-600-61-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-600-61BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-600-71-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-600-71-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-600-71-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-600-R1-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Adaptateur pour tube Swagelok® View Product
SS-6M0-11-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-61 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-6M0-71-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-810-11-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-810-11-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-61 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-810-61-4 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-810-61-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-810-61-8AN Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Évasement AN 37° mâle View Product
SS-810-61BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-810-71-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-810-71-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-810-R1-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Adaptateur pour tube Swagelok® View Product
SS-8M0-61 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product
SS-8M0-61-6M Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.