text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Hex Reducing Nipple, 1/2 in. Male NPT x 1/8 in. Male NPT

Part #: SS-8-HRN-2

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 1/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40173303
Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Stainless Steel Pipe Fitting, Hex Reducing Nipple, 1/2 in. Male NPT x 1/8 in. Male NPT

Part #: SS-8-HRN-2
View Catalog

Add To Favorites

Catalogs

Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

Specifications

SS-8-HRN-2 — Stainless Steel Pipe Fitting, Hex Reducing Nipple, 1/2 in. Male NPT x 1/8 in. Male NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 1/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40173303
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-8-RA-4 Brass 1/2 in. Female NPT 1/4 in. Male NPT View Product
B-8-RB-4 Brass 1/2 in. Male NPT 1/4 in. Female NPT View Product
SS-12-HRCG-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Female NPT View Product
SS-12-HRCG-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Female NPT View Product
SS-12-HRN-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Male NPT View Product
SS-12-HRN-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Male NPT View Product
SS-12-HRN-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Male NPT View Product
SS-12-RA-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Male NPT View Product
SS-12-RA-6 316 Stainless Steel 3/4 in. Female NPT 3/8 in. Male NPT View Product
SS-12-RA-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Male NPT View Product
SS-12-RB-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Female NPT View Product
SS-12-RB-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Female NPT View Product
SS-12-RB-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Female NPT View Product
SS-16-HRCG-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Female NPT View Product
SS-16-HRCG-8 316 ステンレス鋼 1 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-16-HRN-12 316 ステンレス鋼 1 インチ NPTおねじ 3/4 インチ NPTおねじ View Product
SS-16-HRN-8 316 ステンレス鋼 1 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-16-RA-12 316 ステンレス鋼 1 インチ NPTめねじ 3/4 インチ NPTおねじ View Product
SS-16-RA-4 316 ステンレス鋼 1 インチ NPTめねじ 1/4 インチ NPTおねじ View Product
SS-16-RA-8 316 ステンレス鋼 1 インチ NPTめねじ 1/2 インチ NPTおねじ View Product
SS-16-RB-12 316 ステンレス鋼 1 インチ NPTおねじ 3/4 インチ NPTめねじ View Product
SS-16-RB-4 316 ステンレス鋼 1 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
SS-16-RB-6 316 ステンレス鋼 1 インチ NPTおねじ 3/8 インチ NPTめねじ View Product
SS-16-RB-8 316 ステンレス鋼 1 インチ NPTおねじ 1/2 インチ NPTめねじ View Product
SS-20-RB-16 316 ステンレス鋼 1 1/4 インチ NPTおねじ 1 インチ NPTめねじ View Product
SS-20-RB-8 316 ステンレス鋼 1 1/4 インチ NPTおねじ 1/2 インチ NPTめねじ View Product
SS-24-RB-12 316 ステンレス鋼 1 1/2 インチ NPTおねじ 3/4 インチ NPTめねじ View Product
SS-24-RB-16 316 ステンレス鋼 1 1/2 インチ NPTおねじ 1 インチ NPTめねじ View Product
SS-24-RB-8 316 ステンレス鋼 1 1/2 インチ NPTおねじ 1/2 インチ NPTめねじ View Product
SS-2-HRN-1 316 ステンレス鋼 1/8 インチ NPTおねじ 1/16 インチ NPTおねじ View Product
SS-2-RA-1 316 ステンレス鋼 1/8 インチ NPTめねじ 1/16 インチ NPTおねじ View Product
SS-32-RB-16 316 ステンレス鋼 2 インチ NPTおねじ 1 インチ NPTめねじ View Product
SS-32-RB-8 316 ステンレス鋼 2 インチ NPTおねじ 1/2 インチ NPTめねじ View Product
SS-4-HRCG-2 316 ステンレス鋼 1/4 インチ NPTめねじ 1/8 インチ NPTめねじ View Product
SS-4-HRN-2 316 ステンレス鋼 1/4 インチ NPTおねじ 1/8 インチ NPTおねじ View Product
SS-4-RA-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Male NPT View Product
SS-4-RB-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Female NPT View Product
SS-4-RBT-2RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/8 in. Female ISO Tapered Thread View Product
SS-6-HRCG-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Female NPT View Product
SS-6-HRN-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Male NPT View Product
SS-6-HRN-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Male NPT View Product
SS-6-RA-2 316 Stainless Steel 3/8 in. Female NPT 1/8 in. Male NPT View Product
SS-6-RA-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Male NPT View Product
SS-6-RAT-4RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-6-RB-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Female NPT View Product
SS-6-RB-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Female NPT View Product
SS-6-RBT-4RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-8-HRCG-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Female NPT View Product
SS-8-HRCG-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Female NPT View Product
SS-8-HRCG-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Female NPT View Product
SS-8-HRN-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Male NPT View Product
SS-8-HRN-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Male NPT View Product
SS-8-HRNT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Male ISO Tapered Thread View Product
SS-8-RA-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Male NPT View Product
SS-8-RA-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Male NPT View Product
SS-8-RA-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Male NPT View Product
SS-8-RAT-4RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-8-RB-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Female NPT View Product
SS-8-RB-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Female NPT View Product
SS-8-RB-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Female NPT View Product
SS-8-RBT-4RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-8-RBT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Female ISO Tapered Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.