text.skipToContent text.skipToNavigation

Трубный обжимной фитинг Swagelok из нерж. стали, переходная муфта, наруж. диам. трубки 1/2 дюйма – 1/8 дюйма

Part #: SS-810-6-2

Specifications

Attribute Value
Body Material Нержавеющая сталь 316
Bored Through No
Cleaning Process Стандартная инструкция по очистке и упаковке (SC-10)
Connection 1 Size 1/2 дюйма
Connection 1 Type Трубный обжимной фитинг Swagelok®
Connection 2 Size 1/8 дюйма
Connection 2 Type Трубный обжимной фитинг Swagelok®
Flow Restrictor No
eClass (4.1) 37070710
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183112
Straights

Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей.

Трубный обжимной фитинг Swagelok из нерж. стали, переходная муфта, наруж. диам. трубки 1/2 дюйма – 1/8 дюйма

Part #: SS-810-6-2
View Catalog

Add To Favorites

Catalogs

Straights

Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.

Specifications

SS-810-6-2 — Трубный обжимной фитинг Swagelok из нерж. стали, переходная муфта, наруж. диам. трубки 1/2 дюйма – 1/8 дюйма

Attribute Value
Body Material Нержавеющая сталь 316
Bored Through No
Cleaning Process Стандартная инструкция по очистке и упаковке (SC-10)
Connection 1 Size 1/2 дюйма
Connection 1 Type Трубный обжимной фитинг Swagelok®
Connection 2 Size 1/8 дюйма
Connection 2 Type Трубный обжимной фитинг Swagelok®
Flow Restrictor No
eClass (4.1) 37070710
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183112
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-R-6-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
B-100-R-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
B-1010-6-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-1010-6-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-10M0-6-6M Brass 10 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-1210-6-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-1410-6-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
B-200-6-1 Brass 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-200-R-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
B-300-R-4 Brass 3/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
B-400-6-1 Brass 1/4 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-400-6-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-400-R-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
B-500-6-4 Brass 5/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-600-6-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-600-R-10 Brass 3/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter View Product
B-600-R-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
B-6M0-R-6 Brass 6 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
B-810-6-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-810-6-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-810-R-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
B-8M0-R-6M Laiton 8 mm Raccord Swagelok® pour tubes 6 mm Adaptateur pour tube Swagelok® View Product
M-810-6-4 Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
PFA-420-6-2 PFA 1/4 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
PFA-620-6-4 PFA 3/8 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
PFA-820-6-4 PFA 1/2 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
PFA-820-6-6 PFA 1/2 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-100-R-2 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Adaptateur pour tube Swagelok® View Product
SS-100-R-2BT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Adaptateur pour tube Swagelok® View Product
SS-100-R-4 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/4 po Adaptateur pour tube Swagelok® View Product
SS-100-R-4BT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/4 po Adaptateur pour tube Swagelok® View Product
SS-100-R-6M Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 6 mm Adaptateur pour tube Swagelok® View Product
SS-1010-6-6 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-1010-6-8 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-1010-R-12 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 3/4 po Adaptateur pour tube Swagelok® View Product
SS-1010-R-16 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1 po Adaptateur pour tube Swagelok® View Product
SS-1010-R-8 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/2 po Adaptateur pour tube Swagelok® View Product
SS-10M0-61-6 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-10M0-6-6M Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-10M0-6-8M Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product
SS-10M0-R-12M Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 12 mm Adaptateur pour tube Swagelok® View Product
SS-10M0-R-4 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Adaptateur pour tube Swagelok® View Product
SS-10M0-R-6 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Adaptateur pour tube Swagelok® View Product
SS-10M0-R-6M Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 6 mm Adaptateur pour tube Swagelok® View Product
SS-10M0-R-8 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Adaptateur pour tube Swagelok® View Product
SS-10M0-R-8M Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 8 mm Adaptateur pour tube Swagelok® View Product
SS-1210-6-10 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 5/8 po Raccord Swagelok® pour tubes View Product
SS-1210-6-4 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-1210-6-6 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-1210-6-8 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-1210-R-12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Adaptateur pour tube Swagelok® View Product
SS-1210-R-16 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 po Adaptateur pour tube Swagelok® View Product
SS-1210-R-4 Acier inoxydable 316 3/4 po Raccord pour tube Swagelok® 1/4 po Adaptateur pour tube Swagelok® View Product
SS-1210-R-6 Acier inoxydable 316 3/4 po Raccord pour tube Swagelok® 3/8 po Adaptateur pour tube Swagelok® View Product
SS-1210-R-8 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Adaptateur pour tube Swagelok® View Product
SS-12M0-6-10M Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-12M0-6-6M Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-12M0-6-8M Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product
SS-12M0-R-10M Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 10 mm Adaptateur pour tube Swagelok® View Product
SS-12M0-R-12 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/4 po Adaptateur pour tube Swagelok® View Product
SS-12M0-R-16M Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 16 mm Adaptateur pour tube Swagelok® View Product
SS-12M0-R-18M Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 18 mm Adaptateur pour tube Swagelok® View Product
SS-12M0-R-20M Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 20 mm Adaptateur pour tube Swagelok® View Product
SS-12M0-R-22M Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 22 mm Adaptateur pour tube Swagelok® View Product
SS-12M0-R-25M Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 25 mm Adaptateur pour tube Swagelok® View Product
SS-12M0-R-6 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Adaptateur pour tube Swagelok® View Product
SS-12M0-R-6M Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 6 mm Adaptateur pour tube Swagelok® View Product
SS-12M0-R-8 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Adaptateur pour tube Swagelok® View Product
SS-12M0-R-8M Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 8 mm Adaptateur pour tube Swagelok® View Product
SS-1410-6-12 Acier inoxydable 316 7/8 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-15M0-6-12M Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-1610-2R-16 Acier inoxydable 316 1 po Raccord pour tube Swagelok® 1 po Adaptateur pour tube Swagelok® View Product
SS-1610-6-12 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-1610-6-4 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-1610-6-8 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-1610-R-12 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 3/4 po Adaptateur pour tube Swagelok® View Product
SS-1610-R-20 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 1/4 po Adaptateur pour tube Swagelok® View Product
SS-1610-R-24 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 1/2 po Adaptateur pour tube Swagelok® View Product
SS-1610-R-32 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 2 po Adaptateur pour tube Swagelok® préserti View Product
SS-1610-R-8 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1/2 po Adaptateur pour tube Swagelok® View Product
SS-16M0-6-10M Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-16M0-6-12M Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-16M0-R-12M Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 12 mm Adaptateur pour tube Swagelok® View Product
SS-18M0-6-12M Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-18M0-R-12 Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 3/4 po Adaptateur pour tube Swagelok® View Product
SS-18M0-R-12M Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 12 mm Adaptateur pour tube Swagelok® View Product
SS-18M0-R-22M Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 22 mm Adaptateur pour tube Swagelok® View Product
SS-18M0-R-25M Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 25 mm Adaptateur pour tube Swagelok® View Product
SS-2000-6-16 Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-2000-R-24 Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/2 po Adaptateur pour tube Swagelok® View Product
SS-200-6-1 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-200-6-1BT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-200-R-1 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/16 po Adaptateur pour tube Swagelok® View Product
SS-200-R-2 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Adaptateur pour tube Swagelok® View Product
SS-200-R-4 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Adaptateur pour tube Swagelok® View Product
SS-200-R-4BT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Adaptateur pour tube Swagelok® View Product
SS-200-R-6 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 3/8 po Adaptateur pour tube Swagelok® View Product
SS-200-R-6BT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 3/8 po Adaptateur pour tube Swagelok® View Product
SS-200-R-6M Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 6 mm Adaptateur pour tube Swagelok® View Product
SS-200-R-8 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/2 po Adaptateur pour tube Swagelok® View Product
SS-200-R-8BT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/2 po Adaptateur pour tube Swagelok® View Product
SS-20M0-6-8 Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-2400-6-16 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-25M0-6-16 Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-25M0-6-18M Acier inoxydable 316 25 mm Raccord pour tube Swagelok® 18 mm Raccord pour tube Swagelok® View Product
SS-25M0-R-18M Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 18 mm Adaptateur pour tube Swagelok® View Product
SS-2M0-R-2 Acier inoxydable 316 2 mm Raccord Swagelok® pour tubes 1/8 po Adaptateur pour tube Swagelok® View Product
SS-300-6-2 Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-300-R-2 Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 1/8 po Adaptateur pour tube Swagelok® View Product
SS-300-R-4 Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 1/4 po Adaptateur pour tube Swagelok® View Product
SS-3M0-6-4 Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-3M0-R-10M Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 10 mm Adaptateur pour tube Swagelok® View Product
SS-3M0-R-2 Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Adaptateur pour tube Swagelok® View Product
SS-3M0-R-4 Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Adaptateur pour tube Swagelok® View Product
SS-3M0-R-6M Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 6 mm Adaptateur pour tube Swagelok® View Product
SS-3M0-R-6MBT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 6 mm Adaptateur pour tube Swagelok® View Product
SS-400-6-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-400-6-1BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-400-6-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-400-6-2BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-400-6-3 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/16 po Raccord Swagelok® pour tubes View Product
SS-400-6BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-400-R-10 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 5/8 po Adaptateur pour tube Swagelok® View Product
SS-400-R-12 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4 po Adaptateur pour tube Swagelok® View Product
SS-400-R-12BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4 po Adaptateur pour tube Swagelok® View Product
SS-400-R-12M Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 12 mm Adaptateur pour tube Swagelok® View Product
SS-400-R-16 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1 po Adaptateur pour tube Swagelok® View Product
SS-400-R-2 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 스웨즈락 튜브 어댑터 View Product
SS-400-R-3 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/16인치 스웨즈락 튜브 어댑터 View Product
SS-400-R-4 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 스웨즈락 튜브 어댑터 View Product
SS-400-R-5 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 5/16인치 스웨즈락 튜브 어댑터 View Product
SS-400-R-6 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/8인치 스웨즈락 튜브 어댑터 View Product
SS-400-R-6BT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/8인치 스웨즈락 튜브 어댑터 View Product
SS-400-R-6M 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 6mm 스웨즈락 튜브 어댑터 View Product
SS-400-R-8 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/2인치 스웨즈락 튜브 어댑터 View Product
SS-400-R-8BT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/2인치 스웨즈락 튜브 어댑터 View Product
SS-400-R-8M 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 8mm 스웨즈락 튜브 어댑터 View Product
SS-4M0-R-4 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/4인치 스웨즈락 튜브 어댑터 View Product
SS-4M0-R-6M 316 스테인리스강 4mm Swagelok® 튜브 피팅 6mm 스웨즈락 튜브 어댑터 View Product
SS-500-6-4 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-500-R-6 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 3/8인치 스웨즈락 튜브 어댑터 View Product
SS-600-6-1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/16인치 Swagelok® 튜브 피팅 View Product
SS-600-6-2 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-600-6-2BT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-600-6-4 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-600-6-4BT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-600-6-5 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 5/16인치 Swagelok® 튜브 피팅 View Product
SS-600-R-10 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 5/8인치 스웨즈락 튜브 어댑터 View Product
SS-600-R-10M 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 10mm 스웨즈락 튜브 어댑터 View Product
SS-600-R-12 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/4인치 스웨즈락 튜브 어댑터 View Product
SS-600-R-16 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1인치 스웨즈락 튜브 어댑터 View Product
SS-600-R-4 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 스웨즈락 튜브 어댑터 View Product
SS-600-R-6 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 스웨즈락 튜브 어댑터 View Product
SS-600-R-8 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 스웨즈락 튜브 어댑터 View Product
SS-600-R-8BT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 스웨즈락 튜브 어댑터 View Product
SS-6M0-6-1 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/16인치 Swagelok® 튜브 피팅 View Product
SS-6M0-61-2 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-6M0-61-4 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-6M0-6-2M 316 스테인리스강 6mm Swagelok® 튜브 피팅 2mm Swagelok® 튜브 피팅 View Product
SS-6M0-6-3M 316 스테인리스강 6mm Swagelok® 튜브 피팅 3mm Swagelok® 튜브 피팅 View Product
SS-6M0-6-3MBT 316 스테인리스강 6mm Swagelok® 튜브 피팅 3mm Swagelok® 튜브 피팅 View Product
SS-6M0-6-4M 316 스테인리스강 6mm Swagelok® 튜브 피팅 4mm Swagelok® 튜브 피팅 View Product
SS-6M0-R-10M 316 스테인리스강 6mm Swagelok® 튜브 피팅 10mm 스웨즈락 튜브 어댑터 View Product
SS-6M0-R-12M 316 스테인리스강 6mm Swagelok® 튜브 피팅 12mm 스웨즈락 튜브 어댑터 View Product
SS-6M0-R-12MBT 316 스테인리스강 6mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
SS-6M0-R-18M 316 스테인리스강 6mm Swagelok® 튜브 피팅 18mm 스웨즈락 튜브 어댑터 View Product
SS-6M0-R-2 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/8인치 스웨즈락 튜브 어댑터 View Product
SS-6M0-R-3M 316 스테인리스강 6mm Swagelok® 튜브 피팅 3mm 스웨즈락 튜브 어댑터 View Product
SS-6M0-R-4 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/4인치 스웨즈락 튜브 어댑터 View Product
SS-6M0-R-6 316 스테인리스강 6mm Swagelok® 튜브 피팅 3/8인치 스웨즈락 튜브 어댑터 View Product
SS-6M0-R-6M 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm 스웨즈락 튜브 어댑터 View Product
SS-6M0-R-8 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/2인치 스웨즈락 튜브 어댑터 View Product
SS-6M0-R-8M 316 스테인리스강 6mm Swagelok® 튜브 피팅 8mm 스웨즈락 튜브 어댑터 View Product
SS-810-6-2BT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-810-6-4 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-810-6-4BT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-810-6-4SC11 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-810-6-6 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-810-6BT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-810-R-10 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 5/8인치 스웨즈락 튜브 어댑터 View Product
SS-810-R-12 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4인치 스웨즈락 튜브 어댑터 View Product
SS-810-R-12BT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4인치 스웨즈락 튜브 어댑터 View Product
SS-810-R-12M 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 12mm 스웨즈락 튜브 어댑터 View Product
SS-810-R-16 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1인치 스웨즈락 튜브 어댑터 View Product
SS-810-R-16BT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1인치 스웨즈락 튜브 어댑터 View Product
SS-810-R-4 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 스웨즈락 튜브 어댑터 View Product
SS-810-R-6 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 스웨즈락 튜브 어댑터 View Product
SS-810-R-8 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 스웨즈락 튜브 어댑터 View Product
SS-8M0-6-6M 316 스테인리스강 8mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-8M0-6-8 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8M0-R-10M 316 스테인리스강 8mm Swagelok® 튜브 피팅 10mm 스웨즈락 튜브 어댑터 View Product
SS-8M0-R-12M 316 스테인리스강 8mm Swagelok® 튜브 피팅 12mm 스웨즈락 튜브 어댑터 View Product
SS-8M0-R-16M 316 스테인리스강 8 mm Swagelok® 튜브 피팅 16 mm Swagelok® 튜브 어댑터 View Product
SS-8M0-R-4 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 Swagelok®튜브 어댑터 View Product
SS-8M0-R-6 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 스웨즈락 튜브 어댑터 View Product
SS-8M0-R-6M 316 스테인리스강 8mm Swagelok® 튜브 피팅 6mm 스웨즈락 튜브 어댑터 View Product
SS-8M0-R-8 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 스웨즈락 튜브 어댑터 View Product
T-400-6-2 PTFE 1/4인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
T-600-6-4 PTFE 3/8인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.