|
Actuator Mounting Bracket Kit for 65 Series Ball Valve (133/153 Model Actuators)
Part #: MS-MB-65
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Mounting Bracket KitSelect from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Actuator Mounting Bracket Kit for 65 Series Ball Valve (133/153 Model Actuators)
Log in or Register to view price
Catalogs
Mounting Bracket Kit
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Scope: This technical report is an overview of the unique concerns that must be addressed in order to handle oxygen safely. It is based on information found in the many source documents available from the publishers listed and is provided as a service to our customers.
Mounting Bracket Kit Contents; Actuator Kit Contents; Tools Required; Actuator Preparation; Valve Preparation; Mounting Instructions.
S60P steam series ball valve maintenance instructions
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Electric Actuator Installation
Swagelok 円周溶接機(オービタル・ウェルディング・システム)または長さが76.2mm以上のチューブ/パイプ短管エンドを使用する場合は、本説明書に従って作業を行う必要はありません。
この仕様書では、ASTM G93 Level C に規定する製品清浄度要件に適合するため、スウェージロック(サプライヤーを含む)が用いているガイドラインについて記述しています。記載内容は、接液・接ガス部のシステム・コンポーネントに限り、適用されます。この仕様書は、必ず製品カタログ、技術資料、技術情報と併せてご使用ください。
■ 外部ベント流路付きボール・バルブ(4本ボルト構造、2方タイプ・バルブに対応)/■ 内部ベント流路付きボール・バルブ(2方タイプ・バルブに対応)
バルブ/アクチュエーターの準備/バルブの取り付け/ボディ・ボルトの締め付け
キット内容: ボタン・ヘッド・ネジ/ロング・ボディ・ファスナー/パネル取り付け用ブラケット/カバー・プレート/手順説明書
本説明書では、60シリーズ・ボール・バルブに取り付けたレバー・ハンドルを、だ円形ハンドル、エクステンション付きだ円形ハンドルにに交換する際の取り付け方法について記載しています。
注意:エアー・アクチュエーターの作動は、バルブのパッキン・ナット調節の影響を受けます。したがって、バルブのパッキン・ナットを過度に締め付けないよう注意しながら、十分なパッキン・ナットのトルク値を維持して漏れを防止してください。バルブのパッキン・ナットを過度に締め付けると、アクチュエーターが動かなくなるおそれがあります。
塩素用ボール・バルブは、バルブ・ボディに示されている矢印が、流れの方向またはシステムの減圧方向を指し示すように取り付けてください。
塩素用ボール・バルブの取り扱いまたはメンテナンスの際は、ユーザーの責任において、所属する企業の方針に従ってください。
本説明書では、304ステンレス鋼/316ステンレス鋼/合金K-500/炭素鋼グレードB7/合金718/炭素鋼SAEグレード8製ファスナーを使用した、ステンレス鋼/真ちゅう/炭素鋼/特殊合金製ボディのバルブについて記載しています。
注意: 本説明書に従って作業を行う場合は、分解図を必ず参照してください。
注意:FM(Factory Mutual) Approvals 保持のため、F60Tシリーズ・ファイヤー用ボール・バルブの分解/再組み立てにつきましては、スウェージロック指定販売会社までお問い合わせください。
キット内容: 金属製シート/ステム・ベアリング/ステム・スプリング/クワド・リング/ボール/下部パッキン/上部パッキン/パッキン・サポート/潤滑剤/手順説明書/化学物質安全性データ・シート(MSDS)/グランド
注意: 本説明書は、外部取り付け用の突起付きボディの60シリーズ・ボール・バルブにのみ適用されます。
本説明書では、潤滑剤不使用の標準の60T/60E/60C/60V/N60T シリーズ・バルブについて記載しています。
この仕様書では、太陽光発電(PV)用途向けステンレス鋼製品を製造する際にスウェージロックが用いているガイドラインについて記述しています。この仕様書は、必ず製品カタログ、技術資料、技術情報と併せてご使用ください。記載内容は、接液・接ガス部のシステム・コンポーネントに限り、適用されます。
ボール交換用キットは、必ず適切な60シリーズ・シール用メンテナンス・キットとセットでご使用ください。シール用メンテナンス・キットの取り扱い説明書に従ってボールを取り外し、キット内の未使用のボールに交換してください。
ステム交換用キットは、必ず適切な60シリーズ・シール用メンテナンス・キットとセットでご使用ください。シール用メンテナンス・キットの取り扱い説明書に従ってステムを取り外し、キット内の未使用のステムに交換してください。
注意: 本説明書に従って作業を行う場合は、シール面にスクラッチ傷などの損傷を与えないようご注意ください。 バルブの性能に影響が出るおそれがあります。
1. スリーブをハンドルから取り外します。/2. スリーブを取り付ける際は、まず未使用のスリーブを軟らかくなるまで約54°C の水道水に漬けます。スリーブをハンドルに素早く取り付けます。ハンドルの端まできっちりスリーブが取り付けられていることを確認してください。
Specifications
MS-MB-65 — Actuator Mounting Bracket Kit for 65 Series Ball Valve (133/153 Model Actuators)
| Attribute | Value |
|---|---|
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| For Series | 65 Series |
| eClass (4.1) | 27221302 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183109 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
