text.skipToContent text.skipToNavigation

316 Stainless Steel Back Ferrule for 1/16 in. Swagelok Tube Fitting, Bagged, Please order in multiples of 1000

Part #: SS-104-1-B1000

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/16 in.
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121706
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
Back Ferrules

Back ferrule ensures a secure, leak-tight grip on tubing—ideal for maintaining critical sealing integrity in fluid and gas systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel Back Ferrule for 1/16 in. Swagelok Tube Fitting, Bagged, Please order in multiples of 1000

Part #: SS-104-1-B1000
View Catalog

Add To Favorites

Catalogs

Back Ferrules

Back ferrule ensures a secure, leak-tight grip on tubing—ideal for maintaining critical sealing integrity in fluid and gas systems.

Specifications

SS-104-1-B1000 — 316 Stainless Steel Back Ferrule for 1/16 in. Swagelok Tube Fitting, Bagged, Please order in multiples of 1000

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/16 in.
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121706
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6ML-1214-1A 6 Moly 3/4 in. - - - View Product
6ML-404-1A 6 Moly 1/4 in. - - - View Product
6ML-604-1A 6 Moly 3/8 in. - - - View Product
6ML-814-1A 6 Moly 1/2 in. - - - View Product
6MO-814-1A 6 Moly 1/2 in. - - - View Product
825-404-1 Alliage 825 1/4 po - - - View Product
B-204-1 Laiton 1/8 po - - - View Product
B-404-1 Laiton 1/4 po - - - View Product
HC-204-1 Alliage C-276 1/8 po - - - View Product
HC-404-1 Alliage C-276 1/4 po - - - View Product
HC-604-1 Alliage C-276 3/8 po - - - View Product
HC-814-1 Alliage C-276 1/2 po - - - View Product
INC-404-1 Alliage 600 1/4 po - - - View Product
M-604-1 Alloy 400/R-405 3/8 po - - - View Product
M-814-1 Alloy 400/R-405 1/2 po - - - View Product
NY-1214-1 Nylon 3/4 po - - - View Product
NY-1614-1 Nylon 1 po - - - View Product
NY-404-1 Nylon 1/4 po - - - View Product
NY-604-1 Nylon 3/8 po - - - View Product
NY-814-1 Nylon 1/2 po - - - View Product
PFA-424-1 PFA 1/4 po - - - View Product
PFA-824-1 PFA 1/2 po - - - View Product
SS-1014-1 Acier inoxydable 316 5/8 po - - - View Product
SS-104-1 Acier inoxydable 316 1/16 po - - - View Product
SS-10M4-1 Acier inoxydable 316 10 mm - - - View Product
SS-1214-1 Acier inoxydable 316 3/4 po - - - View Product
SS-12M4-1 Acier inoxydable 316 12 mm - - - View Product
SS-1414-1 Acier inoxydable 316 7/8 po - - - View Product
SS-14M4-1 Acier inoxydable 316 14 mm - - - View Product
SS-15M4-1 Acier inoxydable 316 15 mm - - - View Product
SS-1614-1 Acier inoxydable 316 1 po - - - View Product
SS-16M4-1 Acier inoxydable 316 16 mm - - - View Product
SS-18M4-1 Acier inoxydable 316 18 mm - - - View Product
SS-2004-1 Acier inoxydable 316 1 1/4 po - - - View Product
SS-204-1 Acier inoxydable 316 1/8 po - - - View Product
SS-20M4-1 Acier inoxydable 316 20 mm - - - View Product
SS-22M4-1 Acier inoxydable 316 22 mm - - - View Product
SS-2404-1 Acier inoxydable 316 1 1/2 po - - - View Product
SS-25M4-1 Acier inoxydable 316 25 mm - - - View Product
SS-28M4-1 Acier inoxydable 316 28 mm - - - View Product
SS-2M4-1 Acier inoxydable 316 2 mm - - - View Product
SS-304-1 Acier inoxydable 316 3/16 po - - - View Product
SS-3204-1 Acier inoxydable 316 2 po - - - View Product
SS-3M4-1 Acier inoxydable 316 3 mm - - - View Product
SS-404-1 Acier inoxydable 316 1/4 po - - - View Product
SS-404-1BQ Acier inoxydable 316 1/4 po - - - View Product
SS-4M4-1 Acier inoxydable 316 4 mm - - - View Product
SS-604-1 Acier inoxydable 316 3/8 po - - - View Product
SS-6M4-1 Acier inoxydable 316 6 mm - - - View Product
SS-814-1 Acier inoxydable 316 1/2 po - - - View Product
SS-8M4-1 Acier inoxydable 316 8 mm - - - View Product
T-1214-1 PTFE 3/4 po - - - View Product
T-12M4-1 PTFE 12 mm - - - View Product
T-15M4-1 PTFE 15 mm - - - View Product
T-1614-1 PTFE 1 po - - - View Product
T-304-1 PTFE 3/16 po - - - View Product
T-3M4-1 PTFE 3 mm - - - View Product
T-404-1 PTFE 1/4 po - - - View Product
T-504-1 PTFE 5/16 po - - - View Product
T-6M4-1 PTFE 6 mm - - - View Product
T-814-1 PTFE 1/2 po - - - View Product
T-8M4-1 PTFE 8 mm - - - View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.