Swagelok® Kwik-Clamp Sanitary Flange Fittings
Kwik-clamp sanitary flange fittings are designed for use in industries where cleanliness is critical, such as food and beverage and pharmaceutical. They can quickly and easily disconnect and reconnect for cleaning and maintenance.
View Sanitary FittingsSwagelok® Kwik-Clamp sanitary flange fittings are used in a variety of biotechnology and pharmaceutical applications to enable reliable fluid flow. Sanitary clamps are also ideal for use in food, beverage, and dairy processing applications due to their enhanced surface finishes that provide a high degree of cleanliness.
The fittings are used in various applications and clamped together with a mating gasket depending on application conditions such as pressure and temperature. A metal-to-metal stop restricts ferrule movement, prevents overtightening, and allows precise gasket compression. The design allows for easy connection, cleaning, and drainability.
Have questions about sanitary fittings?
Sanitary Fittings Categories
Sanitary Clamp Fittings
Browse a variety of sanitary clamp fittings designed for use in industries where cleanliness is critical, such as food and beverage and pharmaceutical.
Sanitary Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
선양 고풍기 유한공사(Shenyang Blower Works Group)의 안전 및 신뢰성 개선 사례
선양 고풍기 유한공사(Shenyang Blower Works Group)가 안전과 생산 효율성을 개선하는 동시에, 일관성, 신뢰성, 고객 비용 절감을 실현할 수 있도록 Swagelok Shanghai가 어떻게 지원했는지 알아보십시오.
Swagelok 튜브 피팅 설치
이 비디오는 일관성, 품질, 신뢰성 측면에서 국제적인 명성을 쌓아온 Swagelok 튜브 피팅을 설치하는 필수 단계를 보여줍니다.