text.skipToContent text.skipToNavigation
Thermometer

Swagelok® Thermometer

Mit den benutzerfreundlichen Bimetall-Thermometern mit Schwingungsdämpfung von Swagelok erhalten Sie zuverlässige Temperaturmessungen.

Weitere Informationen anfordern

Swagelok® thermometers are built with hermetically sealed cases that comply with ASME B40.200 standards, preventing fogging and moisture damage to internal components. They are factory-calibrated to meet ASME B40.200 specifications and offer 50% over- and under-range protection for internal components up to 500°F (260°C). Silicone-free gel inserts reduce vibration effects.

These thermometers come with a variety of lenses including acrylic, glass, polycarbonate, and safety-glass, catering to different application needs. They feature a standard all-welded 304 stainless steel construction with an option for 316 stainless steel process connection and stem. Anti-parallax dials ensure easy reading, and external adjustment allows for straightforward field calibration.

Optional features include no dampening, NIST-traceable calibration certificate, silicone liquid fill (not available with standard dampening, glass lens options, or for dial ranges over 500°F [260°C]), 316 stainless steel process connection and stem, and an NPT union lock nut.

Thermometer Specifications

Dial Ranges –100 to 150° through 200 to 1000°F
–70 to 70°C through 100 to 540°C
Accuracy ± 1% of full scale in accordance with ASME B40.200
Dampening Media Silicone-free inert gel
Configurations Adjustable-angle, center-back mount, lower-back mount
Dial Sizes 3 in. (76.2 mm); 5 in. (127 mm)
Stem Sizes 0.25 in. (6.4 mm) dia; 2.5 through 12 in. (63.5 through 305 mm) lengths
Process Connections 1/2 in. NPT standard fitting, G1/2B available

Have questions about our thermometers?

Contact Local Specialists

Thermometers Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Swagelok Resources Curated for You

スウェージロックのバルブや圧力計を取り付けた分析計装パネル
分析計装システムで流体の状態を正しく表すサンプルを維持するためのヒント

分析計装システムで流体の状態を正しく表すサンプルを維持するのは容易なことではありません。今回は、分析機器システムにおける主な問題を特定し、適切なサンプルを得る方法を紹介します。

スポットライト:メカニカル・シール・サポート・システム・ソリューション
スポットライト:メカニカル・シール・サポート・システム・ソリューション

API 682に準拠したSwagelok®メカニカル・シール・サポート・システムは、API 682のベスト・プラクティスを取り入れつつ、さらに進化させて、システムの取り付けやメンテナンスを容易にする設計原理を採用しています。

カスタム・アセンブリーの小口径流体システムを検査するエンジニア
人手不足を緩和する流体システム製造

プラントにおける安定的なオペレーションは、さまざまな流体システムによって支えられています。人材が不足している場合、製造を外部委託することで状況を大きく改善できるかもしれません。

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

This process may take several minutes. Please be patient and remain on the page.